Denmark

Velkommen til Schneider Electrics website

Velkommen til vores website

Du kan vælge et andet land for at se tilgængelige produkter, eller du kan gå til vores globale website for at se virksomhedsoplysninger.

Vælg et andet land eller område

Billede af: SUVTP10KH1B2S Schneider Electric

Vis alle Smart-UPS VT

Smart-UPS VT - SUVTP10KH1B2S

Billede af: SUVTP10KH1B2S Schneider Electric
Vis alle Smart-UPS VT
Smart-UPS VT - SUVTP10KH1B2S

APC Smart-UPS VT 10kVA 400V w/1 Batt Mod Exp to 2, Start-Up 5X8, Int Maint Bypass, Parallel Capable

Vis flere egenskaber >
Føj til Mine produkter Fjern fra Mine produkter

  • Overview
    Model Name
    APC Smart-UPS VT 10kVA 400V w/1 Batt Mod Exp to 2, Start-Up 5X8, Int Maint Bypass, Parallel Capable
    Includes
    Battery modules ship installed , CD with software , Installation guide , Network Management Card , Power modules ship installed , Start-Up Service , User Manual
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    8000 Watts / 10.0 kVA
    Max Configurable Power (Watts)
    8000 Watts / 10.0 kVA
    Nominal Output Voltage
    400 3PH
    Output Voltage Note
    Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal
    Other Output Voltages
    380, 415V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 4-wire (3PH + G) (Battery Backup) , (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup) , (1) Screw Terminals (Battery Backup)
    Output Voltage Tolerance
    +/-1% static and +/- 5% at 100% load step
    Output Voltage THD
    < 2% for 0 to 100% linear load and < 5% for full non linear load
    Overload Operation
    60 seconds @ 125% and 30 seconds @ 150%
    Required Output Current Protection
    20 A
    Bypass
    Built-in Maintenance Bypass , Built-in Static Bypass
    Input
    Nominal Input Voltage
    400 3PH
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    304 - 477 V
    Other Input Voltages
    380 , 415
    Maximum Input Current
    14 A
    Input Breaker Capacity
    20 A
    Input Total Harmonic Distortion
    Less than 5% for full load
    Batteries & Runtime
    Battery Type
    VRLA
    Included Battery Modules
    1
    Battery Slots Empty
    1
    Typical recharge time
    5 hour(s)
    RBC Quantity
    1
    Nominal Battery Voltage
    +/-192 V (split battery referenced to neutral)
    End of Discharge Battery Voltage
    +/-154 V
    Communications & Management
    Interface Port(s)
    DB-9 RS-232
    Available SmartSlot™ Interface Quantity
    0
    Pre-Installed SmartSlot™ Cards
    AP9631
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms : configurable delays
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    1490.0 mm
    Maximum Width
    352.0 mm
    Maximum Depth
    842.0 mm
    Rack Height
    0 U
    Net Weight
    305.0 kg
    Shipping Weight
    335.91 kg
    Shipping Height
    1643.0 mm
    Shipping Width
    650.0 mm
    Shipping Depth
    1062.0 mm
    Master Carton Units
    0.0
    Master Carton Weight
    0.0 lbs
    Units per Pallet
    0.0
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Approvals
    EN 50091-2 , EN/IEC 62040-1-1 , EN/IEC 62040-2 , EN/IEC 62040-3 , ISO 14001 , ISO 9001 , VFI-SS-111
    Standard warranty
    1 year repair or replace
  • Dokumenter og downloads

    Sprog
    • Dansk
    • English
    Brugermanual
    Dato
    Størrelse
    Føj til Mine Dokumenter
    Dato 18-03-16
    Størrelse 6.9 MB
    Dato 13-06-18
    Størrelse 2.2 MB
    Dato 12-11-18
    Størrelse 427.8 KB
    CAD
    Dato
    Størrelse
    Føj til Mine Dokumenter
    SUVTPMBP10K40H-3MOD-WD - System Wiring Diagram
    SUVTPMBP10K40H-4MOD-WD - System Wiring Diagram
    SUVTPMBP10K40H-2MOD-WD - System Wiring Diagram
    SUVTP10K40H-WD - System Wiring Diagram without MBP
    SUVTPMBP10KH1S-SD - 10kVA, 400V Single Mains Single mod, System One Line with MBP, Parallel Capable
    SUVTP10KH1B2S - UPS 10kVA 400V 1 bat mod exp to 2
    Specifikationsguide
    Dato
    Størrelse
    Føj til Mine Dokumenter
    Dato 19-06-18
    Størrelse 3 MB
    Certifikat
    Dato
    Størrelse
    Føj til Mine Dokumenter
    Certificate of Origin Smart-UPS VT 3-Phase, 10-40 kVA, 400 V, 50 Hz (Sheet)
    Dato 11-06-18
    Størrelse 1.3 MB
    Dato 12-06-18
    Størrelse 86.1 KB
  • Ofte stillede tekniske spørgsmål

    Ingen resultater fundet.
    Beklager! Ofte stillede spørgsmål er utilgængelige pga. tekniske problemer. Prøv igen senere.