Denmark

Velkommen til Schneider Electrics website

Velkommen til vores website

Du kan vælge et andet land for at se tilgængelige produkter, eller du kan gå til vores globale website for at se virksomhedsoplysninger.

Vælg et andet land eller område

Billede af: SUVTP40KHS Schneider Electric

Vis alle Smart-UPS VT

Smart-UPS VT - SUVTP40KHS

Billede af: SUVTP40KHS Schneider Electric
Vis alle Smart-UPS VT
Smart-UPS VT - SUVTP40KHS

APC Smart-UPS VT 40kVA 400V, w/Start-Up 5X8, Internal Maintenance Bypass, & Parallel Capability

Vis flere egenskaber >
Føj til Mine produkter Fjern fra Mine produkter

  • Overview
    Description
    UPS is supplied without batteries. 3rd party battery system must be purchased separately.
    Model Name
    APC Smart-UPS VT 40kVA 400V, w/Start-Up 5X8, Internal Maintenance Bypass, & Parallel Capability
    Includes
    Bolt down brackets , CD with software , Installation guide , Network Management Card , Power modules ship installed , Start up included , User Manual
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Armenia , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Belarus , Belgium , Benin , Bhutan , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Cayman Islands , Central African Republic , Chad , China , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , East Timor , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Philippines , Poland , Portugal , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , Uzbekistan , Viet Nam , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    32.0 KW / 40.0 kVA
    Max Configurable Power (Watts)
    32.0 KW / 40.0 kVA
    Nominal Output Voltage
    400 3PH
    Output Voltage Note
    Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal
    Other Output Voltages
    380, 415V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 4-wire (3PH + G) (Battery Backup) , (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup) , (1) Screw Terminals (Battery Backup)
    Bypass
    Built-in Maintenance Bypass , Built-in Static Bypass
    Input
    Nominal Input Voltage
    400 3PH
    Input Frequency
    47 - 70 Hz (auto sensing)
    Input Connections
    Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    304 - 477 V
    Other Input Voltages
    380 , 415
    Maximum Input Current
    55 A
    Input Breaker Capacity
    80 A
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Included Battery Modules
    0
    Battery Slots Empty
    0
    Typical recharge time
    0 hour(s)
    RBC Quantity
    0
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot
    Available SmartSlot™ Interface Quantity
    0
    Pre-Installed SmartSlot™ Cards
    AP9631
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    823.0 mm
    Maximum Width
    523.0 mm
    Maximum Depth
    813.0 mm
    Rack Height
    0 U
    Net Weight
    182.5 kg
    Shipping Weight
    221.5 kg
    Shipping Height
    1290.0 mm
    Shipping Width
    720.0 mm
    Shipping Depth
    1110.0 mm
    Master Carton Units
    0.0
    Master Carton Weight
    0.0 lbs
    Color
    Black
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    -50 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    5459.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    C-tick , CE , EN 50091-2 , EN/IEC 62040-3 , IEC 61000-3-2 , IEC 61000-3-3 , ISO 14001 , ISO 9001 , RCM , VFI-SS-111
    Standard warranty
    1 year repair or replace , Start-Up Service
  • Dokumenter og downloads

    Sprog
    • Dansk
    • English
    Brugermanual
    Dato
    Størrelse
    Føj til Mine Dokumenter
    Dato 05-02-16
    Størrelse 2.5 MB
    Dato 13-06-18
    Størrelse 2.2 MB
    Dato 12-11-18
    Størrelse 3.5 MB
    CAD
    Dato
    Størrelse
    Føj til Mine Dokumenter
    SUVTPMBP10K40H-3MOD-WD - System Wiring Diagram
    SUVTPMBP10K40H-4MOD-WD - System Wiring Diagram
    SUVTPMBP10K40H-2MOD-WD - System Wiring Diagram
    Brochure
    Dato
    Størrelse
    Føj til Mine Dokumenter
    Dato 11-06-18
    Størrelse 721.5 KB
    Specifikationsguide
    Dato
    Størrelse
    Føj til Mine Dokumenter
    Dato 19-06-18
    Størrelse 3 MB
    Certifikat
    Dato
    Størrelse
    Føj til Mine Dokumenter
    Certificate of Origin Smart-UPS VT 3-Phase, 10-40 kVA, 400 V, 50 Hz (Sheet)
    Dato 12-06-18
    Størrelse 86.1 KB
  • Ofte stillede tekniske spørgsmål

    Ingen resultater fundet.
    Beklager! Ofte stillede spørgsmål er utilgængelige pga. tekniske problemer. Prøv igen senere.