Image de ARGUS Presence Wide Sense - 2ch - USER MANUAL

ARGUS Presence Wide Sense - 2ch - USER MANUAL

This document provides instructions for the ARGUS Presence Wide Sense ceiling mount presence detector for lighting automation control. It covers package contents, product features including automatic sensitivity adjustment and dual load control for lighting and HVAC systems, dimensional specifications, installation procedures for flush mount and surface mount applications, wiring diagrams, function descriptions including delay settings and ambient light level adjustments, operation guidelines with Lux and Time knob settings, lens shield usage for detection range customization, walk test procedures, troubleshooting guidance, and optional IR remote controller accessory information. The detector offers 360 degree circular detection up to 30m diameter at 2.5m height with adjustable sensitivity and time settings. Note: AI-generated document summary. Please check the original document for detailed information.

Date: 14 sept. 2016 | Type: Guide utilisateur
Langues: anglais, chinois | Version: 1.0
Référence du document: CCT551003_HW_2016_38_EN_ZH

Fichiers

Nom du fichier
CCT551003_HW_2016_38_EN_ZH.pdf