ION8650 v4.40.1 Firmware and Associated Files

This ZIP file contains the files to upgrade the PowerLogic™ION8650 firmware. Version V4.40.1 contains a number of new features and changes that are designed to help improve the security of your meter. Verify the checksum of the file to help ensure it was not corrupted during download using the SHA-256 File Signature for the zip file. The files signatures can be found in hash.txt. Name: hash.txt SHA256: 88D97C4FB53076A27A8B072482B6F69C63D1C63B57F92C6FB41EEA9BDE964727

Tootekood

Tüüp

Keeled

Kuupäev

Versioon

Failid

004.040.001_8650A (.upg) 3,8 mb
004.040.001_8650B (.upg) 3,7 mb
004.040.001_8650C (.upg) 3,7 mb
8650A-35S_V4.40.0.0.0 (.dcf) 786,8 kb
8650A_V4.40.0.0.0 (.dcf) 793,8 kb
8650B-35S_V4.40.0.0.0 (.dcf) 760,3 kb
8650B_V4.40.0.0.0 (.dcf) 767,3 kb
8650C-35S_V4.40.0.0.0 (.dcf) 503,9 kb
8650C_V4.40.0.0.0 (.dcf) 503,9 kb
hash (.txt) 933 bytes
PowerLogic™ ION8650 firmware V4.40.1 - What's New (.pdf) 72,5 kb

Tootevalik:

Minu dokumendid

Salvesta, edasta ja jaga oma lemmikdokumente ja tooteid

Vaata minu dokumente
loader-lg loader-sm