Meie kaubamärgid

Impact-Company-Logo-English Black-01-177x54

Tere tulemast ettevõtte Schneider Electric veebisaidile

Tere tulemast meie veebisaidile.
Image of PD Series Digital Pressure/Vacuum Gauge with Display and Analog 4-20 mA Output - Installation Guide

PD Series Digital Pressure/Vacuum Gauge with Display and Analog 4-20 mA Output - Installation Guide

PD analog digital pressure gauges are media isolated, so they can be used with any gas, liquid, or solid compatible with 17-4 PH stainless steel within the specified pressure range. The transducer consists of a one-piece, high-strength pressure sensor tha

Kuupäev: 15 märts 2022 | Tüüp: Instruktsioonid
Keeled: Inglise | Versioon: 0D
Dokumendi viide: ZL0055

Failid

Faili nimi
pd-mA_i0d2_ZL0055-0D.pdf