Tere tulemast ettevõtte Schneider Electric veebisaidile

Võite külastada meie teiste riikide või piirkondade veebisaite või avada meie ülemaailmse veebisaidi.

Valige enda asukoht

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Automaatkaitselülitid ja lahklülitid

Õhk-kaitselülitid

MasterPact MTZ

MasterPact MTZ

Tugevvoolu õhkkaitselüliti kuni 6300 A koos täiustatud digitehnoloogiatega. Masterpact MTZ on tulevikukindel tootesari, mis hõlmab põhjalikku valikut õhkkaitselüliteid, mis on loodud kaitsma elektrisüsteeme ülekoormuse, lühiste ja seadmete maandustõrgete põhjustatud kahjustuste eest. Masterpact MTZ-sse on integreeritud täiustatud digitehnoloogiad ja Micrologic X-i juhtimisüksused, mis aitavad tagada turvalisust ja energiatõhusust.

Part of Pact Series
Kuva tooted
Käivita toote valimise rakendus
MasterPact NT

MasterPact NT

Kaitselülitid 630 kuni 1600 A. 630 kuni 1600 A tugevvoolu kaitselülitid

Part of Pact Series
Kuva tooted
Käivita toote valimise rakendus
MasterPact NW

MasterPact NW

Kaitselülitid 800 kuni 6300 A. 800–6300 A tugevvoolu õhk-kaitselülitid

Part of Pact Series
Kuva tooted
Käivita toote valimise rakendus
MasterPact for Direct Current

MasterPact for Direct Current

Circuit-breakers to protect DC energized lines, up to 4000 A. Masterpact NW DC is a comprehensive range of air circuit breakers designed to protect electrical systems from damage caused by overloads, short circuits and equipment ground faults in direct current installations including photovoltaic applications. Embedding Micrologic DC control unit, it contributes to safety and energy management. The range covers ratings from 1000 to 4000 A in one unique size.

Part of Pact Series
Kuva tooted
Käivita toote valimise rakendus
Masterpact NT - NW Navy

Masterpact NT - NW Navy

Circuit breakers to protect lines up to 4000 A, certified for Navy applications. MasterPact NT and NW Navy is a range of air circuit breakers designed to protect electrical systems from damage caused by overloads, short circuits and equipment ground faults, complying with Navy requirements. MicroLogic control units are embedded contributing to safety and energy efficiency. The range covers ratings from 630 to 4000 A in two different sizes.

Part of Pact Series
Kuva tooted
MicroLogic

MicroLogic

Electronic control units for built-in protection, power and energy metering up to 6300 A. MicroLogic control units offer enhanced electronic circuit protection with comprehensive, integrated measurement, preventive and predictive maintenance. MicroLogic control units are designed for use in both ComPact NS and MasterPact NT, NW and UR circuit breakers to cover ratings up to 6300 A.

Part of Pact Series
Kuva tooted

Kaitselülitid

ComPact NSXm

ComPact NSXm

kuni 160A paneelkinnitusega kaitselülitid. Compact NSXm kuni 160A paneelkinnitusega kaitselülitid

Part of Pact Series
Kuva tooted
Käivita toote valimise rakendus
Compact NSX molded case circuit breakers (MCCB) 250 H 4P with Micrologic Vigi 7.2 E

Compact NSX < 630A

Kaitselülitid 100 kuni 630A. 100 kuni 630 A automaatkorkide uus põlvkond

Part of Pact Series
Kuva tooted
Käivita toote valimise rakendus
Compact NS test larger local  630A

Compact NS test larger local 630A

Molded case circuit breakers from 630 to 3200 A. ComPact NS is a range of molded case circuit breakers (MCCB) with embedded MicroLogic control units for built-in power & energy metering. The solution covers ratings from 630 to 3200 A.

Part of Pact Series
Kuva tooted
Käivita toote valimise rakendus
ComPact NS > 630 A

ComPact NS > 630 A

High current moulded case circuit breakers 630 to 1600A. circuit breakers 630 to 1600A

Part of Pact Series
Kuva tooted
Compact NSX for Direct Current

Compact NSX for Direct Current

Paneelkinnitusega kaitselülitid 16A kuni 1500A. Paneelkinnitusega kaitselülitid ja lahklülitid 16A kuni 1500A

Part of Pact Series
Kuva tooted
Käivita toote valimise rakendus

Elektrijaotuslülitid

ComPact  INS/INV

ComPact INS/INV

Lahklülitid 40A kuni 2500A. -

Part of Pact Series
Kuva tooted
Käivita toote valimise rakendus
ComPact NSXm NA swtich disconnector

ComPact NSXm NA

Switch-disconnectors to interrupt lines to 160 A. Compact NSXm NA switch disconnectors are designed to provide reliable isolation switching. The range has the same footprint as Compact NSXm circuit breakers with compatible accessories up to 160 A.

Part of Pact Series
Kuva tooted
Käivita toote valimise rakendus
ComPact NSX NA - Switch Disconnector

ComPact NSX NA

Lahklülitid 100A to 630A. Compact NSX NA lahkülitid 100A to 630A

Part of Pact Series
Kuva tooted
Käivita toote valimise rakendus
Lahklülitid Compact NS

Lahklülitid Compact NS

Lülitid vaba vabastamisega 100 kuni 630 A. Madalpinge lahklülitid

Part of Pact Series
Kuva tooted
Käivita toote valimise rakendus
Masterpact koormus-lahklülitid

Masterpact koormus-lahklülitid

Tugevavoolu koormuslahklülitid. Tugevvoolu koormus-lahklülitid

Part of Pact Series
Kuva tooted
Fupact INF, ISFL, ISFT

Fupact INF, ISFL, ISFT

Sulavkaitsekoormuslülitid 32 kuni 800 A. Kaitsme lülitid-lahklülitid 32−800 A

Part of Pact Series
Kuva tooted

Ümberlülitid

Interpact INS/INV

Interpact INS/INV

Reservtoitele ülemineku lülitid 40 kuni2500A. Vooluallika ümberlülitamise lülitid 40 A kuni 2500 A

Part of Pact Series
Kuva tooted

Liidesed ja lüüsid

Enerlin'x FDM

Enerlin'x FDM

LCD ekraanid energiainfo jaoks. Micrologicu mõõtevõimekus "suurele ekraanile" FDM kilbiekraanidega

Part of EcoStruxure
Kuva tooted
Enerlin'X IF

Enerlin'X IF

Etherneti liides ja lüüs. IFE võimaldab Masterpact või Compact kaitselülitite intelligentsel modulaarseadmel (IMU) ühenduda arvutivõrku

Part of EcoStruxure
Kuva tooted
Enerlin'X Input/Output (I/O) application module

Enerlin'X IO

Sisend/väljund rakendusmoodul. I/O (Input/Output) rakendusmoodul madalpinge kaitselülitite jaoks

Part of EcoStruxure
Kuva tooted

Rikkevoolurelee

Vigirex

Vigirex

Residual-current devices for different types of power distribution systems. Vigirex residual current relays with associated toroids provide full protection and monitoring against earth-leakage current to ensure people and property are safe.

Part of Pact Series
Kuva tooted

EasyPact circuit breakers and switches

EasyPact CVS

EasyPact CVS

Molded-case circuit breakers from 16 to 630 A, with adjustable settings. Molded-case circuit breakers (MCCB) with adjustable settings, rated from 16 to 630 A, ideal for applications in small to medium-sized buildings.

Part of Easy Series
Kuva tooted
EasyPact MVS

EasyPact MVS

Õhkkaitselüliti nimivooluga 800A kuni 4000A, . ideaalne erinevate hoonete sisendfiidritele

Part of Easy Series
Kuva tooted