-
-
Filtreerimisalus:
Lähtesta kõik -
1 tooted -
-
Toote info
Portable emergency lamps: Top 4, Toplux, Jodiolux. High quality, high flux, Portable and rechargeable. Additional emergency function.
These lamps are professional rechargeable searchlights, even resistant to heavy rain (IP 55). They have 2 light sources and provide a powerful constant or flashing luminous flux.
They include an automatic lighting, equivalent to a normal emergency light. While it is connected to the mains (230 V), the lamp will come on automatically if there is a power failure.
Kasulikud omadused
Many ranges to match all your needs perfectly
- Tough and resistant: Designed for hard applications and built with highly resistant materials
- Light selection: Selection between long-distance beam light and diffuse light
- Signalling mode: The lamp may be used in flashing mode with coloured screen
- Emergency mode: During recharging, if a blackout occurs, the lamp will automatically switch on
- Vehicle recharge: A low voltage charger is available (sold as an accessory)
- Environmentally friendly: Totally compliant with RoHs regulations
Kasutuskohad
A wide range of applications, from night watches to military and police uses, from rescue to security utilisation. Developed to ensure a reserve of light in every situation.
Galerii
Portable emergency lamps
Top4, Toplux, Jodiolux
Portable emergency lamps