Estonia
Tere tulemast ettevõtte Schneider Electric veebisaidile

Tere tulemast meie veebisaidile.

Saadaolevate toodete vaatamiseks võite valida muu riigi. Ettevõtte teabe nägemiseks avage meie ülemaailmne veebisait.

Valige teine riik või regioon

 

CONNECT

Raadiosüsteem

Kuva andmed

-

CONNECT
      • 3 products available

        The CONNECT radio system not only provides the most reliable connections but also ensures simple installation and function checking. With the new CONNECT radio central unit it shows its best side – and connects numerous new functions of the “radio world” and the “IP world” in a single control unit.

        ATTRIBUTES OF CONNECT RADIO CENTRAL UNIT
        • High-resolution, backlit TFT colour display (number of colours: 16-bit/64,000, brightness: 400 cd/m2)
        • Wide reading angle (60°– 80°)
        • Very straightforward operation via dial ring (clickwheel) with four cursor keys and the enter key
        • Favourite key (request menu)
        • Home key calls up the menu structure directly
        • Eight freely programmable pushbuttons for direct control of functions
        • Individually confi gurable labelling field
        • Real-time clock
        • Ethernet connection
        • Integrated radio antenna
        CONVENTIONAL APPLICATIONS
        • Controlling the lighting
        • Controlling roller shutters
        • Controlling the room temperature
        • Activating scenes
        • Controlling individual and group functions via Schneider-electric@home or via the eight operator buttons of the CONNECT radio central unit
        MULTIMEDIA APPLICATIONS
        • Interface for the Microsoft Multimedia Center edition
        • Multimedia activation via streaming clients (e.g. Squeezebox) as well as volume control and playlists
        • Display of current news thanks to RSS newsfeed
        • Signalling e-mail arrivals
        • Presentation of images in the form of a slideshow
        • Digital clock as screensaver
        • Recording history data and forwarding by e-mail (e.g. if the lighting is switched on while the homeowner is on holiday, he immediately receives a warning e-mail)
        • and much more
        CONNECT AND SCHNEIDER-ELECTRIC@HOME
        You can access many functions even when you aren’t home. The CONNECT radio central unit has an additional Ethernet connection and is controlled via Schneider-electric@home. That way you can use the radio central unit to control building functions remotely even when you’re away.