Monobloc enclosure 1 body, 5 heights (6U to 8U), width 600mm and depth 400mm.
Enclosure 2 bodies, 5 heights (6U to 8U), width 600mm and depth 450 and 550mm.
Possibility of configurating the composition of cladding, mounting accessories and colours, on demand.
Technical description
Steel enclosures folded and welded.
Enclosure 1 body : - Monobloc body equipped with top and bottom cable entries flushed with the wall. - Glazed or plain door with 120º opening and locking by key nº333. - Two 19" uprights, depth-adjustable.
Enclosure 2 bodies: - Rear of 130mm depth to be fixed on the wall, equipped with top and bottom cable entries that are flush with the wall. - Intermediate body enables total accessibility to the back of your installation. - Front door operated by handle key lock. - Two 19" uprights, depth-adjustable. - Glazed or plain door with 120º opening and locking by key nº333.
Static load: 3kg/U, maximum load 50kg/enclosure.
Protection level IP20 according IEC 60529.
Resistance to external mechanical impact IK-08 according IEC 62262.
Certifications : In compliance with the directive RoHS, the frame 19" according to standard IEC 60297-1-4.
Paint : Textured epoxi-polyester powder paint finish in RAL7035.
Kasulikud omadused
Enclosures inspired by your expectations !
Wide dimensional range : 5 heights (6U to 18U), width 600mm, 3 depths (400, 450 or 550mm)
The choice : 2 types of enclosures to be defined according to your installation needs.
Adaptable : this offer adapts itself to all your configurations, regulation of uprights 19" in depth, reversibility of the door and ventilation of your installation.
Easy to cable and rigid : an offer equipped with top and bottom cable entries flushed with the wall and offering a permissible load of 50Kg on uprights 19".
Kasutuskohad
Local networks, telecommunications, broadcasting, detection and security for building installations, service industry and infrastructures.
Galerii
EcoStruxure™ sinu Bu jaoks
ExoStructure võimaldab sul digimaailmas särada. Tee skaleeritavate ja koondatud IT/OT lahenduste abil paremaid otsuseid.