-
Müüdavad tooted
Main range Prismaproduct name Prisma Gproduct or component type Side panelIP degree of protection IP30accessory / separate part category Enclosure accessorySpare partrange compatibility Prisma G : enclosurespecial colour options YesComplementary installation description Floor-standing enclosuremounting location Sidenumber of vertical modules [50 mm] 30quantity per set Set of 1height 1525 mmwidth 200 mmdepth 180 mmproduct weight 3.1 kgsurface finish GlossyTextured epoxy polyestercolour White RAL 9001Environment IP degree of protection IP30IK degree of protection IK07 without door conforming to EN/IEC 62262IK08 with doorprotective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powderOffer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product environmental profile AvailableProduct end of life instructions AvailableContractual warranty Warranty period 18 months -
Tagasi
Keel- English
KataloogSuurusLisa mu lemmikutesseCADSuurusLisa mu lemmikutesseDISTRIBLOC 162 (Versioon 1.0)