Estonia

Tere tulemast ettevõtte Schneider Electric veebisaidile

Tere tulemast meie veebisaidile.

Saadaolevate toodete vaatamiseks võite valida muu riigi. Ettevõtte teabe nägemiseks avage meie ülemaailmne veebisait.

Valige teine riik või regioon

03006 Pildi tuvastamine Schneider Electric

Kuva kõik Prisma Plus

Prisma Plus - 03006

Functional units

03006 Pildi tuvastamine Schneider Electric
Kuva kõik Prisma Plus
Prisma Plus - 03006
Functional units

W850 modular device rail Prisma G

Näita veel tunnuseid >
Lisa jaotisesse Minu tooted Eemalda jaotisest Minu tooted

  • Main
    range
    Prisma
    range compatibility
    Prisma G
    product or component type
    Rail
    accessory / separate part category
    Installation accessory
    type of rail
    Modular
    installed device
    Multi 9: fixed modular device
    Acti 9: fixed modular device
    Multi 9 : fixed modular device <= 40 A
    Acti 9 : fixed modular device <= 40 A
    Multi 9 : fixed NG125 without earth leakage protection - control: toggle
    Multi 9 : fixed NG125 with earth leakage protection
    Compact : fixed INS40 - control: direct front rotary handle - vertical installation
    Compact : fixed INS63 - control: direct front rotary handle - vertical installation
    Compact : fixed INS100 - control: direct front rotary handle - vertical installation
    Compact : fixed INS125 - control: direct front rotary handle - vertical installation
    Compact : fixed INS160 - control: direct front rotary handle - vertical installation
    Acti 9 : fixed iC120 with earth leakage protection - control: toggle
    Acti 9 : fixed iC120 without earth leakage protection - control: toggle
    poles description
    12 x 2P : fixed : NG125
    6 x 2P : fixed : NG125
    8 x 3P : fixed : NG125
    4 x 3P : fixed : NG125
    6 x 4P : fixed : NG125
    3 x 4P : fixed : NG125
    24 x 1P : fixed : iC120
    4 x 3P : fixed : INS40 vertical installation
    4 x 3P : fixed : INS63 vertical installation
    4 x 3P : fixed : INS100 vertical installation
    4 x 3P : fixed : INS125 vertical installation
    4 x 3P : fixed : INS160 vertical installation
    6 x 4P : fixed : iC120
    3 x 4P : fixed : iC120
    4 x 4P : fixed : INS40 vertical installation
    4 x 4P : fixed : INS63 vertical installation
    4 x 4P : fixed : INS100 vertical installation
    4 x 4P : fixed : INS125 vertical installation
    4 x 4P : fixed : INS160 vertical installation
    12 x 2P : fixed : iC120
    8 x 3P : fixed : iC120
    5 x 2P : fixed : iC120
    3 x 3P : fixed : iC120
    Complementary
    installation description
    Floor-standing enclosure - width 850 mm
    number of vertical modules [50 mm]
    5 module(s) : iC120 without earth leakage protection , direct in 850 mm Wide floor-standing enclosure
    4 module(s) : INS100 , direct in 850 mm Wide floor-standing enclosure
    5 module(s) : INS100 , direct in 850 mm Wide floor-standing enclosure
    4 module(s) : INS125 , direct in 850 mm Wide floor-standing enclosure
    5 module(s) : INS125 , direct in 850 mm Wide floor-standing enclosure
    4 module(s) : INS160 , direct in 850 mm Wide floor-standing enclosure
    5 module(s) : INS160 , direct in 850 mm Wide floor-standing enclosure
    4 module(s) : INS40 , direct in 850 mm Wide floor-standing enclosure
    4 module(s) : INS63 , direct in 850 mm Wide floor-standing enclosure
    3 module(s) : modular device <= 40 A , direct in 850 mm Wide floor-standing enclosure
    4 module(s) : modular device , direct in 850 mm Wide floor-standing enclosure
    5 module(s) : NG125 without earth leakage protection , direct in 850 mm Wide floor-standing enclosure
    5 module(s) : iC120 with earth leakage protection , direct in 850 mm Wide floor-standing enclosure
    5 module(s) : NG125 with earth leakage protection , direct in 850 mm Wide floor-standing enclosure
    9 mm pitches
    72
    quantity per set
    Set of 1
    height
    35 mm
    width
    662 mm
    depth
    15 mm
    product weight
    0.3 kg
    colour
    Grey
    thickness
    1.5 mm
    Environment
    standards
    IEC 61439-1
    IEC 61439-2
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Tagasi

    Keel
    • English
    Kataloog
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    catalogue Prisma G (Versioon 3.1)
    Kuupäev 18.07.18
    Suurus 73.3 MB
    CAD
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    MODULAR DEVICE RAIL W750 (Versioon 1.0)
    Kuupäev 10.09.13
    Suurus 480.2 KB
    Kuupäev 10.09.13
    Suurus 328.2 KB
    Modular device rail, L = 750 mm (Versioon 1.0)
    Kuupäev 14.05.14
    Suurus 232.3 KB
    Kuupäev 14.05.14
    Suurus 42.9 KB
    Modular device rail, L = 750 mm (Versioon 1.0)
    Kuupäev 14.05.14
    Suurus 264.8 KB
    Kuupäev 14.05.14
    Suurus 37.9 KB
    Instruktsioonid
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Prisma Plus G IP55 enclosure leaflet (Versioon 2.1)
    Kuupäev 26.11.18
    Suurus 5.4 MB
    Toote keskkonnaprofiil
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Versioon 2.0)
    REACh-deklaratsioon
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Kuupäev 8.01.19
    Suurus 0
    ELi RoHS deklaratsioon
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Kuupäev 8.01.19
    Suurus 0