Estonia

Tere tulemast ettevõtte Schneider Electric veebisaidile

Tere tulemast meie veebisaidile.

Saadaolevate toodete vaatamiseks võite valida muu riigi. Ettevõtte teabe nägemiseks avage meie ülemaailmne veebisait.

Valige teine riik või regioon

03412 Pildi tuvastamine Schneider Electric

Kuva kõik Prisma Plus

Prisma Plus - 03412

Functional units

03412 Pildi tuvastamine Schneider Electric
Kuva kõik Prisma Plus
Prisma Plus - 03412
Functional units

mounting plate vigi NSX/CVS toggle - 4P 250A horizontal width 650

Näita veel tunnuseid >
Lisa jaotisesse Minu tooted Eemalda jaotisest Minu tooted

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    product or component type
    Mounting plate
    accessory / separate part category
    Installation accessory
    installed device
    Compact: fixed INS250 - control: direct front rotary handle - horizontal installation
    Compact: fixed INV250 - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: toggle - horizontal installation
    Easypact : fixed CVS250 without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX100...160 without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: toggle - horizontal installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: toggle - horizontal installation
    Easypact : fixed CVS250 with earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: toggle - horizontal installation
    poles description
    1 x 4P : fixed : NSX100...160 horizontal installation
    1 x 4P : fixed : NSX250 horizontal installation
    1 x 4P : fixed : CVS100...160 horizontal installation
    1 x 4P : fixed : CVS250 horizontal installation
    1 x 3P : fixed : INS250 horizontal installation
    1 x 4P : fixed : INS250 horizontal installation
    1 x 3P : fixed : INV250 horizontal installation
    1 x 4P : fixed : INV250 horizontal installation
    Complementary
    installation description
    Cubicle - width 650 mm, depth 400 mm
    number of vertical modules [50 mm]
    4 module(s) : CVS100...160 without earth leakage protection , direct in 650 mm Wide cubicle
    4 module(s) : CVS250 without earth leakage protection , direct in 650 mm Wide cubicle
    4 module(s) : INS250, direct in 650 mm Wide cubicle
    4 module(s) : INV250, direct in 650 mm Wide cubicle
    4 module(s) : NSX100...160 without earth leakage protection , direct in 650 mm Wide cubicle
    4 module(s) : NSX250 without earth leakage protection , direct in 650 mm Wide cubicle
    4 module(s) : CVS100...160 with earth leakage protection , direct in 650 mm Wide cubicle
    4 module(s) : CVS250 with earth leakage protection , direct in 650 mm Wide cubicle
    4 module(s) : NSX100...160 with earth leakage protection , direct in 650 mm Wide cubicle
    4 module(s) : NSX250 with earth leakage protection , direct in 650 mm Wide cubicle
    height
    192 mm
    product weight
    1.48 kg
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    standards
    IEC 61439-2
    product certifications
    ASEFA
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
    Kuupäev 5.10.18
    Suurus 85.6 MB
    CAD
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    M.PL.HZ.FIXED NS-INS250 TOG.4P
    Kuupäev 31.07.13
    Suurus 753.5 KB
    Kuupäev 31.07.13
    Suurus 774.2 KB
    Instruktsioonid
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Kuupäev 23.05.18
    Suurus 4 MB
    Toote utiliseerimisjuhised
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Kuupäev 21.09.17
    Suurus 297.9 KB
    Toote keskkonnaprofiil
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Kuupäev 14.11.17
    Suurus 269.6 KB
    REACh Declaration
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    EU RoHS Declaration
    Kuupäev
    Suurus
    Lisa mu lemmikutesse