Tere tulemast ettevõtte Schneider Electric veebisaidile

Võite külastada meie teiste riikide või piirkondade veebisaite või avada meie ülemaailmse veebisaidi.

Valige enda asukoht

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Kuva kõik   Acti9 NG125
18861 Pildi tuvastamine Schneider Electric

18861

Green premium brand logo
18861 Pildi tuvastamine Schneider Electric
18861
Green premium brand logo

Miniature circuit-breaker, Acti9 NG125L, 4P, 32 A, D curve, 50 kA (IEC 60947-2)

Näita veel tunnuseid
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.

  • Main
    range of product
    NG125
    range
    Acti 9
    product name
    Acti 9 NG125
    product or component type
    Miniature circuit-breaker
    device short name
    NG125L
    device application
    Distribution
    poles description
    4P
    number of protected poles
    4
    neutral position
    Left
    [In] rated current
    32 A 40 °C
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    D
    breaking capacity
    100 kA Icu 220...240 V AC 50/60 Hz EN/IEC 60947-2
    40 kA Icu 440 V AC 50/60 Hz EN/IEC 60947-2
    50 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
    15 kA Icu 500 V AC 50/60 Hz EN/IEC 60947-2
    36 kA Icu <= 500 V DC EN/IEC 60947-2
    utilisation category
    Category A conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    380...415 V AC 50/60 Hz
    500 V AC 50/60 Hz
    <= 500 V DC
    220...240 V AC 50/60 Hz
    440 V AC 50/60 Hz
    magnetic tripping limit
    12 x In +/- 20 %
    [Ics] rated service breaking capacity
    75 kA 75 % EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
    37,5 kA 75 % EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
    30 kA 75 % EN/IEC 60947-2 - 440 V AC 50/60 Hz
    11,25 kA 75 % EN/IEC 60947-2 - 500 V AC 50/60 Hz
    50 kA 100 % EN/IEC 60947-2 - 500 V DC
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kVEN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    Manual tripping test
    local signalling
    ON/OFF indication
    Trip indicator
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    comb busbar and distribution block compatibility
    YES
    9 mm pitches
    12
    height
    103 mm
    width
    108 mm
    depth
    81 mm
    net weight
    0,96 kg
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    locking options description
    Integrated padlocking
    connections - terminals
    Tunnel type terminals 1,5…50 mm² rigid
    Tunnel type terminals 1…35 mm² flexible
    wire stripping length
    20 mm
    tightening torque
    3,5 N.m
    earth-leakage protection
    Separate block
    Environment
    standards
    EN/IEC 60947-2
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK05 EN/IEC 62262
    pollution degree
    3 conforming to IEC 60947-2
    overvoltage category
    IV
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    −30…70 °C
    ambient air temperature for storage
    −40…70 °C
    Packing Units
    Osa tüüp pakil 1
    PCE
    Osade arv pakis 1
    1
    Pakk 1 kaal
    997 g
    Pakk 1 kõrgus
    8,6 cm
    Pakk 1 laius
    12,4 cm
    Pakk 1 pikkus
    15,7 cm
    Osa tüüp pakil 2
    S03
    Osade arv pakis 2
    12
    Pakk 2 kaal
    12,385 kg
    Pakk 2 kõrgus
    30 cm
    Pakk 2 laius
    30 cm
    Pakk 2 pikkus
    40 cm
    Offer Sustainability
    Jätkusuutliku pakkumise olek
    Green Premium toode
    REACh-määrus
    Ilma SVHC REACh-ta
    Jah
    ELi RoHS direktiiv
    Mürgiste raskemetallideta
    Jah
    Elavhõbedavaba
    Jah
    RoHS eranditeave
    Hiina EoHS regulatsioon
    Hiina RoHS deklaratsioon
    Ennetav Hiina RoHS deklaratsioon (ei kuulu Hiina RoHS-i õigussfääri)
    Keskkonnaalane avaldus
    Ringlusprofiil
    WEEE
    Tootest tuleb Euroopa Liidu turgudel vabaneda vastavuses erijäätmeseadustele ning see ei tohi sattuda olmeprügi sekka.
    Contractual warranty
    Garantii
    18 months