Estonia

Tere tulemast ettevõtte Schneider Electric veebisaidile

Tere tulemast meie veebisaidile.

Saadaolevate toodete vaatamiseks võite valida muu riigi. Ettevõtte teabe nägemiseks avage meie ülemaailmne veebisait.

Valige teine riik või regioon

33332 Pildi tuvastamine Schneider Electric

Kuva kõik Compact NS test larger local 630A

Compact NS test larger local 630A - 33332

Products

33332 Pildi tuvastamine Schneider Electric
Kuva kõik Compact NS test larger local 630A
Compact NS test larger local 630A - 33332
Products

circuit breaker Compact NS800L - 800 A - 3 poles - drawout - without trip unit

Näita veel tunnuseid >
Lisa jaotisesse Minu tooted Eemalda jaotisest Minu tooted

  • Main
    range of product
    NS630b...1600
    product or component type
    Basic frame
    device short name
    Compact NS800L
    device application
    Distribution
    circuit breaker name
    Compact NS800L
    poles description
    3P
    network type
    AC
    breaking capacity code
    L
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    Complementary
    network frequency
    50/60 Hz
    control type
    Rotary handle
    Toggle
    mounting mode
    Drawout
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    [In] rated current
    800 A ( 50 °C )
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    800 A
    breaking capacity
    Icu 100 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 130 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 150 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 150 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 100 kA 500/525 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    Ics 130 kA 440 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    Ics 150 kA 220/240 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    Ics 150 kA 380/415 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    protection type
    Without protection
    mechanical durability
    10000 cycles conforming to IEC 60947-2
    electrical durability
    2000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
    3000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    3000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    4000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    70 mm
    height
    327 mm
    width
    210 mm
    depth
    147 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    LCIE
    power losses
    40 W
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Tagasi

    Keel
    • English
    Kataloog
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    CAD
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Basic circuiit breaker Compact NS630b to NS1600 3P; manually operarted withdrawable device
    NS 3P BASIC BREAKER DRAWOUT VERSION
    Kuupäev 25.09.13
    Suurus 551 KB
    Kuupäev 25.09.13
    Suurus 803.8 KB
    Sertifikaat
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Kuupäev 13.12.17
    Suurus 291.6 KB
    Instruktsioonid
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Toote utiliseerimisjuhised
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Kuupäev 18.01.12
    Suurus 650.1 KB
    Kuupäev 31.10.18
    Suurus 234.6 KB