Tere tulemast ettevõtte Schneider Electric veebisaidile

Võite külastada meie teiste riikide või piirkondade veebisaite või avada meie ülemaailmse veebisaidi.

Valige enda asukoht

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Kuva kõik   Compact NS test larger local 630A
33339 Pildi tuvastamine Schneider Electric

33339

33339 Pildi tuvastamine Schneider Electric
33339

circuit breaker ComPact NS800H, 70 kA at 415 VAC, Micrologic 5.0 A trip unit, 800 A, fixed,4 poles 4d

Näita veel tunnuseid
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.

  • Main
    range
    ComPact
    product name
    ComPact NS
    range of product
    ComPact NS630b...1600
    device short name
    Compact NS800H
    product or component type
    Circuit breaker
    device application
    Distribution
    Number of poles
    4P
    protected poles description
    4d
    neutral position
    Left
    (In) rated current up to 65 °C
    800 A 50 °C
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    network type
    AC
    network frequency
    50/60 Hz
    suitability for isolation
    Yes EN/IEC 60947-2
    utilisation category
    Category B
    [Icu] rated ultimate short-circuit breaking capacity
    42 kA Icu 660/690 V AC 50/60 Hz IEC 60947-2
    65 kA Icu 440 V AC 50/60 Hz IEC 60947-2
    70 kA Icu 380/415 V AC 50/60 Hz IEC 60947-2
    85 kA Icu 220/240 V AC 50/60 Hz IEC 60947-2
    50 kA Icu 500/525 V AC 50/60 Hz IEC 60947-2
    Performance level
    H 70 kA 415 V AC
    trip unit name
    Micrologic 5.0 A
    trip unit technology
    Electronic
    trip unit protection functions
    LSI
    control type
    Toggle
    Rotary handle
    Circuit breaker mounting mode
    Fixed
    Complementary
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kVIEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    30 kA 660/690 V AC 50/60 Hz IEC 60947-2
    40 kA 500/525 V AC 50/60 Hz IEC 60947-2
    50 kA 220/240 V AC 50/60 Hz IEC 60947-2
    50 kA 380/415 V AC 50/60 Hz IEC 60947-2
    50 kA 440 V AC 50/60 Hz IEC 60947-2
    [Icw] rated short-time withstand current
    19,2 kA 1 s IEC 60947-2
    mechanical durability
    10000 cycles
    electrical durability
    2000 cycles 690 V In
    4000 cycles 690 V In/2
    5000 cycles at 440 V In
    6000 cycles 440 V In/2
    power losses
    15 W
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    connection pitch
    70 mm
    protection type
    Overload protection (long time)
    Short time short-circuit protection
    Instantaneous short-circuit protection
    trip unit rating
    800 A 50 °C
    Long-time pick-up adjustment type Ir (thermal protection)
    Adjustable 9 settings
    [Ir] long-time protection pick-up adjustment range
    0.4...1 x In
    Long-time protection delay adjustment type tr
    Adjustable 9 settings
    [tr] long-time protection delay adjustment range
    12,5…600 s 1.5 x Ir
    0,5…24 s 6 x Ir
    0,7…16,6 s 7.2 x Ir
    thermal memory
    20 mn
    Short-time protection pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] Short-time protection pick-up adjustment range
    1.5...10 x Ir
    Short-time protection delay adjustment type tsd
    Adjustable
    [tsd] Short-time protection delay adjustment range
    0,1…0,4 s I²t=on
    0…0,4 s I²t=off
    Instantaneous protection pick-up adjustment type Ii
    Adjustable
    [Ii] instantaneous protection pick-up adjustment range
    2...15 x In
    Off
    earth-leakage protection
    Without
    Neutral protection settings
    No protection (3d)
    0.5 x Ir (3d + N/2)
    1 x Ir (4d)
    zone selective interlocking ZSI
    With
    auxiliary contact composition
    1 NO/NC
    local signalling
    Fault indication 4 LEDs red)
    Overload 1 LED yellow)
    display type
    LCD display
    type of measurement
    Ammeter
    Width (W)
    280 mm
    Height (H)
    327 mm
    Depth (D)
    147 mm
    net weight
    18 kg
    Environment
    standards
    EN/IEC 60947-2
    product certifications
    ASTA
    ASEFA
    pollution degree
    3 IEC 60947
    IP degree of protection
    IP40 IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    ambient air temperature for operation
    −25…70 °C
    ambient air temperature for storage
    −40…85 °C
    relative humidity
    0…95 %
    operating altitude
    0...2000 m without derating
    2000 m...5000 m with derating
    Pakke osad
    Pakk 1 kaal
    15,970 kg
    Pakk 1 kõrgus
    37,000 cm
    Pakk 1 laius
    38,000 cm
    Pakk 1 pikkus
    30,000 cm
    Contractual warranty
    Garantii
    18 months
  • Kuva kõik
    View less

    Dokumendid

    Keel
    • Kõik keeled13
    • English13
    • Chinese3
    • French8
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Kataloog
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors (Versioon 3.3)
    Kirjeldus
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors
    prp.document.label.format pdf
    Suurus 111 MB
    Kuupäev 13.08.20
    Kirjeldus
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors
    Kasutusjuhend
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    User manual Compact NS630b - 1600 (Versioon 08)
    Kirjeldus
    User manual Compact NS630b - 1600
    prp.document.label.format pdf
    Suurus 3.2 MB
    Kuupäev 1.10.17
    Kirjeldus
    User manual Compact NS630b - 1600
    Instruktsioonid
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    prp.document.label.format pdf
    Suurus 2.6 MB
    Kuupäev 23.04.18
    Kasutuselt kõrvaldamise teave
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    prp.d