Estonia

Tere tulemast ettevõtte Schneider Electric veebisaidile

Tere tulemast meie veebisaidile.

Saadaolevate toodete vaatamiseks võite valida muu riigi. Ettevõtte teabe nägemiseks avage meie ülemaailmne veebisait.

Valige teine riik või regioon

molded case switch-disconnector Compact NS630b NA - 630 A - 3 poles

Näita veel tunnuseid >
Lisa jaotisesse Minu tooted Eemalda jaotisest Minu tooted

  • Main
    product name
    Compact NS
    device short name
    Compact NS630b NA
    product or component type
    Switch disconnector
    device application
    Distribution
    offer type
    C4
    poles description
    3P
    network type
    AC
    performance level
    NA
    suitability for isolation
    Yes according to IEC 60947-3
    Complementary
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    [Ie] rated operational current
    AC-23A: 630 A AC 50/60 Hz 220/240 V
    AC-23A: 630 A AC 50/60 Hz 380/415 V
    AC-23A: 630 A AC 50/60 Hz 440/480 V
    AC-23A: 630 A AC 50/60 Hz 500/525 V
    AC-23A: 630 A AC 50/60 Hz 660/690 V
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz according to IEC 60947-3
    [Uimp] rated impulse withstand voltage
    8 kV according to IEC 60947-3
    [Ith] conventional free air thermal current
    630 A ( 60 °C )
    [Icw] rated short-time withstand current
    25 kA ( 0.5 s ) according to IEC 60947-3
    4 kA ( 20 s ) according to IEC 60947-3
    [Icm] rated short-circuit making capacity
    52 kA 690 V AC 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz according to IEC 60947-3
    contact position indicator
    Yes
    visible break
    No
    mechanical durability
    6000 cycles conforming to IEC 60947-3
    electrical durability
    1000 cycles 440 V AC 50/60 Hz according to IEC 60947-3
    connection pitch
    70 mm
    height
    327 mm
    width
    210 mm
    depth
    147 mm
    product weight
    14 kg
    Environment
    standards
    IEC 60947-3
    product certifications
    ASEFA
    ASTA
    pollution degree
    3 according to IEC 60947-3
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Tagasi

    Keel
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • English
    Kataloog
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors (Versioon 3.3)
    CAD
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Basic swith-disconnector Compact NS630b to NS1600 3P; fixed manually operated (Versioon 1.0)
    CAD files for 33420: Basic swith-disconnector Compact NS630b to NS1600 3P; fixed manually operated (Versioon 1.0)
    Instruktsioonid
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Compact NS630b-1600 : Fixed and withdrawable Circuit-Breaker + Accessories (Versioon 12)
    Kasutuselt kõrvaldamise teave
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    End-of-Life Instructions Masterpact NT (Versioon 2.0)
    Kuupäev 9.01.19
    Suurus 653.1 KB
    End-of-Life Instructions Compact NS 630-1600 (Versioon 1.0)