Estonia

Tere tulemast ettevõtte Schneider Electric veebisaidile

Tere tulemast meie veebisaidile.

Saadaolevate toodete vaatamiseks võite valida muu riigi. Ettevõtte teabe nägemiseks avage meie ülemaailmne veebisait.

Valige teine riik või regioon

33513 Pildi tuvastamine Schneider Electric

Kuva kõik Micrologic

Micrologic - 33513

Products

33513 Pildi tuvastamine Schneider Electric
Kuva kõik Micrologic
Micrologic - 33513
Products

Micrologic 6.0 A trip unit - LSIG - for NS 630b..1600 fixed, NS 1600b..3200

Näita veel tunnuseid >
Lisa jaotisesse Minu tooted Eemalda jaotisest Minu tooted

  • Main
    range of product
    NS1600b...3200
    NS630b...1600
    product or component type
    Control unit
    range compatibility
    Compact NS1600b...3200
    Compact NS630b...1600
    device application
    Distribution
    poles description
    3P
    4P
    protected poles description
    3t
    3t + N/2
    4t
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    Micrologic 6.0 A
    trip unit technology
    Electronic
    trip unit protection functions
    Selective + earth-fault protection
    trip unit rating
    630 A ( 50 °C )
    800 A ( 50 °C )
    1000 A ( 50 °C )
    1250 A ( 50 °C )
    1600 A ( 50 °C )
    2000 A ( 50 °C )
    3200 A ( 50 °C )
    2500 A ( 50 °C )
    protection type
    Earth fault
    Instantaneous short-circuit protection
    Overload protection (long time)
    Short time short-circuit protection
    Complementary
    mounting mode
    Fixed
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable 9 settings
    [tr] long-time delay adjustment range
    0.7...16.6 s 7.2 x Ir
    0.7...24 s 6 x Ir
    12.5...600 s 1.5 x Ir
    thermal memory
    20 mn
    short-time pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Adjustable 5 settings
    [tsd] short-time delay adjustment range
    0.02...0.5 s
    instantaneous pick-up adjustment type Ii
    Adjustable
    instantaneous pick-up adjustment range
    2...15 x In
    Off
    ground-fault time delay adjustment type -tg
    Adjustable 5 settings
    ground-fault pick-up adjustment type
    Adjustable 9 settings
    [tg] ground-fault time delay adjustment range
    0...0.4 s
    [Ig] ground-fault pick-up adjustment range
    0.2...1 x In 400 A < In < 1250 A
    0.3...1 x In In <= 400 A
    0.4...1 x In In >= 1250 A
    zone selective interlocking ZSI
    With
    display type
    Digital display
    type of measurement
    Ammeter
    Contractual warranty
    Warranty period
    18 months
  • Tagasi

    Keel
    • English
    Kataloog
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors (Versioon 3.3)
    Kasutusjuhend
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Micrologic A and E Control units - User manual (Versioon 07)
    Guide d'exploitation Masterpact NT06-16 CEI (Versioon 07)
    User manual Masterpact NT06-16 IEC (Versioon 06)
    Kuupäev 31.10.18
    Suurus 4.8 MB
    Instruktsioonid
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Masterpact NT: Circuit-Breaker accessories (Versioon 05)
    Kuupäev 31.10.18
    Suurus 147.9 KB
    Compact NS630b-1600 : Fixed and withdrawable remote control Circuit-Breaker + Accessories (Versioon 10)
    Compact NS630b-1600 : Fixed and withdrawable Circuit-Breaker + Accessories (Versioon 12)
    Toote keskkonnaprofiil
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    PEP Masterpact NW08 to NW40 circuit breaker (Versioon 1.1)