Estonia

Tere tulemast ettevõtte Schneider Electric veebisaidile

Tere tulemast meie veebisaidile.

Saadaolevate toodete vaatamiseks võite valida muu riigi. Ettevõtte teabe nägemiseks avage meie ülemaailmne veebisait.

Valige teine riik või regioon

34004 Pildi tuvastamine Schneider Electric

Kuva kõik Compact NS test larger local 630A

Compact NS test larger local 630A - 34004

Products

34004 Pildi tuvastamine Schneider Electric
Kuva kõik Compact NS test larger local 630A
Compact NS test larger local 630A - 34004
Products

circuit breaker Compact NS1600bH 1600 A - 4 poles - fixed - without trip unit

Näita veel tunnuseid >
Lisa jaotisesse Minu tooted Lisa jaotisesse Minu tooted

  • Main
    range of product
    NS1600b...3200
    product or component type
    Basic frame
    device short name
    Compact NS1600bH
    device application
    Distribution
    circuit breaker name
    Compact NS1600bH
    poles description
    4P
    neutral position
    Left
    network type
    AC
    breaking capacity code
    H
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    Complementary
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    (In) rated current up to 65 °C
    1600 A ( 50 °C )
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    1600 A
    breaking capacity
    Icu 125 kAat 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 85 kAat 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    Icu 85 kAat 440 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 64 kA 380/415 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    Ics 64 kA 440 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    Ics 94 kA 220/240 V AC 50/60 Hz manual operation conforming to IEC 60947-2
    protection type
    Without protection
    mechanical durability
    5000 cycles conforming to IEC 60947-2
    electrical durability
    1000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
    2000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
    2000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    3000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    115 mm
    [Icw] rated short-time withstand current
    32 kA ( 3 s ) conforming to IEC 60947-2
    integral instant protection
    130 kA
    height
    350 mm
    width
    535 mm
    depth
    160 mm
    Environment
    standards
    IEC 60947-2
    product certifications
    ASEFA
    ASTA
    LCIE
    power losses
    84 W
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    pollution degree
    3 conforming to IEC 60947
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Tagasi

    Keel
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    • English
    Kataloog
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors (Versioon 3.3)
    Kasutusjuhend
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Installation manual Compact NS1600b-3200 : Fixed and withdrawable Circuit-Breaker (Versioon 03)
    CAD
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Compact NS1600bb to NS3200 4P (Versioon 1.0)
    Kuupäev 25.04.13
    Suurus 1.1 MB
    Kuupäev 25.04.13
    Suurus 514.7 KB
    CAD files for 34004: Front-connected circuit breaker Compact NS1600bb to NS3200 4P; fixed manually operated (Versioon 1.0)
    4P BASIC FRAME (Versioon 1.0)
    Kuupäev 25.11.13
    Suurus 870.1 KB
    Kuupäev 25.11.13
    Suurus 354 KB
    Instruktsioonid
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Compact NS630b-1600 : Fixed and withdrawable Circuit-Breaker + Accessories (Versioon 12)