Estonia

Tere tulemast ettevõtte Schneider Electric veebisaidile

Tere tulemast meie veebisaidile.

Saadaolevate toodete vaatamiseks võite valida muu riigi. Ettevõtte teabe nägemiseks avage meie ülemaailmne veebisait.

Valige teine riik või regioon

34031 Pildi tuvastamine Schneider Electric

Kuva kõik Compact NS test larger local 630A

Compact NS test larger local 630A - 34031

Products

34031 Pildi tuvastamine Schneider Electric
Kuva kõik Compact NS test larger local 630A
Compact NS test larger local 630A - 34031
Products

molded case switch-disconnector Compact NS2500 NA - 2500 A - 4 poles

Näita veel tunnuseid >
Lisa jaotisesse Minu tooted Lisa jaotisesse Minu tooted

  • Main
    product name
    Compact NS
    device short name
    Compact NS2500 NA
    product or component type
    Switch disconnector
    device application
    Distribution
    offer type
    C5
    poles description
    4P
    network type
    AC
    performance level
    NA
    suitability for isolation
    Yes according to IEC 60947-3
    Complementary
    network frequency
    50/60 Hz
    control type
    Toggle
    mounting mode
    Fixed
    upside connection
    Front
    downside connection
    Front
    [Ie] rated operational current
    AC-23A: 2500 A AC 50/60 Hz 220/240 V
    AC-23A: 2500 A AC 50/60 Hz 380/415 V
    AC-23A: 2500 A AC 50/60 Hz 440/480 V
    AC-23A: 2500 A AC 50/60 Hz 500/525 V
    AC-23A: 2500 A AC 50/60 Hz 660/690 V
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz according to IEC 60947-3
    [Uimp] rated impulse withstand voltage
    8 kV according to IEC 60947-3
    [Ith] conventional free air thermal current
    2500 A ( 60 °C )
    [Icw] rated short-time withstand current
    32 kA ( 3 s ) according to IEC 60947-3
    [Icm] rated short-circuit making capacity
    135 kA 690 V AC 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz according to IEC 60947-3
    contact position indicator
    Yes
    visible break
    No
    mechanical durability
    6000 cycles conforming to IEC 60947-3
    electrical durability
    AC-23A : 1000 cycles 440 V AC 50/60 Hz according to IEC 60947-3
    connection pitch
    115 mm
    height
    350 mm
    width
    535 mm
    depth
    160 mm
    product weight
    36 kg
    Environment
    standards
    IEC 60947-3
    product certifications
    ASEFA
    ASTA
    pollution degree
    3 according to IEC 60947-3
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -50...85 °C
    Contractual warranty
    Warranty period
    18 months
  • Tagasi

    Keel
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    • English
    Kataloog
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Catalogue COMPACT NS 630b to 3200A Circuit breakers and switch-disconnectors (Versioon 3.3)
    CAD
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Compact NS1600bb to NS3200 4P (Versioon 1.0)
    Kuupäev 25.04.13
    Suurus 1.1 MB
    Kuupäev 25.04.13
    Suurus 447.4 KB
    CAD files for 34031: Front-connected switch-disconnectorCompact NS1600bb to NS3200 4P; fixed manually operated (Versioon 1.0)
    BREAKER MOLDED CASE SWITCHDISCONNEC TO R (Versioon 1.0)
    Kuupäev 12.09.13
    Suurus 763 KB
    Instruktsioonid
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Neutral to right for Masterpact NT06-16 (Versioon 03)
    Compact NS630b-1600 : Fixed and withdrawable Circuit-Breaker + Accessories (Versioon 12)