-
Müüdavad tooted
Main range Masterpactproduct name Masterpact NWproduct or component type Switch disconnectordevice short name Masterpact NW20switch-disconnector name Masterpact NW20HAdevice application Protectionpoles description 3Pnetwork type ACnetwork frequency 50/60 Hz[Ie] rated operational current 2000 A AC 50/60 Hz 690 V[Ui] rated insulation voltage 1000 V AC 50/60 Hz conforming to IEC 60947-3[Uimp] rated impulse withstand voltage 12 kV conforming to IEC 60947-3[Icm] rated short-circuit making capacity 105 kA 220...690 V AC 50/60 Hz[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-3breaking capacity code HAsuitability for isolation Yes conforming to IEC 60947-3contact position indicator Yesvisible break Nopollution degree 4 conforming to IEC 60664-1Complementary control type Push-buttonmounting mode Fixed[Icw] rated short-time withstand current 36 kA ( 3 s ) conforming to IEC 60947-350 kA ( 1 s ) conforming to IEC 60947-3mechanical durability 10000 cycles without maintenance conforming to IEC 60947-320000 cycles with maintenance conforming to IEC 60947-3electrical durability AC-23A: 6000 cycles 690 V AC 50/60 Hz without maintenance conforming to IEC 60947-3AC-23A: 8000 cycles 440 V AC 50/60 Hz without maintenance conforming to IEC 60947-3AC-3: 6000 cycles 440/690 V AC 50/60 Hz without maintenance conforming to IEC 60947-3connection pitch 115 mmheight 352 mmwidth 442 mmdepth 297 mmproduct weight 60 kgEnvironment standards IEC 60947-3product certifications ASEFAASTAambient air temperature for operation -25...70 °Cambient air temperature for storage -35...85 °CContractual warranty Warranty period 18 months 18 months -
Tagasi
Keel- Spanish
- Portuguese
- Russian
- French
- Italian
- German
- Chinese
- English
KasutusjuhendSuurusLisa mu lemmikutesseCircuit breakers and switch-disconnnectors Masterpact NW08-63 (Versioon 07)CADSuurusLisa mu lemmikutesseswitch disconnector Masterpact NT (Versioon 1.0)Basic switch-disconnector Masterpact NW08 to NW40 3P; fixed (Versioon 1.0)CAD files for 48061: Basic switch-disconnector Masterpact NW08 to NW40 3P; fixed (Versioon 1.0)Kuupäev 17.01.19Suurus 288.2 KBInstruktsioonidSuurusLisa mu lemmikutesseFixed and drawout circuit breaker - Masterpact NW (Versioon 12)Kasutuselt kõrvaldamise teaveSuurusLisa mu lemmikutesseEoLI-Masterpact NW 25 H1 three pole draw out circuit breaker with Micrologic 5.0A control unit (Versioon 1.0)EoLI-Masterpact NW 25 H1 three pole draw out circuit breaker with Micrologic 5.0A control unit (pdf)Kuupäev 21.09.17Suurus 767.7 KBEnd-of-Life Instructions Masterpact NW (Versioon 1.0)Toote keskkonnaprofiilSuurusLisa mu lemmikutessePEP-Masterpact NW 25 H1 three pole draw out circuit breaker with Micrologic 5.0A control unit (Versioon 1.0)Kuupäev 20.11.17Suurus 290.1 KBPEP Masterpact NW08 to NW40 circuit breaker (Versioon 1.1)