Estonia

Tere tulemast ettevõtte Schneider Electric veebisaidile

Tere tulemast meie veebisaidile.

Saadaolevate toodete vaatamiseks võite valida muu riigi. Ettevõtte teabe nägemiseks avage meie ülemaailmne veebisait.

Valige teine riik või regioon

52450 Pildi tuvastamine Schneider Electric
Tootmisest maas

52450 Pildi tuvastamine Schneider Electric
Tootmisest maas

varmeter controller - Varlogic - NRC12

Näita veel tunnuseid >
52450  pole välja vahetatud. Lisateabe saamiseks võtke ühendust klienditoega.
Lisa jaotisesse Minu tooted Eemalda jaotisest Minu tooted

  • Main
    range
    VarPlus
    range of product
    Varlogic N
    product name
    VarLogic NR
    device short name
    NRC12
    product or component type
    Power factor controller
    language
    Spanish
    French
    Portuguese
    English
    German
    Complementary
    number of step output contacts
    12
    [Us] rated supply voltage
    380...415 V AC 50/60 Hz
    220...240 V AC 50/60 Hz
    110 V AC 50/60 Hz
    measurement current
    0...5 A
    measurement voltage
    110 V AC 50/60 Hz
    690 V AC 50/60 Hz
    220...240 V AC 50/60 Hz
    380...415 V AC 50/60 Hz
    operating mode
    Manual
    number of quadrant operation for generator application
    4
    device connection
    Communication protocol: Modbus interface: RS485
    Temperature external probe
    colour code
    (RAL 7016)
    display type
    Backlighted graphic screen 55 x 28 mm
    type of measurement
    History of alarms
    Step output status (capacitance loss monitoring)
    Cos φ
    Capacitor current overload Irms/I1
    Switching cycles and connected time counter
    Network technical data : load and reactive currents, voltage, powers (S, P, Q)
    Total voltage harmonic distortion THD (U)
    Ambient temperature inside the cubicle
    Voltage and current harmonic spectrum (orders 3, 5, 7, 11, 13)
    Total current harmonic distortion THD (I)
    Connected steps
    Step configuration (fixed step, auto, disconnected)
    type of alarms
    Hunting (unstable regulation) / Action: message and alarm contact
    Low power factor / Action: message and alarm contact
    Overcompensation / Action: message and alarm contact
    Total harmonic distortion (> 7 %) / Action: message and alarm contact
    Low current (< 2.5 %) / Action: message
    High current (> 115 %) / Action: message
    Overcurrent (> 115 % I1) / Action: message and alarm contact
    Voltage low (< 80 % Uo within 1 s) / Action: message and alarm contact
    Overvoltage (> 110 % Uo) / Action: message and alarm contact
    Capacitor current overload (Irms/I1) (> 1.5) / Action: message and alarm contact
    Capacitor capacitance loss (-25 %) / Action: message and alarm contact
    Under voltage (5 % x Uo) / Action: message
    Abnormal cos φ (< 0.5 ind or 0.8 cap) / Action: message and alarm contact
    Overtemperature (θ >= θo (θo = 50 °C maximum)) / Action: message and alarm contact
    Overtemperature (θ >= θo - 15 °C) / Action: fan switch
    input type
    Insensitive to phase rotation polarity
    Phase to phase
    Phase to neutral
    Current input CT...X/5 A and X/1 A
    Insensitive to CT polarity
    output type
    Free outputs contacts current : 0.3 A 110 V DC
    Free outputs contacts current : 0.6 A 60 V DC
    Free outputs contacts current : 1 A 400 V AC 50/60 Hz
    Free outputs contacts current : 2 A 24 V DC
    Free outputs contacts current : 2 A 250 V AC 50/60 Hz
    Free outputs contacts current : 5 A 120 V AC 50/60 Hz
    settings operating mode
    Automatic
    Manual
    type of setting
    Choice of stepping programs : circular
    Choice of stepping programs : linear
    Choice of stepping programs : normal
    Choice of stepping programs : optimal
    Delay between 2 successive switch on the same step : 10...900 s
    Step configuration programming : auto
    Step configuration programming : disconnected
    Step configuration programming : fixed
    Target cos phi : 0.85 inductive...0.9 capacitive
    Target cos phi : dual cos φ
    measurement accuracy
    +/- 2 %
    time delay range
    10...180 s
    10...900 s for on reconnection
    step sequences
    Personalized
    mounting location
    In cabinet
    Panel
    mounting support
    35 mm DIN rail conforming to EN 50022
    height
    150 mm
    width
    150 mm
    depth
    80 mm
    product weight
    1 kg
    Environment
    standards
    IEC 61326
    EN 61010-1
    IEC 61010-1
    IP degree of protection
    Rear face : IP20
    Front face : IP41
    ambient air temperature for operation
    0...60 °C
    ambient air temperature for storage
    -20...60 °C
    climatic withstand
    Ambient air temperature for storage: - 20...60 °C
    Contractual warranty
    Warranty period
    18 months
  • Tagasi

    Keel
    • French
    • English
    Kasutusjuhend
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    User manual Varlogic NRC12 (Versioon 01)
    Kuupäev 12.01.15
    Suurus 5.3 MB
    Kuupäev 12.01.15
    Suurus 1.9 MB
    Sertifikaat
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Composants équipement de compensation BT : Varlogic NRC12 - Modbus over Serial Line Certificate (Versioon 1.0)
    Vastavusdeklaratsioon
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Composants équipement de compensation BT : CE marking : Manufacturer declaration VARLOGIC NRC12 (Versioon 1.0)
    Composants équipement de compensation BT : Declaration of conformity VARLOGIC NRC12 (Versioon 1.0)