Estonia

Tere tulemast ettevõtte Schneider Electric veebisaidile

Tere tulemast meie veebisaidile.

Saadaolevate toodete vaatamiseks võite valida muu riigi. Ettevõtte teabe nägemiseks avage meie ülemaailmne veebisait.

Valige teine riik või regioon

trip unit Micrologic 5.0 H - for Masterpact NT/NW - UL 489 - fixed

Näita veel tunnuseid >
Lisa jaotisesse Minu tooted Eemalda jaotisest Minu tooted

  • Main
    range of product
    Masterpact NT UL 489
    Masterpact NW UL 489
    product or component type
    Control unit
    range compatibility
    Masterpact NT08...12 UL 489
    Masterpact NW08...50 UL 489
    device application
    Distribution
    poles description
    3P
    4P
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    Micrologic 5.0 H
    trip unit technology
    Electronic
    trip unit protection functions
    Selective protection
    trip unit rating
    630 A ( 50 °C )
    800 A ( 50 °C )
    1000 A ( 50 °C )
    1250 A ( 50 °C )
    1600 A ( 50 °C )
    2000 A ( 50 °C )
    3200 A ( 50 °C )
    5000 A ( 50 °C )
    6300 A ( 50 °C )
    2500 A ( 50 °C )
    4000 A ( 50 °C )
    protection type
    Instantaneous short-circuit protection
    Overload protection (long time)
    Short time short-circuit protection
    Complementary
    mounting mode
    Fixed
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.4...1 x In
    long time delay adjustment type
    Adjustable 9 settings
    [tr] long-time delay adjustment range
    0.7...16.6 s 7.2 x Ir
    0.7...24 s 6 x Ir
    12.5...600 s 1.5 x Ir
    thermal memory
    20 mn
    short-time pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] short-time pick-up adjustment range
    1.5...10 x Ir
    short-time delay adjustment type
    Adjustable 5 settings
    [tsd] short-time delay adjustment range
    0.02...0.5 s
    instantaneous pick-up adjustment type Ii
    Adjustable 9 settings
    instantaneous pick-up adjustment range
    2...15 x In
    Off
    display type
    Digital display
    type of measurement
    Harmonics meter
    Environment
    standards
    UL 489
    Contractual warranty
    Warranty period
    18 months
  • Tagasi

    Keel
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • English
    Kasutusjuhend
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Micrologic A and E Control units - User manual (Versioon 07)
    User manual Masterpact NT06-16 IEC (Versioon 06)
    Kuupäev 31.10.18
    Suurus 4.8 MB
    Micrologic 5.0H to 7.0H Control units - User manual (Versioon 06)
    Guide d'exploitation Masterpact NT06-16 CEI (Versioon 07)
    Instruktsioonid
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Fixed and drawout circuit breaker - Masterpact NW (Versioon 12)