Miniature circuit breaker (MCB), Acti9 K60N, 1P, 13A, C curve, 6000A (IEC/EN 60898-1)
A9K02113
Toote keskkonnatoime Lisateave
Energiasäästlik disaini järgi
Tehnilised andmed
Device application | Distribution |
---|---|
Range | Acti9 |
Product name | Acti9 K60 |
Product or component type | Miniature circuit-breaker |
device short name | K60N |
Poles description | 1P |
Number of protected poles | 1 |
[In] rated current | 13 A |
Network type | AC |
Trip unit technology | Thermal-magnetic |
Curve code | C |
breaking capacity | 6000 A Icn 230 V AC 50/60 Hz EN/IEC 60898-1 |
utilisation category | Category A IEC 60947-2 |
suitability for isolation |