Estonia

Tere tulemast ettevõtte Schneider Electric veebisaidile

Tere tulemast meie veebisaidile.

Saadaolevate toodete vaatamiseks võite valida muu riigi. Ettevõtte teabe nägemiseks avage meie ülemaailmne veebisait.

Valige teine riik või regioon

ATS48C32Q Pildi tuvastamine Schneider Electric

Kuva kõik Altistart 48

Altistart 48 - ATS48C32Q

Soft starters

ATS48C32Q Pildi tuvastamine Schneider Electric
Kuva kõik Altistart 48
Altistart 48 - ATS48C32Q
Soft starters

soft starter for asynchronous motor - ATS48 - 285 A - 230..415 V - 75..250 KW

Näita veel tunnuseid >
Lisa jaotisesse Minu tooted Eemalda jaotisest Minu tooted

  • Main
    range of product
    Altistart 48
    product or component type
    Soft starter
    product destination
    Asynchronous motors
    product specific application
    Heavy duty industry and pumps
    device short name
    ATS48
    power supply voltage
    230...415 V (- 15...10 %)
    motor power kW
    75 kW at 230 V (connection in the motor supply line) for severe applications
    90 kW at 230 V (connection in the motor supply line) for standard applications
    132 kW at 230 V (connection to the motor delta terminals) for severe applications
    132 kW at 400 V (connection in the motor supply line) for severe applications
    160 kW at 230 V (connection to the motor delta terminals) for standard applications
    160 kW at 400 V (connection in the motor supply line) for standard applications
    220 kW at 400 V (connection to the motor delta terminals) for severe applications
    250 kW at 400 V (connection to the motor delta terminals) for standard applications
    power dissipation in W
    For severe applications 695 W
    For standard applications 902 W
    utilisation category
    AC-53A
    type of start
    Start with torque control (current limited to 5 In)
    Icl nominal current
    320 A (connection in the motor supply line) for severe applications
    554 A (connection to the motor delta terminals) for severe applications
    554 A (connection to the motor delta terminals) for standard applications
    320 A (connection in the motor supply line) for standard applications
    IP degree of protection
    IP00
    Complementary
    assembly style
    With heat sink
    function available
    External bypass (optional)
    power supply voltage limits
    195...456 V
    power supply frequency
    50...60 Hz (- 5...5 %)
    power supply frequency limits
    47.5...63 Hz
    device connection
    To the motor delta terminals
    In the motor supply line
    factory setting current
    285 A
    [Uc] control circuit voltage
    220 - 15 % to 415 + 10 %, 50/60 Hz
    control circuit consumption
    50 W
    discrete output number
    2
    discrete output type
    (LO1) logic output 0 V common configurable
    (LO2) logic output 0 V common configurable
    (R1) relay outputs fault relay NO
    (R2) relay outputs end of starting relay NO
    (R3) relay outputs motor powered NO
    output absolute accuracy precision
    +/- 5 %
    minimum switching current
    Relay outputs 10 mA at 6 V DC
    maximum switching current
    Logic output 0.2 A at 30 V DC
    Relay outputs 1.8 A at 230 V AC inductive load, cos phi = 0.5, L/R = 20 ms
    Relay outputs 1.8 A at 30 V DC inductive load, cos phi = 0.5, L/R = 20 ms
    discrete input number
    5
    discrete input type
    PTC, 750 Ohm at 25 °C
    (Stop, Run, LI3, LI4) logic, <= 8 mA 4300 Ohm
    discrete input voltage
    24 V (<= 30 V)
    discrete input logic
    Positive logic (Stop, Run, LI3, LI4) state 0 < 5 V and <= 2 mA, state 1 > 11 V and >= 5 mA
    starting current
    Adjustable 0.4...1.3 Icl
    analogue output type
    (AO) current output 0-20 mA or 4-20 mA <= 500 Ohm
    communication port protocol
    Modbus
    connector type
    1 RJ45
    communication data link
    Serial
    physical interface
    RS485 multidrop
    transmission rate
    4800, 9600 or 19200 bps
    max nodes number
    31
    protection type
    Phase failure (line)
    Thermal protection (motor)
    Thermal protection (starter)
    marking
    CE
    type of cooling
    Forced convection
    operating position
    Vertical +/- 10 degree
    height
    380 mm
    width
    320 mm
    depth
    265 mm
    product weight
    18.2 kg
    Motor power range AC-3
    55...100 kW at 200...240 V 3 phases
    110...220 kW at 380...440 V 3 phases
    110...220 kW at 200...240 V 3 phases
    250...500 kW at 380...440 V 3 phases
    motor starter type
    Soft starter
    Environment
    electromagnetic compatibility
    Conducted and radiated emissions conforming to IEC 60947-4-2 level A
    Damped oscillating waves conforming to IEC 61000-4-12 level 3
    Electrostatic discharge conforming to IEC 61000-4-2 level 3
    Immunity to electrical transients conforming to IEC 61000-4-4 level 4
    Immunity to radiated radio-electrical interference conforming to IEC 61000-4-3 level 3
    Voltage/current impulse conforming to IEC 61000-4-5 level 3
    standards
    EN/IEC 60947-4-2
    product certifications
    C-Tick
    DNV
    UL
    NOM 117
    CCC
    TCF
    GOST
    CSA
    SEPRO
    vibration resistance
    1 gn (f = 13...200 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm (f = 2...13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
    noise level
    54 dB
    pollution degree
    Level 3 conforming to IEC 60664-1
    relative humidity
    0...95 % without condensation or dripping water conforming to EN/IEC 60068-2-3
    ambient air temperature for operation
    40...60 °C with current derating of 2 % per °C
    -10...40 °C without derating
    ambient air temperature for storage
    -25...70 °C
    operating altitude
    <= 1000 m without derating
    > 1000...2000 m with current derating of 2.2 % per additional 100 m
    Contractual warranty
    Warranty period
    18 months
  • Tagasi

    Keel
    • Eesti
    • English
    Tarkvara - väljalastud
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    SoMove V2.6.5 (FDT Standalone) (Versioon 2.6.5)
    Kuupäev 14.01.19
    Suurus 234.4 MB
    Kuupäev 14.01.19
    Suurus 107.1 KB
    DTM files
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Altistart DTM Library V12.0.0 (ATS22, ATS48) (Versioon 12.0.0)
    Kataloog
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Catalog: Soft start/soft stop units Altistart 48 (Versioon 1.0)
    Kasutusjuhend
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    ATS48 User manual (Versioon 04)
    Kuupäev 14.02.18
    Suurus 20.3 MB
    ATS48 Modbus manual (Versioon 3)
    Kuupäev 14.12.17
    Suurus 1.1 MB
    1) ATS48 Getting started (Versioon 00)
    Kuupäev 14.06.17
    Suurus 570.6 KB
    Seadmega Altistart 48 alustamine (Versioon 00)
    Kuupäev 30.10.18
    Suurus 546.9 KB
    ATS48 Getting Started Annex for UL508 (SCCR) (Versioon 00)
    CAD
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    references ATS48C21Q, ATS48C25Q, ATS48C32Q, ATS48C21Y, ATS48C25Y, ATS48C32Y (Versioon 1.0)
    references ATS48C21Q, ATS48C25Q, ATS48C32Q, ATS48C21Y, ATS48C25Y, ATS48C32Y (Versioon 1.0)
    CAD files for ATS48C32Q: Soft starter for asynchronous motor - ATS48 - 285 A - 230..415 V - 75..250 KW (Versioon 1.0)
    Sertifikaat
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    ATS48 EU DECLARATION (Versioon 1.0)
    Kuupäev 27.04.18
    Suurus 417.2 KB
    ATS48 C-TICK CERTIFICATE (Versioon 1.0)
    Kuupäev 19.06.18
    Suurus 183.4 KB
    ATV12 C-TICK CERTIFICATE (Versioon 1.0)
    Kuupäev 22.06.18
    Suurus 134.4 KB
    E184727 UL GENERIC CERTIFICATES (Versioon 1.0)
    Kuupäev 31.05.18
    Suurus 25.6 KB
    ATS48_CSA_CERTIFICATE (Versioon 1.0)
    Kuupäev 19.06.18
    Suurus 71.4 KB
    Kasutuselt kõrvaldamise teave
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    ALTISTART 48 140 – 320 Amps - Standard applications, Product End-of-Life Instructions (Versioon 1.0)
    Merendussertifikaat
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    DNV-GL Marine Certificate Altistart ATS48 motor starters (Versioon 1.0)