Tere tulemast ettevõtte Schneider Electric veebisaidile

Võite külastada meie teiste riikide või piirkondade veebisaite või avada meie ülemaailmse veebisaidi.

Valige enda asukoht

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Kuva kõik   Altivar Machine ATV340
ATV340U55N4 Pildi tuvastamine Schneider Electric

ATV340U55N4

Green premium brand logo
ATV340U55N4 Pildi tuvastamine Schneider Electric
ATV340U55N4
Green premium brand logo

Variable speed drive, Altivar Machine ATV340, 5.5 kW, 400 V, 3 phases,

Näita veel tunnuseid
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.

  • Main
    range of product
    Altivar Machine ATV340
    product or component type
    Variable speed drive
    product specific application
    Machine
    variant
    Standard version
    mounting mode
    Cabinet mount
    communication port protocol
    Modbus serial
    option card
    Communication module, Profibus DP V1
    Communication module, Profinet
    Communication module, DeviceNet
    Communication module, CANopen
    Communication module, EtherCAT
    network number of phases
    3 phases
    supply frequency
    50...60 Hz +/- 5 %
    [Us] rated supply voltage
    380...480 V - 15...10 %
    nominal output current
    12,7 A
    motor power kW
    7,5 kW normal duty
    5.5 kW for heavy duty
    motor power hp
    10 hp normal duty
    7 hp heavy duty
    EMC filter
    Class C3 EMC filter integrated
    IP degree of protection
    IP20
    Complementary
    discrete input number
    5
    discrete input type
    PTI programmable as pulse input 0…30 kHz, 24 V DC 30 V)
    DI1...DI5 safe torque off, 24 V DC 30 V)3.5 kOhm
    programmable
    number of preset speeds
    16 preset speeds
    discrete output number
    2,0
    discrete output type
    Programmable output DQ1, DQ2 30 V DC 100 mA
    analogue input number
    2
    analogue input type
    AI1 software-configurable current 0...20 mA 250 Ohm 12 bits
    AI1 software-configurable temperature probe or water level sensor
    AI1 software-configurable voltage 0...10 V DC 31.5 kOhm 12 bits
    AI2 software-configurable voltage - 10...10 V DC 31.5 kOhm 12 bits
    analogue output number
    2
    analogue output type
    Software-configurable voltage AQ1: 0...10 V DC impedance 470 Ohm, resolution 10 bits
    Software-configurable current AQ1 0...20 mA 500 Ohm 10 bits
    relay output number
    2
    output voltage
    <= power supply voltage
    relay output type
    Relay outputs R1A
    Relay outputs R1C 100000 cycles
    Relay outputs R2A
    Relay outputs R2C 100000 cycles
    maximum switching current
    Relay output R1C resistive, cos phi = 1 3 A 250 V AC
    Relay output R1C resistive, cos phi = 1 3 A 30 V DC
    Relay output R1C inductive, cos phi = 0,4 7 ms 2 A 250 V AC
    Relay output R1C inductive, cos phi = 0,4 7 ms 2 A 30 V DC
    Relay output R2C resistive, cos phi = 1 5 A 250 V AC
    Relay output R2C resistive, cos phi = 1 5 A 30 V DC
    Relay output R2C inductive, cos phi = 0,4 7 ms 2 A 250 V AC
    Relay output R2C inductive, cos phi = 0,4 7 ms 2 A 30 V DC
    minimum switching current
    Relay output R1B 5 mA 24 V DC
    Relay output R2C 5 mA 24 V DC
    physical interface
    2-wire RS 485
    connector type
    1 RJ45
    method of access
    Slave Modbus RTU
    transmission rate
    4.8 kbit/s
    9.6 kbit/s
    19.2 kbit/s
    38.4 kbit/s
    transmission frame
    RTU
    number of addresses
    1…247
    data format
    8 bits, configurable odd, even or no parity
    type of polarization
    No impedance
    4 quadrant operation possible
    True
    asynchronous motor control profile
    Variable torque standard
    Optimized torque mode
    Constant torque standard
    synchronous motor control profile
    Permanent magnet motor
    Reluctance motor
    pollution degree
    2 EN/IEC 61800-5-1
    maximum output frequency
    0,599 kHz
    acceleration and deceleration ramps
    Linear adjustable separately from 0.01...9999 s
    S, U or customized
    motor slip compensation
    Adjustable
    Automatic whatever the load
    Can be suppressed
    Not available in permanent magnet motor law
    switching frequency
    2...16 kHz adjustable
    7...16 kHz with derating factor
    nominal switching frequency
    4 kHz
    braking to standstill
    By DC injection
    brake chopper integrated
    True
    line current
    15,3 A 380 V normal duty)
    12,2 A 480 V normal duty)
    20,0 A 380 V heavy duty)
    16,0 A 480 V heavy duty)
    line current
    20 A 380 V without line choke heavy duty)
    16 A 480 V without line choke heavy duty)
    15,3 A 380 V with external line choke normal duty)
    12,2 A 480 V with external line choke normal duty)
    11,6 A 380 V with external line choke heavy duty)
    9,4 A 480 V with external line choke heavy duty)
    maximum input current
    20,0 A
    maximum output voltage
    480 V
    apparent power
    12,1 kVA 480 V normal duty)
    13,3 kVA 480 V heavy duty)
    maximum transient current
    18,2 A 60 s normal duty)
    19,1 A 60 s heavy duty)
    22,3 A 2 s normal duty)
    22,9 A 2 s heavy duty)
    electrical connection
    Screw terminal 4...6 mm² DC bus
    Screw terminal 0.2...2.5 mm² control
    Screw terminal 1.5...6 mm² line side
    Screw terminal 1.5...6 mm² motor
    prospective line Isc
    22 kA
    base load current at high overload
    12,7 A
    base load current at low overload
    16,5 A
    power dissipation in W
    Natural convection 134 W 380 V 4 kHz heavy duty)
    Forced convection 134 W 380 V 4 kHz heavy duty)
    Natural convection 164 W 380 V 4 kHz normal duty)
    Forced convection 164 W 380 V 4 kHz normal duty)
    electrical connection
    DC bus screw terminal 4...6 mm² AWG 12...AWG 10
    Control screw terminal 0.2...2.5 mm² AWG 24...AWG 12
    Line side screw terminal 1.5...6 mm² AWG 14...AWG 10
    Motor screw terminal 1.5...6 mm² AWG 14...AWG 10
    with safety function Safely Limited Speed (SLS)
    True
    with safety function Safe brake management (SBC/SBT)
    True
    with safety function Safe Operating Stop (SOS)
    False
    with safety function Safe Position (SP)
    False
    with safety function Safe programmable logic
    False
    with safety function Safe Speed Monitor (SSM)
    False
    with safety function Safe Stop 1 (SS1)
    True
    with sft fct Safe Stop 2 (SS2)
    False
    with safety function Safe torque off (STO)
    True
    with safety function Safely Limited Position (SLP)
    False
    with safety function Safe Direction (SDI)
    False
    protection type
    Thermal protection motor
    Safe torque off motor
    Motor phase loss motor
    Thermal protection drive
    Safe torque off drive
    Overheating drive
    Overcurrent drive
    Output overcurrent between motor phase and earth drive
    Output overcurrent between motor phases drive
    Short-circuit between motor phase and earth drive
    Short-circuit between motor phases drive
    Motor phase loss drive
    DC Bus overvoltage drive
    Line supply overvoltage drive
    Line supply undervoltage drive
    Input supply loss drive
    Exceeding limit speed drive
    Break on the control circuit drive
    width
    110,0 mm
    height
    270,0 mm
    depth
    234,0 mm
    net weight
    2,9 kg
    continuous output current
    16,5 A 4 kHz normal duty
    12,7 A 4 kHz heavy duty
    Environment
    operating altitude
    <= 3000 m with current derating above 1000m
    operating position
    Vertical +/- 10 degree
    product certifications
    UL
    CSA
    TÜV
    EAC
    CTick
    marking
    CE
    standards
    EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    UL 618000-5-1
    UL 508C
    assembly style
    With heat sink
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 IEC 61000-4-6
    environmental class (during operation)
    Class 3C3 according to IEC 60721-3-3
    Class 3S3 according to IEC 60721-3-3
    maximum acceleration under shock impact (during operation)
    70 m/s² at 22 ms
    maximum acceleration under vibrational stress (during operation)
    5 m/s² at 9...200 Hz
    maximum deflection under vibratory load (during operation)
    1.5 mm at 2...9 Hz
    permitted relative humidity (during operation)
    Class 3K5 according to EN 60721-3
    volume of cooling air
    76,0 m3/h
    type of cooling
    Forced convection
    overvoltage category
    Class III
    regulation loop
    Adjustable PID regulator
    noise level
    46,6 dB
    pollution degree
    2
    ambient air transport temperature
    −40…70 °C
    ambient air temperature for operation
    −15…50 °C without derating vertical position)
    50…60 °C with derating factor vertical position)
    ambient air temperature for storage
    −40…70 °C
    isolation
    Between power and control terminals
    Packing Units
    Osa tüüp pakil 1
    PCE
    Osade arv pakis 1
    1
    Pakk 1 kaal
    3,72 kg
    Pakk 1 kõrgus
    13 cm
    Pakk 1 laius
    37 cm
    Pakk 1 pikkus
    31,5 cm
    Osa tüüp pakil 2
    S04
    Osade arv pakis 2
    2
    Pakk 2 kaal
    8,14 kg
    Pakk 2 kõrgus
    30 cm
    Pakk 2 laius
    40 cm
    Pakk 2 pikkus
    60 cm
    Osa tüüp pakil 3
    P06
    Osade arv pakis 3
    10
    Pakk 3 kaal
    50,2 kg
    Pakk 3 kõrgus
    80 cm
    Pakk 3 laius
    80 cm
    Pakk 3 pikkus
    60 cm
    Offer Sustainability
    Jätkusuutliku pakkumise olek
    Green Premium toode
    REACh-määrus
    ELi RoHS direktiiv
    Ennetav vastavus (toode ei jää EL-i RoHS seadustega määratud piiridesse)
    ELi RoHS deklaratsioon
    Elavhõbedavaba
    Jah
    RoHS eranditeave
    Hiina EoHS regulatsioon
    Keskkonnaalane avaldus
    Ringlusprofiil
    WEEE
    Tootest tuleb Euroopa Liidu turgudel vabaneda vastavuses erijäätmeseadustele ning see ei tohi sattuda olmeprügi sekka.
    Uuendatav