Tere tulemast ettevõtte Schneider Electric veebisaidile

Võite külastada meie teiste riikide või piirkondade veebisaite või avada meie ülemaailmse veebisaidi.

Valige enda asukoht

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Kuva kõik   Altivar Process ATV600
ATV630C31N4 Pildi tuvastamine Schneider Electric

ATV630C31N4

Green premium brand logo
ATV630C31N4 Pildi tuvastamine Schneider Electric
ATV630C31N4
Green premium brand logo

Variable speed drive, Altivar Process ATV600, ATV630, 315kW/500 hp, 380...480 V, IP00

Näita veel tunnuseid
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.

  • Main
    range of product
    Altivar Process ATV600
    product or component type
    Variable speed drive
    product specific application
    Process and utilities
    device short name
    ATV630
    variant
    Standard version
    product destination
    Asynchronous motors
    Synchronous motors
    EMC filter
    Integrated 50 m EN/IEC 61800-3 category C3
    IP degree of protection
    IP00IEC 61800-5-1
    IP00IEC 60529
    IP21 with kit VW3A9113)IEC 61800-5-1
    IP21 with kit VW3A9113)IEC 60529
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz - 5...5 %
    [Us] rated supply voltage
    380...480 V - 15...10 %
    motor power kW
    315 kW normal duty)
    250 kW heavy duty)
    motor power hp
    500 hp normal duty
    400 hp heavy duty
    line current
    569 A 380 V normal duty)
    461 A 480 V normal duty)
    457 A 380 V heavy duty)
    375 A 480 V heavy duty)
    prospective line Isc
    50 kA
    apparent power
    351 kVA 480 V normal duty)
    286 kVA 480 V heavy duty)
    continuous output current
    616 A 2.5 kHz normal duty
    481 A 2.5 kHz heavy duty
    maximum transient current
    678 A 60 s normal duty)
    722 A 60 s heavy duty)
    asynchronous motor control profile
    Constant torque standard
    Optimized torque mode
    Variable torque standard
    synchronous motor control profile
    Permanent magnet motor
    Synchronous reluctance motor
    output frequency
    0,0001…0,5 kHz
    speed drive output frequency
    0,1…599 Hz
    nominal switching frequency
    2.5 kHz
    switching frequency
    2.5...8 kHz with derating factor
    2...8 kHz adjustable
    safety function
    STO (safe torque off) SIL 3
    discrete input logic
    16 preset speeds
    communication port protocol
    Modbus serial
    Ethernet
    Modbus TCP
    option card
    Slot A communication module, Profibus DP V1
    Slot A communication module, Profinet
    Slot A communication module, DeviceNet
    Slot A communication module, Modbus TCP/EtherNet/IP
    Slot A communication module, CANopen daisy chain RJ45
    Slot A communication module, CANopen SUB-D 9
    Slot A communication module, CANopen screw terminals
    Slot A/slot B digital and analog I/O extension module
    Slot A/slot B output relay extension module
    Slot A communication module, Ethernet IP/Modbus TCP/MD-Link
    communication module, BACnet MS/TP
    communication module, Ethernet Powerlink
    Complementary
    mounting mode
    Wall mount
    output voltage
    <= power supply voltage
    permissible temporary current boost
    1.1 x In 60 s normal duty)
    1.5 x In 60 s heavy duty)
    motor slip compensation
    Adjustable
    Can be suppressed
    Automatic whatever the load
    Not available in permanent magnet motor law
    acceleration and deceleration ramps
    Linear adjustable separately from 0.01...9999 s
    braking to standstill
    By DC injection
    protection type
    Thermal protection motor
    Safe torque off motor
    Motor phase break motor
    Thermal protection drive
    Safe torque off drive
    Overheating drive
    Overcurrent between output phases and earth drive
    Overload of output voltage drive
    Short-circuit protection drive
    Motor phase break drive
    Overvoltages on the DC bus drive
    Line supply overvoltage drive
    Line supply undervoltage drive
    Line supply phase loss: drive
    Overspeed drive
    Break on the control circuit drive
    frequency resolution
    Display unit 0.1 Hz
    Analog input 0.012/50 Hz
    electrical connection
    Control removable screw terminals 0.5...1.5 mm² AWG 20...AWG 16
    Line side screw terminal 4 x 185 mm² 3 x 350 kcmil
    Motor screw terminal 4 x 185 mm² 3 x 350 kcmil
    connector type
    RJ45 on the remote graphic terminal)Ethernet/Modbus TCP
    RJ45 on the remote graphic terminal)Modbus serial
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet/Modbus TCP
    number of addresses
    1…247 Modbus serial
    method of access
    Slave Modbus TCP
    supply
    External supply for digital inputs 24 V DC 19…30 V), <1,25 mA overload and short-circuit protection
    Internal supply for reference potentiometer (1 to 10 kOhm) 10.5 V DC +/- 5 %, <10 mA overload and short-circuit protection
    Internal supply for digital inputs and STO 24 V DC 21…27 V), <200 mA overload and short-circuit protection
    local signalling
    Local diagnostic 3 LEDs
    Embedded communication status 3 LEDs dual colour)
    Communication module status 4 LEDs dual colour)
    Presence of voltage 1 LED red)
    width
    598 mm
    height
    1195 mm
    depth
    380 mm
    net weight
    203 kg
    analogue input number
    3
    analogue input type
    AI1, AI2, AI3 software-configurable voltage 0...10 V DC 30 kOhm 12 bits
    AI1, AI2, AI3 software-configurable current 0...20 mA/4...20 mA 250 Ohm 12 bits
    discrete input number
    8
    discrete input type
    DI1...DI6 programmable, 24 V DC <= 30 V)3.5 kOhm
    DI5, DI6 programmable as pulse input 0…30 kHz, 24 V DC <= 30 V)
    STOA, STOB safe torque off, 24 V DC <= 30 V)> 2.2 kOhm
    input compatibility
    DI1...DI6 discrete input level 1 PLC EN/IEC 61131-2
    DI5, DI6 discrete input level 1 PLC IEC 65A-68
    STOA, STOB discrete input level 1 PLC EN/IEC 61131-2
    discrete input logic
    Positive logic (source) DI1...DI6), < 5 V, > 11 V
    Negative logic (sink) DI1...DI6), > 16 V, < 10 V
    Positive logic (source) DI5, DI6), < 0.6 V, > 2.5 V
    Positive logic (source) STOA, STOB), < 5 V, > 11 V
    analogue output number
    2
    analogue output type
    Software-configurable voltage AO1, AO2 0...10 V DC 470 Ohm 10 bits
    Software-configurable current AO1, AO2 0...20 mA 10 bits
    sampling duration
    2 ms +/- 0.5 ms DI1...DI4) - discrete input
    5 ms +/- 1 ms DI5, DI6) - discrete input
    5 ms +/- 0.1 ms AI1, AI2, AI3) - analog input
    10 ms +/- 1 ms AO1) - analog output
    accuracy
    +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
    +/- 1 % AO1, AO2 for a temperature variation 60 °C analog output
    linearity error
    AI1, AI2, AI3 +/- 0.15 % of maximum value analog input
    AO1, AO2 +/- 0.2 % analog output
    relay output number
    3
    relay output type
    Configurable relay logic R1 fault relay NO/NC 100000 cycles
    Configurable relay logic R2 sequence relay NO 100000 cycles
    Configurable relay logic R3 sequence relay NO 100000 cycles
    refresh time
    Relay output R1, R2, R3)5 ms +/- 0.5 ms)
    minimum switching current
    Relay output R1, R2, R3 5 mA 24 V DC
    maximum switching current
    Relay output R1, R2, R3 resistive, cos phi = 1 3 A 250 V AC
    Relay output R1, R2, R3 resistive, cos phi = 1 3 A 30 V DC
    Relay output R1, R2, R3 inductive, cos phi = 0,4 7 ms 2 A 250 V AC
    Relay output R1, R2, R3 inductive, cos phi = 0,4 7 ms 2 A 30 V DC
    isolation
    Between power and control terminals
    Variable speed drive application selection
    Building - HVAC Compressor centrifugal
    Food and beverage processing Other application
    Mining mineral and metal Fan
    Mining mineral and metal Pump
    Oil and gas Fan
    Water and waste water Other application
    Building - HVAC Screw compressor
    Food and beverage processing Pump
    Food and beverage processing Fan
    Food and beverage processing Atomization
    Oil and gas Electro submersible pump (ESP)
    Oil and gas Water injection pump
    Oil and gas Jet fuel pump
    Oil and gas Compressor for refinery
    Water and waste water Centrifuge pump
    Water and waste water Positive displacement pump
    Water and waste water Electro submersible pump (ESP)
    Water and waste water Screw pump
    Water and waste water Lobe compressor
    Water and waste water Screw compressor
    Water and waste water Compressor centrifugal
    Water and waste water Fan
    Water and waste water Conveyor
    Water and waste water Mixer
    Motor power range AC-3
    250…500 kW 380…440 V 3 phases
    250…500 kW 480…500 V 3 phases
    Environment
    insulation resistance
    > 1 MOhm 500 V DC for 1 minute to earth
    noise level
    68 dB 86/188/EEC
    power dissipation in W
    Forced convection 7099 W
    Natural convection 769 W 380 V 2.5 kHz
    volume of cooling air
    1260 m3/h
    operating position
    Vertical +/- 10 degree
    maximum THDI
    <48 % full load IEC 61000-3-12
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 IEC 61000-4-6
    pollution degree
    2 EN/IEC 61800-5-1
    vibration resistance
    1.5 mm peak to peak 2…13 Hz)IEC 60068-2-6
    1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    relative humidity
    5…95 % without condensation IEC 60068-2-3
    ambient air temperature for operation
    −10…40 °C without derating)
    40…60 °C with derating factor)
    ambient air temperature for storage
    −25…70 °C
    operating altitude
    <= 1000 m without derating
    1000...3000 m with current derating 1 % per 100 m
    standards
    UL 508C
    EN/IEC 61800-3
    Environment 1 category C2 EN/IEC 61800-3
    Environment 2 category C3 EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    product certifications
    UL
    TÜV
    CSA
    marking
    CE
    Packing Units
    Osa tüüp pakil 1
    PCE
    Osade arv pakis 1
    1
    Pakk 1 kaal
    224 kg
    Pakk 1 kõrgus
    63 cm
    Pakk 1 laius
    76 cm
    Pakk 1 pikkus
    141 cm
    Osa tüüp pakil 2
    CAR
    Osade arv pakis 2
    1
    Pakk 2 kaal
    224 kg
    Pakk 2 kõrgus
    38 cm
    Pakk 2 laius
    59,8 cm
    Pakk 2 pikkus
    119,5 cm
    Offer Sustainability
    Jätkusuutliku pakkumise olek
    Green Premium toode
    REACh-määrus
    ELi RoHS direktiiv
    Ennetav vastavus (toode ei jää EL-i RoHS seadustega määratud piiridesse)
    ELi RoHS deklaratsioon
    Elavhõbedavaba
    Jah
    RoHS eranditeave
    Hiina EoHS regulatsioon
    Keskkonnaalane avaldus
    Ringlusprofiil
    WEEE
    Tootest tuleb Euroopa Liidu turgudel vabaneda vastavuses erijäätmeseadustele ning see ei tohi sattuda olmeprügi sekka.
    Uuendatav