5 videot
Variable speed drive, Altivar Process ATV600, APM, Low Harmonic 600 V, 650 hp
ATV6B0C63T6
Tehnilised andmed
Range of product | Altivar Process ATV600 |
---|---|
Product or component type | Variable speed drive |
Product specific application | Process and utilities |
Device short name | ATV6B0 |
variant | Modular version |
Product destination | Synchronous motors Asynchronous motors |
Mounting mode | Cabinet mount |
Kit composition | 1 control unit mechanical mounting kits power connection set of fuses 3,0 power module 200 kW 2 front cover |
EMC filter | Integrated 300 m EN/IEC 61800-3 category C3 |
IP degree of protection | IP00 for IP21 or IP54 cabinet integration)IEC 61800-5-1 IP00 for IP21 or IP54 cabinet integration)IEC 60529 |
Degree of protection | UL 61800-5-1 cabinet integration) UL 61800-5-1 cabinet integration) |
Type of cooling | Forced convection |
Supply frequency | 50...60 Hz - 5...5 % |
Network number of phases | 3 phases |
[Us] rated supply voltage | 600 V - 10...15 % |
Prospective line Isc | 50 kA |
Asynchronous motor control profile | Constant torque standard Variable torque standard Optimized torque mode |
Synchronous motor control profile | Permanent magnet motor Synchronous reluctance motor |
Speed drive output frequency | 0…500 Hz |
Nominal switching frequency | 2.5 kHz |
Switching frequency | 2...4.9 kHz adjustable with derating factor |
Safety function | STO (safe torque off) SIL 3 |
number of preset speeds | 16 preset speeds |
Communication port protocol | Ethernet Modbus serial Modbus TCP |
option module | Slot A communication module, Profibus DP V1 Slot A communication module, PROFINET Slot A communication module, DeviceNet Slot A communication module, Modbus TCP/EtherNet/IP Slot A communication module, CANopen daisy chain RJ45 Slot A communication module, CANopen SUB-D 9 Slot A communication module, CANopen screw terminals Slot A/slot B digital and analog I/O extension module Slot A/slot B output relay extension module |
Motor power hp | 650,0 hp 600 V 550,0 hp 600 V |
---|---|
Line current | 511,0 A 600 V normal duty) 434,0 A 600 V heavy duty) |
Apparent power | 531 kVA 600 V normal duty) 451 kVA 600 V heavy duty) |
Continuous output current | 650,0 A 2.5 kHz normal duty 520,0 A 2.5 kHz heavy duty |
Maximum transient current | 715 A 60 s normal duty) 780 A 60 s heavy duty) |
Permissible temporary current boost | 1.1 x In 60 s normal duty) 1.5 x In 60 s heavy duty) |
Output voltage | <= power supply voltage |
Motor slip compensation | Can be suppressed Adjustable Automatic whatever the load Not available in permanent magnet motor law |
Acceleration and deceleration ramps | S, U or customized Linear adjustable separately from 0.01...9999 s |
Braking to standstill | By DC injection |
Protection type | Thermal protection motor Safe torque off motor Motor phase break motor Thermal protection drive Safe torque off drive Overheating drive Overcurrent between output phases and earth drive Overload of output voltage drive Short-circuit protection drive Motor phase break drive Overvoltages on the DC bus drive Line supply overvoltage drive Line supply undervoltage drive Line supply phase loss drive Overspeed drive Break on the control circuit drive |