Tere tulemast ettevõtte Schneider Electric veebisaidile

Võite külastada meie teiste riikide või piirkondade veebisaite või avada meie ülemaailmse veebisaidi.

Valige enda asukoht

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Kuva kõik   Altivar 71
ATV71HD15N4 Pildi tuvastamine Schneider Electric
Võetakse tootmisest maha

ATV71HD15N4

Green premium brand logo
ATV71HD15N4 Pildi tuvastamine Schneider Electric
Võetakse tootmisest maha
ATV71HD15N4
Green premium brand logo

variable speed drive ATV71 - 15kW-20HP - 480V - EMC filter-graphic terminal

Näita veel tunnuseid
Kaubanduslik olek
Tootmine lõpetatud 01 jaanuar 2018
Teeninduse lõpp varsti 01 jaanuar 2026
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.

ATV71HD15N4 asendatakse järgmise tooterühmaga:
Või ATV71HD15N4 võidakse asendada järgmiste toodetega:
Toode
Kogus
ATV340D15N4E
Kogus
1
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.
1
ATV930D18N4
Kogus
1
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.
1
ATV930D18N4
Kogus
1
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.
1
  • Main
    range of product
    Altivar 71
    product or component type
    Variable speed drive
    product specific application
    Complex, high-power machines
    component name
    ATV71
    motor power kW
    15 kW, 3 phases at 380...480 V
    motor power hp
    20 hp, 3 phases at 380...480 V
    maximum motor cable length
    50 m shielded cable
    100 m unshielded cable
    power supply voltage
    380...480 V - 15...10 %
    network number of phases
    3 phases
    line current
    39 A for 480 V 3 phases 15 kW / 20 hp
    48 A for 380 V 3 phases 15 kW / 20 hp
    EMC filter
    Integrated
    assembly style
    With heat sink
    apparent power
    31.6 kVA at 380 V 3 phases 15 kW / 20 hp
    prospective line Isc
    22 kA for 3 phases
    nominal output current
    27 A at 4 kHz 460 V 3 phases 15 kW / 20 hp
    33 A at 4 kHz 380 V 3 phases 15 kW / 20 hp
    maximum transient current
    49,5 A 60 s 3 phases 15 kW / 20 hp
    54,5 A 2 s 3 phases 15 kW / 20 hp
    output frequency
    0,1…599 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    1...16 kHz adjustable
    4...16 kHz with derating factor
    asynchronous motor control profile
    ENA (Energy adaptation) system for unbalanced loads
    Sensorless flux vector control (SFVC) (voltage or current vector)
    Flux vector control (FVC) with sensor (current vector)
    Voltage/frequency ratio (2 or 5 points)
    type of polarization
    No impedance for Modbus
    Complementary
    product destination
    Synchronous motors
    Asynchronous motors
    power supply voltage limits
    323…528 V
    power supply frequency
    50...60 Hz - 5...5 %
    power supply frequency limits
    47.5...63 Hz
    speed range
    1…100 for asynchronous motor in open-loop mode, without speed feedback
    1…1000 for asynchronous motor in closed-loop mode with encoder feedback
    1…50 for synchronous motor in open-loop mode, without speed feedback
    speed accuracy
    +/- 0.01 % of nominal speed in closed-loop mode with encoder feedback 0.2 Tn to Tn
    +/- 10 % of nominal slip without speed feedback 0.2 Tn to Tn
    torque accuracy
    +/- 15 % in open-loop mode, without speed feedback
    +/- 5 % in closed-loop mode with encoder feedback
    transient overtorque
    170 % +/- 10 % 60 s every 10 minutes
    220 % +/- 10 % 2 s
    braking torque
    <= 150 % with braking or hoist resistor
    30 % without braking resistor
    synchronous motor control profile
    Vector control without speed feedback
    regulation loop
    Adjustable PI regulator
    motor slip compensation
    Adjustable
    Not available in voltage/frequency ratio (2 or 5 points)
    Automatic whatever the load
    Suppressable
    diagnostic
    1 LED (red) for drive voltage
    output voltage
    <= power supply voltage
    insulation
    Electrical between power and control
    type of cable for mounting in an enclosure
    With a NEMA Type1 kit: 3 wire(s)UL 508 cable at 40 °C, copper 75 °C / PVC
    With an IP21 or an IP31 kit: 3 wire(s)IEC cable at 40 °C, copper 70 °C / PVC
    Without mounting kit 1 IEC cable 45 °C, copper 70 °C / PVC
    Without mounting kit 1 IEC cable 45 °C, copper 90 °C / XLPE/EPR
    electrical connection
    Terminal, clamping capacity: 2.5 mm², AWG 14 (AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
    Terminal, clamping capacity: 35 mm², AWG 2 (L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB)
    tightening torque
    0.6 N.m (AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)
    5.4 N.m, 47.7 lb.in (L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB)
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 %, <10 mA, protection type: overload and short-circuit protection
    Internal supply 24 V DC 21…27 V), <200 mA overload and short-circuit protection
    analogue input number
    2
    analogue input type
    AI1-/Al1+ bipolar differential voltage: +/- 10 V DC 24 V max, resolution 11 bits + sign
    AI2 software-configurable current: 0...20 mA, impedance: 242 Ohm, resolution 11 bits
    AI2 software-configurable voltage: 0...10 V DC 24 V max, impedance: 30000 Ohm, resolution 11 bits
    input sampling time
    2 ms +/- 0.5 ms (AI1-/Al1+) - analog input(s)
    2 ms +/- 0.5 ms (Al2) - analog input(s)
    2 ms +/- 0.5 ms (LI1...LI5) - discrete input(s)
    2 ms +/- 0.5 ms (LI6)if configured as logic input - discrete input(s)
    response time
    <= 100 ms in STO (Safe Torque Off)
    AO1 2 ms, tolerance +/- 0.5 ms for analog output(s)
    R1A, R1B, R1C 7 ms, tolerance +/- 0.5 ms for discrete output(s)
    R2A, R2B 7 ms, tolerance +/- 0.5 ms for discrete output(s)
    absolute accuracy precision
    +/- 0.6 % (AI1-/Al1+) for a temperature variation 60 °C
    +/- 0.6 % (AI2) for a temperature variation 60 °C
    +/- 1 % (AO1) for a temperature variation 60 °C
    linearity error
    +/- 0.15 % of maximum value (AI1-/Al1+, AI2)
    +/- 0.2 % (AO1)
    analogue output number
    1
    analogue output type
    AO1 software-configurable logic output 10 V 20 mA
    AO1 software-configurable current 0...20 mA 500 Ohm 10 bits
    AO1 software-configurable voltage 0...10 V DC 470 Ohm 10 bits
    discrete output number
    2
    discrete output type
    Configurable relay logic: (R1A, R1B, R1C) NO/NC - 100000 cycles
    Configurable relay logic: (R2A, R2B) NO - 100000 cycles
    minimum switching current
    3 mA 24 V DC configurable relay logic
    maximum switching current
    R1, R2 2 A 250 V AC inductive, cos phi = 0,4
    R1, R2 2 A 30 V DC inductive, cos phi = 0,4
    R1, R2 5 A 250 V AC resistive, cos phi = 1
    R1, R2 5 A 30 V DC resistive, cos phi = 1
    discrete input number
    7
    discrete input type
    LI1...LI5 programmable 24 V DC level 1 PLC 3500 Ohm
    LI6 switch-configurable 24 V DC level 1 PLC 3500 Ohm
    LI6 switch-configurable PTC probe 0…6 1500 Ohm
    PWR safety input 24 V DC 1500 Ohm ISO 13849-1 level d
    discrete input logic
    Negative logic (sink) LI1...LI5), > 16 V, < 10 V
    Positive logic (source) LI1...LI5), < 5 V, > 11 V
    Negative logic (sink) LI6)if configured as logic input, > 16 V, < 10 V
    Positive logic (source) LI6)if configured as logic input, < 5 V, > 11 V
    acceleration and deceleration ramps
    Automatic adaptation of ramp if braking capacity exceeded, by using resistor
    Linear adjustable separately from 0.01 to 9000 s
    S, U or customized
    braking to standstill
    By DC injection
    protection type
    Against exceeding limit speed drive
    Against input phase loss drive
    Break on the control circuit drive
    Input phase breaks drive
    Line supply overvoltage: drive
    Line supply undervoltage drive
    Overcurrent between output phases and earth drive
    Overheating protection drive
    Overvoltages on the DC bus drive
    Short-circuit between motor phases drive
    Thermal protection: drive
    Motor phase break motor
    Power removal: motor
    Thermal protection: motor
    insulation resistance
    > 1 mOhm 500 V DC for 1 minute to earth
    frequency resolution
    Analog input 0.024/50 Hz
    Display unit: 0.1 Hz
    communication port protocol
    Modbus
    CANopen
    connector type
    1 RJ45 on front face)Modbus
    1 RJ45 (on terminal) for Modbus
    Male SUB-D 9 on RJ45 for CANopen
    physical interface
    2-wire RS 485 Modbus
    transmission frame
    RTU Modbus
    transmission rate
    4800 bps, 9600 bps, 19200 bps, 38.4 Kbps for Modbus on terminal
    9600 bps, 19200 bps for Modbus on front face
    20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps for CANopen
    data format
    8 bits, 1 stop, even parity for Modbus on front face
    8 bits, odd even or no configurable parity for Modbus on terminal
    number of addresses
    1…127 for CANopen
    1…247 Modbus
    method of access
    Slave CANopen
    marking
    CE
    operating position
    Vertical +/- 10 degree
    height
    400 mm
    depth
    213 mm
    width
    230 mm
    net weight
    13 kg
    functionality
    Full
    specific application
    Other applications
    option card
    Communication card for CC-Link
    Controller inside programmable card
    Communication card for DeviceNet
    Communication card for Ethernet/IP
    Communication card for Fipio
    I/O extension card
    Communication card for Interbus-S
    Interface card for encoder
    Communication card for Modbus Plus
    Communication card for Modbus TCP
    Communication card for Modbus/Uni-Telway
    Overhead crane card
    Communication card for Profibus DP
    Communication card for Profibus DP V1
    Environment
    noise level
    60.2 dB conforming to 86/188/EEC
    dielectric strength
    3535 V DC between earth and power terminals
    5092 V DC between control and power terminals
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 IEC 61000-4-6
    Electrical fast transient/burst immunity test level 4 IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 IEC 61000-4-3
    Voltage dips and interruptions immunity test IEC 61000-4-11
    standards
    EN 61800-3 environments 2 category C3
    IEC 60721-3-3 class 3S2
    EN 55011 class A group 2
    IEC 60721-3-3 class 3C1
    EN 61800-3 environments 1 category C3
    UL Type 1
    EN/IEC 61800-5-1
    EN/IEC 61800-3
    product certifications
    CSA
    UL
    C-Tick
    NOM 117
    GOST
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    IP degree of protection
    IP20
    vibration resistance
    1 gn 13…200 Hz)EN/IEC 60068-2-6
    1.5 mm peak to peak 3…13 Hz)EN/IEC 60068-2-6
    shock resistance
    15 gn 11 ms EN/IEC 60068-2-27
    relative humidity
    5…95 % without condensation IEC 60068-2-3
    5…95 % without dripping water IEC 60068-2-3
    ambient air temperature for operation
    -10…50 °C (without derating)
    ambient air temperature for storage
    −25…70 °C
    operating altitude
    <= 1000 m without derating
    1000...3000 m with current derating 1 % per 100 m
    Packing Units
    Pakk 1 kaal
    15,458 kg
    Pakk 1 kõrgus
    3,600 dm
    Pakk 1 laius
    6,000 dm
    Pakk 1 pikkus
    4,100 dm
    Offer Sustainability
    Jätkusuutliku pakkumise olek
    Green Premium toode
    REACh-määrus
    ELi RoHS direktiiv
    Ennetav vastavus (toode ei jää EL-i RoHS seadustega määratud piiridesse)
    ELi RoHS deklaratsioon
    Elavhõbedavaba
    Jah
    RoHS eranditeave
    Hiina EoHS regulatsioon
    Keskkonnaalane avaldus
    Ringlusprofiil
    WEEE
    Tootest tuleb Euroopa Liidu turgudel vabaneda vastavuses erijäätmeseadustele ning see ei tohi sattuda olmeprügi sekka.
    Contractual warranty
    Garantii
    18 months