ATV71HU30N4
ATV71HU30N4
variable speed drive ATV71 - 3kW-480V - EMC filter-graphic terminal
Näita veel tunnuseid
Kaubanduslik olek
Tootmine lõpetatud
01 jaanuar 2018
Teeninduse lõpp varsti
01 jaanuar 2026
ATV71HU30N4 asendatakse järgmise tooterühmaga:
Või ATV71HU30N4 võidakse asendada järgmiste toodetega:
Toode
Kogus

ATV930U40N4
Variable speed drive, Altivar Process ATV900, ATV930, 4 kW, 400/480 V, with braking unit, IP21
Kogus
1
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.
1

ATV930U40N4
Variable speed drive, Altivar Process ATV900, ATV930, 4 kW, 400/480 V, with braking unit, IP21
Kogus
1
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.
1
-
Omadused
Main range of product Altivar 71product or component type Variable speed driveproduct specific application Complex, high-power machinescomponent name ATV71motor power kW 3 kW, 3 phases 380...480 Vmaximum motor cable length 50 m shielded cable100 m unshielded cablepower supply voltage 380...480 V - 15...10 %network number of phases 3 phasesline current 9 A 480 V 3 phases 3 kW10,7 A 380 V 3 phases 3 kWEMC filter Integratedassembly style With heat sinkapparent power 7 kVA 380 V 3 phases 3 kWprospective line Isc 5 kA 3 phasesnominal output current 6,2 A 4 kHz 460 V 3 phases 3 kW7,8 A 4 kHz 380 V 3 phases 3 kWmaximum transient current 11,7 A 60 s 3 phases 3 kW12,9 A 2 s 3 phases 3 kWoutput frequency 0,1…599 Hznominal switching frequency 4 kHzswitching frequency 1...16 kHz adjustable4...16 kHz with derating factorasynchronous motor control profile ENA (Energy adaptation) system for unbalanced loadsVoltage/frequency ratio (2 or 5 points)Sensorless flux vector control (SFVC) (voltage or current vector)Flux vector control (FVC) with sensor (current vector)type of polarization No impedance ModbusComplementary product destination Synchronous motorsAsynchronous motorspower supply voltage limits 323…528 Vpower supply frequency 50...60 Hz - 5...5 %power supply frequency limits 47.5...63 Hzspeed range 1…100 asynchronous motor in open-loop mode, without speed feedback1…1000 asynchronous motor in closed-loop mode with encoder feedback1…50 synchronous motor in open-loop mode, without speed feedbackspeed accuracy +/- 0.01 % of nominal speed in closed-loop mode with encoder feedback 0.2 Tn to Tn+/- 10 % of nominal slip without speed feedback 0.2 Tn to Tntorque accuracy +/- 15 % in open-loop mode, without speed feedback+/- 5 % in closed-loop mode with encoder feedbacktransient overtorque 170 % +/- 10 % 60 s every 10 minutes220 % +/- 10 % 2 sbraking torque <= 150 % with braking or hoist resistor30 % without braking resistorsynchronous motor control profile Vector control without speed feedbackregulation loop Adjustable PI regulatormotor slip compensation Not available in voltage/frequency ratio (2 or 5 points)SuppressableAutomatic whatever the loadAdjustablediagnostic Drive voltage 1 LED red)output voltage <= power supply voltageinsulation Electrical between power and controltype of cable for mounting in an enclosure With a NEMA Type1 kit 3 UL 508 cable 40 °C, copper 75 °C / PVCWith an IP21 or an IP31 kit 3 IEC cable 40 °C, copper 70 °C / PVCWithout mounting kit 1 IEC cable 45 °C, copper 70 °C / PVCWithout mounting kit 1 IEC cable 45 °C, copper 90 °C / XLPE/EPRelectrical connection Terminal 2.5 mm², AWG 14 AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)Terminal 4 mm², AWG 10 L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB)tightening torque 0,6 N.m AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR)1,4 N.m, 12.3 lb.in L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB)supply Internal supply for reference potentiometer (1 to 10 kOhm) 10.5 V DC +/- 5 %, <10 mA overload and short-circuit protectionInternal supply 24 V DC 21…27 V), <200 mA overload and short-circuit protectionanalogue input number 2analogue input type AI1-/Al1+ bipolar differential voltage +/- 10 V DC 24 V max 11 bits + signAI2 software-configurable current 0...20 mA 242 Ohm 11 bitsAI2 software-configurable voltage 0...10 V DC 24 V max 30000 Ohm 11 bitsinput sampling time 2 ms +/- 0.5 ms AI1-/Al1+) - analog2 ms +/- 0.5 ms Al2) - analog2 ms +/- 0.5 ms LI1...LI5) - discrete2 ms +/- 0.5 ms LI6)if configured as logic input - discreteresponse time <= 100 ms in STO (Safe Torque Off)AO1 2 ms +/- 0.5 ms analogR1A, R1B, R1C 7 ms +/- 0.5 ms discreteR2A, R2B 7 ms +/- 0.5 ms discreteabsolute accuracy precision +/- 0.6 % AI1-/Al1+) for a temperature variation 60 °C+/- 0.6 % AI2) for a temperature variation 60 °C+/- 1 % AO1) for a temperature variation 60 °Clinearity error +/- 0.15 % of maximum value AI1-/Al1+, AI2)+/- 0.2 % AO1)analogue output number 1analogue output type AO1 software-configurable logic output 10 V 20 mAAO1 software-configurable current 0...20 mA 500 Ohm 10 bitsAO1 software-configurable voltage 0...10 V DC 470 Ohm 10 bitsdiscrete output number 2discrete output type Configurable relay logic R1A, R1B, R1C) NO/NC - 100000 cyclesConfigurable relay logic R2A, R2B) NO - 100000 cyclesminimum switching current 3 mA 24 V DC configurable relay logicmaximum switching current R1, R2 2 A 250 V AC inductive, cos phi = 0,4R1, R2 2 A 30 V DC inductive, cos phi = 0,4R1, R2 5 A 250 V AC resistive, cos phi = 1R1, R2 5 A 30 V DC resistive, cos phi = 1discrete input number 7discrete input type LI1...LI5 programmable 24 V DC level 1 PLC 3500 OhmLI6 switch-configurable 24 V DC level 1 PLC 3500 OhmLI6 switch-configurable PTC probe 0…6 1500 OhmPWR safety input 24 V DC 1500 Ohm ISO 13849-1 level ddiscrete input logic Negative logic (sink) LI1...LI5), > 16 V, < 10 VPositive logic (source) LI1...LI5), < 5 V, > 11 VNegative logic (sink) LI6)if configured as logic input, > 16 V, < 10 VPositive logic (source) LI6)if configured as logic input, < 5 V, > 11 Vacceleration and deceleration ramps Automatic adaptation of ramp if braking capacity exceeded, by using resistorLinear adjustable separately from 0.01 to 9000 sS, U or customizedbraking to standstill By DC injectionprotection type Against exceeding limit speed driveAgainst input phase loss driveBreak on the control circuit driveInput phase breaks driveLine supply overvoltage driveLine supply undervoltage driveOvercurrent between output phases and earth driveOverheating protection driveOvervoltages on the DC bus driveShort-circuit between motor phases driveThermal protection driveMotor phase break motorPower removal motorThermal protection motorinsulation resistance > 1 mOhm 500 V DC for 1 minute to earthfrequency resolution Analog input 0.024/50 HzDisplay unit 0.1 Hzcommunication port protocol ModbusCANopenconnector type 1 RJ45 on front face)Modbus1 RJ45 on terminal)ModbusMale SUB-D 9 on RJ45CANopenphysical interface 2-wire RS 485 Modbustransmission frame RTU Modbustransmission rate 4800 bps, 9600 bps, 19200 bps, 38.4 Kbps Modbus on terminal9600 bps, 19200 bps Modbus on front face20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps CANopendata format 8 bits, 1 stop, even parity Modbus on front face8 bits, odd even or no configurable parity Modbus on terminalnumber of addresses 1…127 CANopen1…247 Modbusmethod of access Slave CANopenmarking CEoperating position Vertical +/- 10 degreeheight 260 mmdepth 187 mmwidth 155 mmnet weight 4 kgfunctionality Fullspecific application Other applicationsoption card Communication card CC-LinkController inside programmable cardCommunication card DeviceNetCommunication card Ethernet/IPCommunication card FipioI/O extension cardCommunication card Interbus-SInterface card for encoderCommunication card Modbus PlusCommunication card Modbus TCPCommunication card Modbus/Uni-TelwayOverhead crane cardCommunication card Profibus DPCommunication card Profibus DP V1Environment noise level 54,5 dB 86/188/EECdielectric strength 3535 V DC between earth and power terminals5092 V DC between control and power terminalselectromagnetic compatibility 1.2/50 µs - 8/20 µs surge immunity test level 3 IEC 61000-4-5Conducted radio-frequency immunity test level 3 IEC 61000-4-6Electrical fast transient/burst immunity test level 4 IEC 61000-4-4Electrostatic discharge immunity test level 3 IEC 61000-4-2Radiated radio-frequency electromagnetic field immunity test level 3 IEC 61000-4-3Voltage dips and interruptions immunity test IEC 61000-4-11standards EN/IEC 61800-5-1IEC 60721-3-3 class 3C1EN 61800-3 environments 1 category C2EN 61800-3 environments 2 category C2UL Type 1EN 55011 class A group 1EN/IEC 61800-3IEC 60721-3-3 class 3S2product certifications ULGOSTNOM 117CSAC-Tickpollution degree 2 EN/IEC 61800-5-1IP degree of protection IP20vibration resistance 1 gn 13…200 Hz)EN/IEC 60068-2-61.5 mm peak to peak 3…13 Hz)EN/IEC 60068-2-6shock resistance 15 gn 11 ms EN/IEC 60068-2-27relative humidity 5…95 % without condensation IEC 60068-2-35…95 % without dripping water IEC 60068-2-3ambient air temperature for operation −10…50 °C without derating)ambient air temperature for storage −25…70 °Coperating altitude <= 1000 m without derating1000...3000 m with current derating 1 % per 100 mPacking Units Pakk 1 kaal 5,821 kgPakk 1 kõrgus 3,050 dmPakk 1 laius 3,100 dmPakk 1 pikkus 3,800 dmOffer Sustainability Jätkusuutliku pakkumise olek Green Premium toodeREACh-määrus ELi RoHS direktiiv Ennetav vastavus (toode ei jää EL-i RoHS seadustega määratud piiridesse)
ELi RoHS deklaratsioonElavhõbedavaba JahRoHS eranditeave Hiina EoHS regulatsioon Keskkonnaalane avaldus Ringlusprofiil WEEE Tootest tuleb Euroopa Liidu turgudel vabaneda vastavuses erijäätmeseadustele ning see ei tohi sattuda olmeprügi sekka.Contractual warranty Garantii 18 months