Tere tulemast ettevõtte Schneider Electric veebisaidile

Võite külastada meie teiste riikide või piirkondade veebisaite või avada meie ülemaailmse veebisaidi.

Valige enda asukoht

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Kuva kõik   Altivar Process ATV900
ATV930U30N4 Pildi tuvastamine Schneider Electric

ATV930U30N4

Green premium brand logo
ATV930U30N4 Pildi tuvastamine Schneider Electric
ATV930U30N4
Green premium brand logo

Variable speed drive, Altivar Process ATV900, ATV930, 3 kW, 400/480 V, with braking unit, IP21

Näita veel tunnuseid
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.

  • Main
    range of product
    Altivar Process ATV900
    product or component type
    Variable speed drive
    device application
    Industrial application
    device short name
    ATV930
    variant
    With braking chopper
    Standard version
    product destination
    Asynchronous motors
    Synchronous motors
    EMC filter
    Integrated 50 m EN/IEC 61800-3 category C2
    Integrated 150 m EN/IEC 61800-3 category C3
    IP degree of protection
    IP21 conforming to IEC 61800-5-1
    IP21 IEC 60529
    degree of protection
    UL type 1 UL 508C
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz +/- 5 %
    network number of phases
    3 phases
    [Us] rated supply voltage
    380...480 V - 15...10 %
    motor power kW
    3 kW normal duty)
    2,2 kW heavy duty)
    motor power hp
    3 hp heavy duty
    line current
    5,8 A 380 V normal duty)
    5,1 A 480 V normal duty)
    4,5 A 380 V heavy duty)
    4 A 480 V heavy duty)
    prospective line Isc
    50 kA
    apparent power
    4,2 kVA 480 V normal duty)
    3,3 kVA 480 V heavy duty)
    continuous output current
    7.2 A at 4 kHz for normal duty
    5.6 A at 4 kHz for heavy duty
    maximum transient current
    8,6 A 60 s normal duty)
    8.4 A during 60 s (heavy duty)
    asynchronous motor control profile
    Variable torque standard
    Constant torque standard
    Optimized torque mode
    synchronous motor control profile
    Permanent magnet motor
    Synchronous reluctance motor
    speed drive output frequency
    0,1…599 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    2...16 kHz adjustable
    4...16 kHz with derating factor
    safety function
    STO (safe torque off) SIL 3
    number of preset speeds
    16 preset speeds
    communication port protocol
    Modbus serial
    EtherNet/IP
    Modbus TCP
    option module
    Slot A: communication module for Profibus DP V1
    Slot A: communication module for Profinet
    Slot A: communication module for DeviceNet
    Slot A: communication module for EtherCAT
    Slot A: communication module for CANopen daisy chain RJ45
    Slot A: communication module for CANopen SUB-D 9
    Slot A: communication module for CANopen screw terminals
    Slot A/slot B/slot C: digital and analog I/O extension module
    Slot A/slot B/slot C: output relay extension module
    Slot B: 5/12 V digital encoder interface module
    Slot B: analog encoder interface module
    Slot B: resolver encoder interface module
    communication module Ethernet Powerlink
    Complementary
    output voltage
    <= power supply voltage
    motor slip compensation
    Automatic whatever the load
    Not available in permanent magnet motor law
    Adjustable
    Can be suppressed
    acceleration and deceleration ramps
    Linear adjustable separately from 0.01...9999 s
    braking to standstill
    By DC injection
    protection type
    Thermal protection motor
    Safe torque off: motor
    Motor phase break motor
    Thermal protection drive
    Safe torque off: drive
    Overheating: drive
    Overcurrent between output phases and earth drive
    Overload of output voltage: drive
    Short-circuit protection: drive
    Motor phase break: drive
    Overvoltages on the DC bus drive
    Line supply overvoltage drive
    Line supply undervoltage drive
    Line supply phase loss: drive
    Overspeed: drive
    Break on the control circuit drive
    frequency resolution
    Display unit 0.1 Hz
    Analog input: 0.012/50 Hz
    electrical connection
    Control: screw terminal 0.5...1.5 mm²/AWG 20...AWG 16
    Line side screw terminal 2.5...6 mm² AWG 14...AWG 10
    Motor screw terminal 2.5...6 mm² AWG 14...AWG 10
    DC bus screw terminal 2.5...6 mm² AWG 14...AWG 10
    connector type
    2 RJ45 for Ethernet IP/Modbus TCP on the control block
    1 RJ45 for Modbus serial on the control block
    physical interface
    2-wire RS 485 for Modbus serial
    transmission frame
    RTU for Modbus serial
    transmission rate
    10/100 Mbit/s for Ethernet IP/Modbus TCP
    4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet IP/Modbus TCP
    data format
    8 bits, configurable odd, even or no parity for Modbus serial
    type of polarization
    No impedance for Modbus serial
    number of addresses
    1…247 for Modbus serial
    method of access
    Slave Modbus TCP
    supply
    External supply for digital inputs: 24 V DC (19…30 V), <1.25 mA, protection type: overload and short-circuit protection
    Internal supply for reference potentiometer (1 to 10 kOhm) 10.5 V DC +/- 5 %, <10 mA overload and short-circuit protection
    Internal supply for digital inputs and STO: 24 V DC (21…27 V), <200 mA, protection type: overload and short-circuit protection
    local signalling
    Local diagnostic: 3 LED (mono/dual colour)
    Embedded communication status 5 LED dual colour)
    Communication module status 2 LED dual colour)
    Presence of voltage 1 LED red)
    width
    144 mm
    height
    350 mm
    depth
    206 mm
    net weight
    4,6 kg
    analogue input number
    3
    analogue input type
    AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 30 kOhm, resolution 12 bits
    AI1, AI2, AI3 software-configurable current: 0...20 mA/4...20 mA, impedance: 250 Ohm, resolution 12 bits
    discrete input number
    10
    discrete input type
    DI1...DI8 programmable, 24 V DC (<= 30 V), impedance: 3.5 kOhm
    DI7, DI8 programmable as pulse input: 0…30 kHz, 24 V DC (<= 30 V)
    STOA, STOB safe torque off, 24 V DC (<= 30 V), impedance: > 2.2 kOhm
    input compatibility
    DI1...DI8: discrete input level 1 PLC conforming to EN/IEC 61131-2
    DI7, DI8: pulse input level 1 PLC conforming to IEC 65A-68
    STOA, STOB: discrete input level 1 PLC conforming to EN/IEC 61131-2
    discrete input logic
    Positive logic (source) (DI1...DI8), < 5 V (state 0), > 11 V (state 1)
    Negative logic (sink) (DI1...DI8), > 16 V (state 0), < 10 V (state 1)
    Positive logic (source) (DI7, DI8), < 0.6 V (state 0), > 2.5 V (state 1)
    Positive logic (source) (STOA, STOB), < 5 V (state 0), > 11 V (state 1)
    analogue output number
    2
    analogue output type
    Software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
    Software-configurable current AQ1, AQ2: 0...20 mA impedance 500 Ohm, resolution 10 bits
    discrete output number
    2
    discrete output type
    Logic output DQ+ 0…1 kHz <= 30 V DC 100 mA
    Programmable as pulse output DQ+ 0…30 kHz <= 30 V DC 20 mA
    Logic output DQ- 0…1 kHz <= 30 V DC 100 mA
    sampling duration
    2 ms +/- 0.5 ms (DI1...DI8) - discrete input
    5 ms +/- 1 ms (DI7, DI8) - pulse input
    1 ms +/- 1 ms (AI1, AI2, AI3) - analog input
    5 ms +/- 1 ms (AQ1, AQ2) - analog output
    accuracy
    +/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input
    +/- 1 % AQ1, AQ2 for a temperature variation 60 °C analog output
    linearity error
    AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input
    AQ1, AQ2: +/- 0.2 % for analog output
    maximum switching current
    Relay output R1 on resistive load, cos phi = 1: 3 A at 250 V AC
    Relay output R1 on resistive load, cos phi = 1: 3 A at 30 V DC
    Relay output R1 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
    Relay output R1 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
    Relay output R2, R3 on resistive load, cos phi = 1: 5 A at 250 V AC
    Relay output R2, R3 on resistive load, cos phi = 1: 5 A at 30 V DC
    Relay output R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 250 V AC
    Relay output R2, R3 on inductive load, cos phi = 0.4 and L/R = 7 ms: 2 A at 30 V DC
    relay output number
    3
    relay output type
    Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
    Configurable relay logic R2: sequence relay NO electrical durability 1000000 cycles
    Configurable relay logic R3: sequence relay NO electrical durability 1000000 cycles
    refresh time
    Relay output (R1, R2, R3): 5 ms (+/- 0.5 ms)
    minimum switching current
    Relay output R1, R2, R3: 5 mA at 24 V DC
    isolation
    Between power and control terminals
    Variable speed drive application selection
    Food and beverage processing Mixer
    Food and beverage processing Conveyor
    Food and beverage processing Shredder
    Hoisting Process crane
    Marine Thruster
    Marine Winch
    Material working (wood, ceramic, stone, pvc, metal) Press
    Material working (wood, ceramic, stone, pvc, metal) Extruder
    Mining mineral and metal Other application
    Oil and gas Drilling rig
    Oil and gas Progressive cavity pump
    Oil and gas Rod pump
    Oil and gas Swapping pump
    Oil and gas Compressor for regasification
    Oil and gas Separator
    Oil and gas Other application
    Water and waste water Separator
    power range
    2,2…3 kW 380…440 V 3 phases
    2.2…3 kW at 480…500 V 3 phases
    mounting mode
    Wall mount
    Environment
    insulation resistance
    > 1 MOhm 500 V DC for 1 minute to earth
    noise level
    54,5 dB 86/188/EEC
    power dissipation in W
    Natural convection 31 W 380 V 4 kHz
    Forced convection 78 W 380 V 4 kHz
    vibration resistance
    1.5 mm peak to peak (f= 2…13 Hz) conforming to IEC 60068-2-6
    1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn 11 ms IEC 60068-2-27
    volume of cooling air
    38 m3/h
    operating position
    Vertical +/- 10 degree
    maximum THDI
    <48 % full load conforming to IEC 61000-3-12
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 IEC 61000-4-3
    Electrical fast transient/burst immunity test level 4 IEC 61000-4-4
    1.2/50 µs - 8/20 µs surge immunity test level 3 IEC 61000-4-5
    Conducted radio-frequency immunity test level 3 IEC 61000-4-6
    environmental characteristic
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    Dust pollution resistance class 3S3 conforming to EN/IEC 60721-3-3
    pollution degree
    2 EN/IEC 61800-5-1
    relative humidity
    5…95 % without condensation IEC 60068-2-3
    ambient air temperature for operation
    −15…50 °C without derating)
    50…60 °C with derating factor)
    ambient air temperature for storage
    −40…70 °C
    operating altitude
    <= 1000 m without derating
    1000...4800 m with current derating 1 % per 100 m
    standards
    UL 508C
    EN/IEC 61800-3
    Environment 1 category C2 EN/IEC 61800-3
    Environment 2 category C3 EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    product certifications
    TÜV
    CSA
    UL
    marking
    CE
    Packing Units
    Osa tüüp pakil 1
    PCE
    Osade arv pakis 1
    1
    Pakk 1 kaal
    6,085 kg
    Pakk 1 kõrgus
    31 cm
    Pakk 1 laius
    19 cm
    Pakk 1 pikkus
    41 cm
    Osa tüüp pakil 2
    P06
    Osade arv pakis 2
    6
    Pakk 2 kaal
    49,51 kg
    Pakk 2 kõrgus
    80 cm
    Pakk 2 laius
    80 cm
    Pakk 2 pikkus
    60 cm
    Offer Sustainability
    Jätkusuutliku pakkumise olek
    Green Premium toode
    REACh-määrus
    ELi RoHS direktiiv
    Ennetav vastavus (toode ei jää EL-i RoHS seadustega määratud piiridesse)
    ELi RoHS deklaratsioon
    Elavhõbedavaba
    Jah
    RoHS eranditeave
    Hiina EoHS regulatsioon
    Keskkonnaalane avaldus
    Ringlusprofiil
    WEEE
    Tootest tuleb Euroopa Liidu turgudel vabaneda vastavuses erijäätmeseadustele ning see ei tohi sattuda olmeprügi sekka.
    Uuendatav