Tere tulemast ettevõtte Schneider Electric veebisaidile

Võite külastada meie teiste riikide või piirkondade veebisaite või avada meie ülemaailmse veebisaidi.

Valige enda asukoht

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Kuva kõik   Lexium 32 & Motors
GBX0400150551F Pildi tuvastamine Schneider Electric
Tootmisest maas

GBX0400150551F

GBX0400150551F Pildi tuvastamine Schneider Electric
Tootmisest maas
GBX0400150551F

gearbox with straight teeth GBX- Ø 40 mm- reduction 15:1- < 28arcmin- 18 N.m

Näita veel tunnuseid
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.

GBX0400150551F asendatakse järgmise tooterühmaga:
  • Main
    range compatibility
    Lexium 32
    Lexium 15
    product or component type
    Planetary gearbox
    gear box type
    Straight teeth
    device short name
    GBX
    gearbox external diameter
    40 mm
    product compatibility
    BSH0551...
    reduction ratio
    15:1
    Complementary
    maximum torsional backlash
    28 arc.min
    torsional rigidity
    1.1 N.m/arcmin
    housing colour
    Black
    housing material
    Black anodized aluminium
    shaft material
    C 45
    additional information
    Lubricated for life
    service life in hours
    30000 h 100 rpm 30 °C
    efficiency
    94 %
    mounting position
    Any position
    maximum radial force Fr
    200 N at 100 rpm, force applied at mid-distance from output shaft during 10000 hour at 30 °C
    160 N at 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
    maximum axial force Fa
    200 N at 100 rpm, during 10000 hour at 30°C
    160 N at 100 rpm, during 30000 hour at 30°C
    moment of inertia
    0,023 g.cm²
    continuous output torque
    18 N.m at 100 rpm at 30 °C
    maximum output torque
    29 N.m at 100 rpm at 30 °C
    net weight
    0,45 kg
    Environment
    noise level
    55 dB at 1 m, no-load
    IP degree of protection
    Shaft output IP54
    ambient temperature for operation
    −25…90 °C
    Packing Units
    Pakk 1 kaal
    0,620 kg
    Pakk 1 kõrgus
    1,100 dm
    Pakk 1 laius
    0,700 dm
    Pakk 1 pikkus
    0,700 dm
    Contractual warranty
    Garantii
    18 months