Tere tulemast ettevõtte Schneider Electric veebisaidile

Võite külastada meie teiste riikide või piirkondade veebisaite või avada meie ülemaailmse veebisaidi.

Valige enda asukoht

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Kuva kõik   Canalis KT
KTA2000ED4203 Pildi tuvastamine Schneider Electric

KTA2000ED4203

Green premium brand logo
KTA2000ED4203 Pildi tuvastamine Schneider Electric
KTA2000ED4203
Green premium brand logo

CANALIS KT 4X2000AL PLUG-IN LENGTH 2M

Näita veel tunnuseid
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.

  • Main
    range
    Canalis
    product name
    KT
    product or component type
    Busbar trunking
    busbar description
    Distribution length
    device short name
    KTA
    tap-off unit compatibility
    Plug-in tap-off unit from Canalis KS
    Plug-in tap-off unit from Canalis KT
    device application
    High power distribution
    material
    Aluminium
    [Ie] rated operational current
    2000 A 35 °C
    polarity
    3L + N + PE
    number of tap-off outlets
    3
    nominal output current
    25…630 A
    earth conductor
    Standard earth
    short-circuit level
    Standard version
    length
    2000 mm
    provided equipment
    Trunking unit
    Jointing unit
    Complementary
    housing material
    Polyester film
    contacts material
    Copper
    [Ue] rated operational voltage
    1000 V
    network frequency
    50/60 Hz
    [Ui] rated insulation voltage
    1000 V
    [Icw] rated short-time withstand current
    70 kA
    [Ipk] rated peak withstand current
    154 kA
    electrical connection
    Sliding contact
    radiated magnetic field
    1,3 µT
    thermal stress limit
    4900 A².s
    THDI
    0…15 % 2000 A
    15…33 % 2500 A
    33…100 % 3200 A
    maximum voltage drop
    <0,0029 V 1 50 Hz with 1A for 100 m long
    <0,003 V 0,9 50 Hz with 1A for 100 m long
    <0,0029 V 0,8 50 Hz with 1A for 100 m long
    <0,0027 V 0,7 50 Hz with 1A for 100 m long
    mounting mode
    By hook
    mounting support
    Pendant
    Cantilever arm
    installation direction
    Horizontal
    Vertical
    neutral position
    Right
    tap-off unit interval
    500 mm
    standards
    IEC 61439-6
    IEC 61439-1
    dimension type
    Fix
    width
    140 mm
    height
    204 mm
    colour
    White (RAL 9001)
    net weight
    52 kg
    linear load
    26 kg/m
    Environment
    IP degree of protection
    IP55 IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    derating factor
    0…35 °C (100 % of In)
    35…40 °C (97 % of In)
    40…45 °C (93 % of In)
    45…50 °C (90 % of In)
    50…55 °C (86 % of In)
    Packing Units
    Osa tüüp pakil 1
    PCE
    Osade arv pakis 1
    1
    Pakk 1 kaal
    54 kg
    Pakk 1 kõrgus
    21,9 cm
    Pakk 1 laius
    15 cm
    Pakk 1 pikkus
    200 cm
    Offer Sustainability
    Jätkusuutliku pakkumise olek
    Green Premium toode
    REACh-määrus
    ELi RoHS direktiiv
    Elavhõbedavaba
    Jah
    RoHS eranditeave
    Hiina EoHS regulatsioon
    Hiina RoHS deklaratsioon
    Toode ei kuulu Hiina RoHS sfääri. Ainedeklaratsioon teavitamiseks.
    Keskkonnaalane avaldus
    Ringlusprofiil
    WEEE
    Tootest tuleb Euroopa Liidu turgudel vabaneda vastavuses erijäätmeseadustele ning see ei tohi sattuda olmeprügi sekka.