

Canalis - Cu length for plug-in tap-off unit - 1350A - 3L+PE - 2m standard
KTC1350ED320
KTC1350ED320 pole välja vahetatud. Lisateabe saamiseks võtke ühendust klienditoega.
Tehnilised andmed
Range | Canalis |
---|---|
Product name | KT |
Product or component type | Busbar trunking |
Busbar description | Distribution length |
Device short name | KTC |
Device application | High power distribution |
Material | Copper |
[Ie] rated operational current | 1350 A 35 °C |
polarity | 3L + PE |
Number of tap-off outlets | 3 |
nominal output current | 25…630 A |
earth conductor | Standard earth |
short-circuit level | Standard version |
Length | 2000 mm |
Provided equipment | Jointing unit Trunking unit |
Housing material | Polyester film |
---|---|
Contacts material | Copper |
[Ue] rated operational voltage | 1000 V |
Network frequency | 50/60 Hz |
[Ui] rated insulation voltage | 1000 V |
[Icw] rated short-time withstand current | 50 kA |
[Ipk] rated peak withstand current | 110 kA |
Electrical connection | Sliding contact |
Radiated magnetic field | 0,5 µT |
Thermal stress limit | 2500 A².s |
THDI | 0…15 % 1000 A |
Maximum voltage drop | <0,0043 V 1 50 Hz with 1A for 100 m long <0,0047 V 0,9 50 Hz with 1A for 100 m long <0,0046 V 0,8 50 Hz with 1A for 100 m long <0,0044 V 0,7 50 Hz with 1A for 100 m long |
Mounting mode | By hook |
Mounting support | Cantilever arm Pendant |
Installation direction | Horizontal Vertical |
Neutral position | Right |
Tap-off unit interval | 500 mm |
Standards | IEC 61439-6 IEC 61439-1 |
Dimension type | Fix |
Width | 140 mm |
Height | 104 mm |
Colour | White RAL 9001) |
Net weight | 50 kg |
Linear load | 25 kg/m |
IP degree of protection | IP55 IEC 60529 |
---|---|
IK degree of protection | IK08 IEC 62262 |
derating factor | 0…35 °C 100 % of In) 35…40 °C 95 % of In) 40…45 °C 90 % of In) 45…50 °C 84 % of In) 50…55 °C 79 % of In) |