Tere tulemast ettevõtte Schneider Electric veebisaidile

Võite külastada meie teiste riikide või piirkondade veebisaite või avada meie ülemaailmse veebisaidi.

Valige enda asukoht

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Kuva kõik   TeSys D
LC1D098BL Pildi tuvastamine Schneider Electric

LC1D098BL

Green premium brand logo
LC1D098BL Pildi tuvastamine Schneider Electric
LC1D098BL
Green premium brand logo

TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 24 V DC coil

Näita veel tunnuseid
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    2 NO + 2 NC
    [Ue] rated operational voltage
    Power circuit <= 690 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    20 A 60 °C) <= 440 V AC AC-1 power circuit
    control circuit type
    DC low consumption
    [Uc] control circuit voltage
    24 V DC
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    25 A 60 °C power circuit
    10 A 60 °C signalling circuit
    Irms rated making capacity
    250 A 440 V power circuit IEC 60947
    140 A AC signalling circuit IEC 60947-5-1
    250 A DC signalling circuit IEC 60947-5-1
    rated breaking capacity
    250 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    105 A 40 °C - 10 s power circuit
    210 A 40 °C - 1 s power circuit
    30 A 40 °C - 10 min power circuit
    61 A 40 °C - 1 min power circuit
    100 A - 1 s signalling circuit
    120 A - 500 ms signalling circuit
    140 A - 100 ms signalling circuit
    associated fuse rating
    10 A gG signalling circuit IEC 60947-5-1
    25 A gG <= 690 V type 1 power circuit
    20 A gG <= 690 V type 2 power circuit
    average impedance
    2,5 mOhm - Ith 25 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 690 V IEC 60947-4-1
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Signalling circuit 690 V IEC 60947-1
    Signalling circuit 600 V CSA
    Signalling circuit 600 V UL
    electrical durability
    0.6 Mcycles 25 A AC-1 at Ue <= 440 V
    power dissipation per pole
    1,56 W AC-1
    Front cover
    With
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    GOST
    RINA
    DNV
    CCC
    GL
    BV
    LROS (Lloyds register of shipping)
    UL
    CSA
    connections - terminals
    Power circuit screw clamp terminals 1 1…4 mm²flexible without cable end
    Power circuit screw clamp terminals 2 1…4 mm²flexible without cable end
    Power circuit screw clamp terminals 1 1…4 mm²flexible with cable end
    Power circuit screw clamp terminals 2 1…2,5 mm²flexible with cable end
    Power circuit screw clamp terminals 1 1…4 mm²solid without cable end
    Power circuit screw clamp terminals 2 1…4 mm²solid without cable end
    Control circuit screw clamp terminals 1 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 2 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 1 1…4 mm²flexible with cable end
    Control circuit screw clamp terminals 2 1…2,5 mm²flexible with cable end
    Control circuit screw clamp terminals 1 1…4 mm²solid without cable end
    Control circuit screw clamp terminals 2 1…4 mm²solid without cable end
    tightening torque
    Power circuit 1,7 N.m screw clamp terminals flat Ø 6 mm
    Power circuit 1,7 N.m screw clamp terminals Philips No 2
    Control circuit 1,7 N.m screw clamp terminals flat Ø 6 mm
    Control circuit 1,7 N.m screw clamp terminals Philips No 2
    operating time
    65.45...88.55 ms closing
    20...30 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    30 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    control circuit voltage limits
    0.1...0.3 Uc −40…70 °C drop-out DC
    0.8...1.25 Uc −40…60 °C operational DC
    1...1.25 Uc 60…70 °C operational DC
    time constant
    40 ms
    inrush power in W
    2.4 W (at 20 °C)
    hold-in power consumption in W
    2.4 W at 20 °C
    auxiliary contacts type
    Mechanically linked 1 NO + 1 NC IEC 60947-5-1
    Mirror contact 1 NC IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1,5 ms on de-energisation between NC and NO contact
    1,5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm signalling circuit
    contact compatibility
    M5
    compatibility code
    LC1D
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    −40…60 °C
    60…70 °C with derating
    ambient air temperature for storage
    −60…80 °C
    operating altitude
    0...3000 m
    fire resistance
    850 °C IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor open10 Gn for 11 ms
    Shocks contactor closed15 Gn for 11 ms
    height
    85 mm
    width
    45 mm
    depth
    99 mm
    net weight
    0,525 kg
    Pakke osad
    Osa tüüp pakil 1
    PCE
    Osade arv pakis 1
    1
    Pakk 1 kaal
    573 g
    Pakk 1 kõrgus
    5,5 cm
    Pakk 1 laius
    9,5 cm
    Pakk 1 pikkus
    11,7 cm
    Offer Sustainability
    Jätkusuutliku pakkumise olek
    Green Premium toode
    REACh-määrus
    Ilma SVHC REACh-ta
    Jah
    ELi RoHS direktiiv
    Mürgiste raskemetallideta
    Jah
    Elavhõbedavaba
    Jah
    RoHS eranditeave
    Hiina EoHS regulatsioon
    Hiina RoHS deklaratsioon
    Ennetav Hiina RoHS deklaratsioon (ei kuulu Hiina RoHS-i õigussfääri)
    Keskkonnaalane avaldus
    Ringlusprofiil
    WEEE
    Tootest tuleb Euroopa Liidu turgudel vabaneda vastavuses erijäätmeseadustele ning see ei tohi sattuda olmeprügi sekka.
    PVC vaba
    Jah
    Contractual warranty
    Garantii
    18 months
  • Kuva kõik
    View less

    Dokumendid

    Keel
    • Kõik keeled13
    • Eesti4
    • English10
    • Chinese3
    • French2
    Kataloog
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    TeSys catalogue - 2020 - chapter A6 - Circuit breaker + contactor coordination tables and design guidelines (Versioon 7.0)
    Kirjeldus
    Coordination between protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categories Contactors for specific application; standards, protection against contact, protective treatments Included : TeSys island coordination tables
    prp.document.label.format pdf
    Suurus 3.7 MB
    Kuupäev 22.07.20
    Kirjeldus
    Coordination between protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categories Contactors for specific application; standards, protection against contact, protective treatments Included : TeSys island coordination tables
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Versioon 10.0)
    Kirjeldus
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Suurus 118.2 MB
    Kuupäev 22.07.20
    Kirjeldus
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Versioon 8.0)
    Kirjeldus
    Contactors : TeSys D. Mini contactors, pre cabled reversing contactors : TeSys SK, K Modular (on DIN rail) contactors, dual tariff contactors, impulse relays :TeSys SKGC, GC, GY, GF Accessories
    prp.document.label.format pdf
    Suurus 16.1 MB
    Kuupäev 22.07.20
    Kirjeldus
    Contactors : TeSys D. Mini contactors, pre cabled reversing contactors : TeSys SK, K Modular (on DIN rail) contactors, dual tariff contactors, impulse relays :TeSys SKGC, GC, GY, GF Accessories
    Sertifikaat
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    prp.document.label.format pdf
    Suurus 2.3 MB
    Kuupäev 27.03.18