Tere tulemast ettevõtte Schneider Electric veebisaidile

Võite külastada meie teiste riikide või piirkondade veebisaite või avada meie ülemaailmse veebisaidi.

Valige enda asukoht

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Kuva kõik   TeSys D
LC1D18FC7 Pildi tuvastamine Schneider Electric

LC1D18FC7

Green premium brand logo
LC1D18FC7 Pildi tuvastamine Schneider Electric
LC1D18FC7
Green premium brand logo

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 18 A - 127 V AC coil

Näita veel tunnuseid
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-3
    AC-1
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit <= 690 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    18 A 60 °C) <= 440 V AC AC-3 power circuit
    32 A 60 °C) <= 440 V AC AC-1 power circuit
    motor power kW
    4 kW 220...230 V AC 50/60 Hz AC-3)
    7,5 kW 380...400 V AC 50/60 Hz AC-3)
    9 kW 415...440 V AC 50/60 Hz AC-3)
    10 kW 500 V AC 50/60 Hz AC-3)
    10 kW 660...690 V AC 50/60 Hz AC-3)
    4 kW 400 V AC 50/60 Hz AC-4)
    motor power HP (UL / CSA)
    1 hp 115 V AC 50/60 Hz 1 phase
    3 hp 230/240 V AC 50/60 Hz 1 phase
    5 hp 200/208 V AC 50/60 Hz 3 phases
    5 hp 230/240 V AC 50/60 Hz 3 phases
    10 hp 460/480 V AC 50/60 Hz 3 phases
    15 hp 575/600 V AC 50/60 Hz 3 phases
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    127 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A 60 °C signalling circuit
    32 A 60 °C power circuit
    Irms rated making capacity
    140 A AC signalling circuit IEC 60947-5-1
    250 A DC signalling circuit IEC 60947-5-1
    300 A 440 V power circuit IEC 60947
    rated breaking capacity
    300 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    145 A 40 °C - 10 s power circuit
    240 A 40 °C - 1 s power circuit
    40 A 40 °C - 10 min power circuit
    84 A 40 °C - 1 min power circuit
    100 A - 1 s signalling circuit
    120 A - 500 ms signalling circuit
    140 A - 100 ms signalling circuit
    associated fuse rating
    10 A gG signalling circuit IEC 60947-5-1
    50 A gG <= 690 V type 1 power circuit
    35 A gG <= 690 V type 2 power circuit
    average impedance
    2,5 mOhm - Ith 32 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 690 V IEC 60947-4-1
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Signalling circuit 690 V IEC 60947-1
    Signalling circuit 600 V CSA
    Signalling circuit 600 V UL
    electrical durability
    1,65 Mcycles 18 A AC-3 <= 440 V
    1 Mcycles 32 A AC-1 <= 440 V
    power dissipation per pole
    2,5 W AC-1
    0,8 W AC-3
    Front cover
    With
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    DNV
    GOST
    CSA
    CCC
    LROS (Lloyds register of shipping)
    GL
    UL
    BV
    RINA
    connections - terminals
    Control circuit screw clamp terminals 1 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 2 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 1 1…4 mm²flexible with cable end
    Control circuit screw clamp terminals 2 1…2,5 mm²flexible with cable end
    Control circuit screw clamp terminals 1 1…4 mm²solid without cable end
    Control circuit screw clamp terminals 2 1…4 mm²solid without cable end
    Power circuit screw clamp terminals 1 1,5…6 mm²flexible without cable end
    Power circuit screw clamp terminals 2 1,5…6 mm²flexible without cable end
    Power circuit screw clamp terminals 1 1…6 mm²flexible with cable end
    Power circuit screw clamp terminals 2 1…4 mm²flexible with cable end
    Power circuit screw clamp terminals 1 1,5…6 mm²solid without cable end
    Power circuit screw clamp terminals 2 1,5…6 mm²solid without cable end
    tightening torque
    Power circuit 1,7 N.m screw clamp terminals flat Ø 6 mm
    Power circuit 1,7 N.m screw clamp terminals Philips No 2
    Control circuit 1,7 N.m screw clamp terminals flat Ø 6 mm
    Control circuit 1,7 N.m screw clamp terminals Philips No 2
    operating time
    12...22 ms closing
    4...19 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    15 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.6 Uc −40…70 °C drop-out AC 50/60 Hz
    0.8...1.1 Uc −40…60 °C operational AC 50 Hz
    0.85...1.1 Uc −40…60 °C operational AC 60 Hz
    1...1.1 Uc 60…70 °C operational AC 50/60 Hz
    inrush power in VA
    70 VA 60 Hz 0,75 20 °C)
    70 VA 50 Hz 0,75 20 °C)
    hold-in power consumption in VA
    7,5 VA 60 Hz 0,3 20 °C)
    7 VA 50 Hz 0,3 20 °C)
    heat dissipation
    2…3 W 50/60 Hz
    auxiliary contacts type
    Mechanically linked 1 NO + 1 NC IEC 60947-5-1
    Mirror contact 1 NC IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1,5 ms on de-energisation between NC and NO contact
    1,5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm signalling circuit
    contact compatibility
    M2
    compatibility code
    LC1D
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    −40…60 °C
    60…70 °C with derating
    ambient air temperature for storage
    −60…80 °C
    operating altitude
    0...3000 m
    fire resistance
    850 °C IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor open10 Gn for 11 ms
    Shocks contactor closed15 Gn for 11 ms
    height
    77 mm
    width
    45 mm
    depth
    86 mm
    net weight
    0,33 kg
    Pakke osad
    Pakk 1 kaal
    356 g
    Offer Sustainability
    Jätkusuutliku pakkumise olek
    Green Premium toode
    REACh-määrus
    Ilma SVHC REACh-ta
    Jah
    ELi RoHS direktiiv
    Mürgiste raskemetallideta
    Jah
    Elavhõbedavaba
    Jah
    RoHS eranditeave
    Hiina EoHS regulatsioon
    Hiina RoHS deklaratsioon
    Ennetav Hiina RoHS deklaratsioon (ei kuulu Hiina RoHS-i õigussfääri)
    Keskkonnaalane avaldus
    Ringlusprofiil
    WEEE
    Tootest tuleb Euroopa Liidu turgudel vabaneda vastavuses erijäätmeseadustele ning see ei tohi sattuda olmeprügi sekka.
    PVC vaba
    Jah
    Contractual warranty
    Garantii
    18 months
  • Kuva kõik
    View less

    Dokumendid

    Keel
    • Kõik keeled11
    • Eesti5
    • English8
    • Chinese3
    • French3
    CAD
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    Sertifikaat
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    prp.document.label.format pdf
    Suurus 2.9 MB
    Kuupäev 20.07.18
    prp.document.label.format pdf
    Suurus 2.4 MB
    Kuupäev 21.05.12
    Instruktsioonid
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    prp.document.label.format pdf
    Suurus 932.9 KB
    Kuupäev 1.03.17
    ELi RoHS deklaratsioon
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    LC1D18FC7 : LC1D18FC7_ROHS_DECLARATION
    Kirjeldus
    LC1D18FC7_ROHS_DECLARATION
    prp.document.label.format pdf
    Suurus 195.3 KB
    Kuupäev 2.12.20
    Kirjeldus
    LC1D18FC7_ROHS_DECLARATION
    Hiina RoHS deklaratsioon
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    LC1D18FC7 : LC1D18FC7_ROHS_CHINA_DECLARATION
    Kirjeldus
    LC1D18FC7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Suurus 195.3 KB
    Kuupäev 2.12.20
    Kirjeldus
    LC1D18FC7_ROHS_CHINA_DECLARATION
    Kasutuselt kõrvaldamise teave
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    TeSys D Contactors AC 09 to 18A (Versioon 2.0)
    Kirjeldus
    TeSys D Contactors AC 09 to 18A
    prp.document.label.format pdf
    Suurus 157.9 KB
    Kuupäev 28.04.16
    Kirjeldus
    TeSys D Contactors AC 09 to 18A
    REACh-deklaratsioon
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    LC1D18FC7 : LC1D18FC7_REACH_DECLARATION
    Kirjeldus
    LC1D18FC7_REACH_DECLARATION
    prp.document.label.format pdf
    Suurus 195.3 KB
    Kuupäev 2.12.20
    Kirjeldus
    LC1D18FC7_REACH_DECLARATION
    Toote keskkonnaprofiil
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL (Versioon 3.0)
    Kirjeldus
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
    prp.document.label.format pdf
    Suurus 132 KB
    Kuupäev 28.04.16
    Kirjeldus
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
    Vastavusdeklaratsioon
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    prp.document.label.format pdf
    Suurus 303.8 KB
    Kuupäev 28.06.19