Tere tulemast ettevõtte Schneider Electric veebisaidile

Võite külastada meie teiste riikide või piirkondade veebisaite või avada meie ülemaailmse veebisaidi.

Valige enda asukoht

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Kuva kõik   TeSys D
LC1D325M7 Pildi tuvastamine Schneider Electric
Tootmisest maas

LC1D325M7

Green premium brand logo
LC1D325M7 Pildi tuvastamine Schneider Electric
Tootmisest maas
LC1D325M7
Green premium brand logo

TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 220 V AC coil

Näita veel tunnuseid
Kaubanduslik olek
Tootmine lõpetatud 10 juuli 2020
LC1D325M7  pole välja vahetatud. Lisateabe saamiseks võtke ühendust klienditoega.
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-3
    AC-1
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    32 A 60 °C) <= 440 V AC AC-3 power circuit
    50 A 60 °C) <= 440 V AC AC-1 power circuit
    motor power kW
    7,5 kW 220...230 V AC 50/60 Hz AC-3)
    15 kW 380...400 V AC 50/60 Hz AC-3)
    15 kW 415...440 V AC 50/60 Hz AC-3)
    18,5 kW 500 V AC 50/60 Hz AC-3)
    18,5 kW 660...690 V AC 50/60 Hz AC-3)
    7,5 kW 400 V AC 50/60 Hz AC-4)
    motor power HP (UL / CSA)
    2 hp 115 V AC 50/60 Hz 1 phase
    5 hp 230/240 V AC 50/60 Hz 1 phase
    7,5 hp 200/208 V AC 50/60 Hz 3 phases
    10 hp 230/240 V AC 50/60 Hz 3 phases
    20 hp 460/480 V AC 50/60 Hz 3 phases
    30 hp 575/600 V AC 50/60 Hz 3 phases
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    220 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    10 A 60 °C signalling circuit
    50 A 60 °C power circuit
    Irms rated making capacity
    140 A AC signalling circuit IEC 60947-5-1
    250 A DC signalling circuit IEC 60947-5-1
    550 A 440 V power circuit IEC 60947
    rated breaking capacity
    550 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    260 A 40 °C - 10 s power circuit
    430 A 40 °C - 1 s power circuit
    60 A 40 °C - 10 min power circuit
    138 A 40 °C - 1 min power circuit
    100 A - 1 s signalling circuit
    120 A - 500 ms signalling circuit
    140 A - 100 ms signalling circuit
    associated fuse rating
    10 A gG signalling circuit IEC 60947-5-1
    63 A gG <= 690 V type 1 power circuit
    63 A gG <= 690 V type 2 power circuit
    average impedance
    2 mOhm - Ith 50 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 690 V IEC 60947-4-1
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Signalling circuit 690 V IEC 60947-1
    Signalling circuit: 600 V CSA certified
    Signalling circuit: 600 V UL certified
    electrical durability
    1,65 Mcycles 32 A AC-3 <= 440 V
    1,4 Mcycles 50 A AC-1 <= 440 V
    power dissipation per pole
    2 W AC-3
    5 W AC-1
    Front cover
    Without
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    UL
    GOST
    RINA
    GL
    BV
    DNV
    LROS (Lloyds register of shipping)
    CCC
    CSA
    connections - terminals
    Control circuit screw clamp terminals 1 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 2 1…4 mm²flexible without cable end
    Control circuit screw clamp terminals 1 1…4 mm²flexible with cable end
    Control circuit screw clamp terminals 2 1…2,5 mm²flexible with cable end
    Control circuit screw clamp terminals 1 1…4 mm²solid without cable end
    Control circuit screw clamp terminals 2 1…4 mm²solid without cable end
    Power circuit screw clamp terminals 1 2,5…10 mm²flexible without cable end
    Power circuit screw clamp terminals 2 2,5…10 mm²flexible without cable end
    Power circuit screw clamp terminals 1 1…10 mm²flexible with cable end
    Power circuit screw clamp terminals 2 1,5…6 mm²flexible with cable end
    Power circuit screw clamp terminals 1 1,5…10 mm²solid without cable end
    Power circuit screw clamp terminals 2 2,5…10 mm²solid without cable end
    tightening torque
    Control circuit 1,7 N.m screw clamp terminals flat Ø 6 mm
    Control circuit 1,7 N.m screw clamp terminals Philips No 2
    Power circuit 2,5 N.m screw clamp terminals flat Ø 6 mm
    Power circuit 2,5 N.m screw clamp terminals Philips No 2
    operating time
    12...22 ms closing
    4...19 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    15 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.6 Uc −40…70 °C drop-out AC 50/60 Hz
    0.8...1.1 Uc −40…60 °C operational AC 50 Hz
    0.85...1.1 Uc −40…60 °C operational AC 60 Hz
    1...1.1 Uc 60…70 °C operational AC 50/60 Hz
    inrush power in VA
    70 VA 60 Hz 0,75 20 °C)
    70 VA 50 Hz 0,75 20 °C)
    hold-in power consumption in VA
    7,5 VA 60 Hz 0,3 20 °C)
    7 VA 50 Hz 0,3 20 °C)
    heat dissipation
    2…3 W 50/60 Hz
    auxiliary contacts type
    Mechanically linked 1 NO + 1 NC IEC 60947-5-1
    Mirror contact 1 NC IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm for signalling circuit
    contact compatibility
    M2
    compatibility code
    LC1D
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    −40…60 °C
    60…70 °C with derating
    ambient air temperature for storage
    −60…80 °C
    operating altitude
    0...3000 m
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Shocks contactor closed: 15 Gn for 11 ms
    Shocks contactor open8 Gn for 11 ms
    height
    85 mm
    width
    45 mm
    depth
    90 mm
    net weight
    0,375 kg
    Pakke osad
    Osa tüüp pakil 1
    PCE
    Osade arv pakis 1
    1
    Pakk 1 kaal
    370 g
    Pakk 1 kõrgus
    10,9 cm
    Pakk 1 laius
    9 cm
    Pakk 1 pikkus
    5,4 cm
    Offer Sustainability
    Jätkusuutliku pakkumise olek
    Green Premium toode
    REACh-määrus
    Ilma SVHC REACh-ta
    Jah
    ELi RoHS direktiiv
    Mürgiste raskemetallideta
    Jah
    Elavhõbedavaba
    Jah
    RoHS eranditeave
    Hiina EoHS regulatsioon
    Hiina RoHS deklaratsioon
    Ennetav Hiina RoHS deklaratsioon (ei kuulu Hiina RoHS-i õigussfääri)
    Keskkonnaalane avaldus
    Ringlusprofiil
    WEEE
    Tootest tuleb Euroopa Liidu turgudel vabaneda vastavuses erijäätmeseadustele ning see ei tohi sattuda olmeprügi sekka.
    PVC vaba
    Jah
    Contractual warranty
    Garantii
    18 months
  • Kuva kõik
    View less

    Dokumendid

    Keel
    • Kõik keeled10
    • Eesti3
    • English7
    • Chinese2
    • French1
    Kataloog
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Versioon 10.0)
    Kirjeldus
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Suurus 118.2 MB
    Kuupäev 22.07.20
    Kirjeldus
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    Sertifikaat
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    prp.document.label.format pdf
    Suurus 2.7 MB
    Kuupäev 17.07.17
    prp.document.label.format pdf
    Suurus 1.5 MB
    Kuupäev 28.10.13
    Instruktsioonid
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    prp.document.label.format pdf
    Suurus 934.1 KB
    Kuupäev 1.03.17
    ELi RoHS deklaratsioon
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    LC1D325M7 : TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 220 V AC coil
    Kirjeldus
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 220 V AC coil
    prp.document.label.format pdf
    Suurus 195.3 KB
    Kuupäev 5.12.20
    Kirjeldus
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 220 V AC coil
    Hiina RoHS deklaratsioon
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    LC1D325M7 : TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 220 V AC coil
    Kirjeldus
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 220 V AC coil
    prp.document.label.format pdf
    Suurus 195.3 KB
    Kuupäev 5.12.20
    Kirjeldus
    TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 32 A - 220 V AC coil
    Kasutuselt kõrvaldamise teave
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    TeSys D Contactors AC 25 to 38A (Versioon 2.0)
    Kirjeldus
    TeSys D Contactors AC 25 to 38A
    prp.document.label.format pdf
    Suurus 318.6 KB
    Kuupäev 20.03.20
    Kirjeldus
    TeSys D Contactors AC 25 to 38A
    REACh-deklaratsioon
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    LC1D325M7 : LC1D325M7_REACH_DECLARATION
    Kirjeldus
    LC1D325M7_REACH_DECLARATION
    prp.document.label.format pdf
    Suurus 195.3 KB
    Kuupäev 5.12.20
    Kirjeldus
    LC1D325M7_REACH_DECLARATION
    Toote keskkonnaprofiil
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    TeSys D Contactors AC 25 to 38A (Versioon 2.1)
    Kirjeldus
    TeSys D Contactors AC 25 to 38A
    prp.document.label.format pdf
    Suurus 369.9 KB
    Kuupäev 20.02.20
    Kirjeldus
    TeSys D Contactors AC 25 to 38A
    Vastavusdeklaratsioon
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    prp.document.label.format pdf
    Suurus 301 KB
    Kuupäev 28.06.19