-
Müüdavad tooted
Main range TeSysproduct name TeSys Dproduct or component type Contactordevice short name LC1Dcontactor application Motor controlResistive loadutilisation category AC-1AC-4AC-3poles description 3Ppower pole contact composition 3 NO[Ue] rated operational voltage <= 300 V DC for power circuit<= 690 V AC 25...400 Hz for power circuit[Ie] rated operational current 32 A (<= 60 °C) at <= 440 V AC AC-3 for power circuit50 A (<= 60 °C) at <= 440 V AC AC-1 for power circuitmotor power kW 15 kW at 380...400 V AC 50/60 Hz AC-37.5 kW at 220...230 V AC 50/60 Hz AC-318.5 kW at 500 V AC 50/60 Hz AC-318.5 kW at 660...690 V AC 50/60 Hz AC-315 kW at 415...440 V AC 50/60 Hz AC-37.5 kW at 400 V AC 50/60 Hz AC-4motor power HP (UL / CSA) 2 hp at 115 V AC 50/60 Hz for 1 phase motors5 hp at 230/240 V AC 50/60 Hz for 1 phase motors7.5 hp at 200/208 V AC 50/60 Hz for 3 phases motors10 hp at 230/240 V AC 50/60 Hz for 3 phases motors20 hp at 460/480 V AC 50/60 Hz for 3 phases motors30 hp at 575/600 V AC 50/60 Hz for 3 phases motorscontrol circuit type AC 50/60 Hz[Uc] control circuit voltage 230 V AC 50/60 Hzauxiliary contact composition 1 NO + 1 NC[Uimp] rated impulse withstand voltage Conforming to IEC 60947overvoltage category III[Ith] conventional free air thermal current 50 A at <= 60 °C for power circuit10 A at <= 60 °C for signalling circuitIrms rated making capacity 550 A at 440 V for power circuit conforming to IEC 60947140 A AC for signalling circuit conforming to IEC 60947-5-1250 A DC for signalling circuit conforming to IEC 60947-5-1rated breaking capacity 550 A at 440 V for power circuit conforming to IEC 60947[Icw] rated short-time withstand current 138 A <= 40 °C 1 min power circuit260 A <= 40 °C 10 s power circuit430 A <= 40 °C 1 s power circuit60 A <= 40 °C 10 min power circuit100 A 1 s signalling circuit120 A 500 ms signalling circuit140 A 100 ms signalling circuitassociated fuse rating 63 A gG at <= 690 V coordination type 1 for power circuit63 A gG at <= 690 V coordination type 2 for power circuit10 A gG for signalling circuit conforming to IEC 60947-5-1average impedance 2 mOhm at 50 Hz - Ith 50 A for power circuit[Ui] rated insulation voltage 600 V for power circuit certifications CSA600 V for power circuit certifications UL690 V for power circuit conforming to IEC 60947-4-1690 V for signalling circuit conforming to IEC 60947-1600 V for signalling circuit certifications CSA600 V for signalling circuit certifications ULelectrical durability 1.65 Mcycles 32 A AC-3 at Ue <= 440 V1.4 Mcycles 50 A AC-1 at Ue <= 440 Vpower dissipation per pole 2 W AC-35 W AC-1safety cover Withmounting support PlateRailstandards CSA C22.2 No 14EN 60947-4-1EN 60947-5-1IEC 60947-4-1IEC 60947-5-1UL 508product certifications CCCGLCSADNVGOSTRINAULBVLROS (Lloyds register of shipping)connections - terminals Control circuit: screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable endPower circuit: screw clamp terminals 1 cable(s) 1.5...10 mm² - cable stiffness: solid - without cable endControl circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - without cable endControl circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: flexible - without cable endControl circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: flexible - with cable endControl circuit: screw clamp terminals 1 cable(s) 1...4 mm² - cable stiffness: solid - without cable endControl circuit: screw clamp terminals 2 cable(s) 1...4 mm² - cable stiffness: solid - without cable endPower circuit: screw clamp terminals 1 cable(s) 2.5...10 mm² - cable stiffness: flexible - without cable endPower circuit: screw clamp terminals 2 cable(s) 2.5...10 mm² - cable stiffness: flexible - without cable endPower circuit: screw clamp terminals 1 cable(s) 1...10 mm² - cable stiffness: flexible - with cable endPower circuit: screw clamp terminals 2 cable(s) 1.5...6 mm² - cable stiffness: flexible - with cable endPower circuit: screw clamp terminals 2 cable(s) 2.5...10 mm² - cable stiffness: solid - without cable endtightening torque Control circuit : 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mmControl circuit : 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2Power circuit : 2.5 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mmPower circuit : 2.5 N.m - on screw clamp terminals - with screwdriver Philips No 2operating time 4...19 ms opening12...22 ms closingsafety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1mechanical durability 15 Mcyclesoperating rate 3600 cyc/h at <= 60 °CComplementary coil technology Without built-in suppressor modulecontrol circuit voltage limits 0.3...0.6 Uc drop-out at 60 °C, AC 50/60 Hz0.8...1.1 Uc operational at 60 °C, AC 50 Hz0.85...1.1 Uc operational at 60 °C, AC 60 Hzinrush power in VA 70 VA at 20 °C (cos ϕ 0.75) 60 Hz70 VA at 20 °C (cos ϕ 0.75) 50 Hzhold-in power consumption in VA 7.5 VA at 20 °C (cos ϕ 0.3) 60 Hz7 VA at 20 °C (cos ϕ 0.3) 50 Hzheat dissipation 2...3 W at 50/60 Hzauxiliary contacts type Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1Type mirror contact (1 NC) conforming to IEC 60947-4-1signalling circuit frequency 25...400 Hzminimum switching current 5 mA for signalling circuitminimum switching voltage 17 V for signalling circuitnon-overlap time 1.5 ms on de-energisation (between NC and NO contact)1.5 ms on energisation (between NC and NO contact)insulation resistance > 10 MOhm for signalling circuitEnvironment IP degree of protection IP20 front face conforming to IEC 60529protective treatment TH conforming to IEC 60068-2-30pollution degree 3ambient air temperature for operation -5...60 °Cambient air temperature for storage -60...80 °Cpermissible ambient air temperature around the device -40...70 °C at Ucoperating altitude 3000 m without derating in temperaturefire resistance 850 °C conforming to IEC 60695-2-1flame retardance V1 conforming to UL 94mechanical robustness Vibrations contactor open 2 Gn, 5...300 HzVibrations contactor closed 4 Gn, 5...300 HzShocks contactor closed 15 Gn for 11 msShocks contactor open 8 Gn for 11 msheight 85 mmwidth 45 mmdepth 92 mmproduct weight 0.375 kgOffer Sustainability Sustainable offer status Green Premium productRoHS (date code: YYWW) REACh Product environmental profile Product end of life instructions Contractual warranty Warranty period 18 months -
Tagasi
Keel- English
CADSuurusLisa mu lemmikutesseCAD files for LC1D32P7: TeSys D contactors for control in category AC-1 - For connection by screw clamp terminals and lugs - A.C. supply (Versioon 1.0)Kuupäev 6.02.19Suurus 177.5 KBSertifikaatSuurusLisa mu lemmikutesseCCC TeSys D - LC.D25-38, Indonesia (Versioon 1.0)CB Certificate TeSys D - S2-3P Indonesia (Versioon 1.0)InstruktsioonidSuurusLisa mu lemmikutesseLC1D 9 to 38 A AC/DC contactors with screw clamp terminals - Instruction Sheet (Versioon 09)Kuupäev 19.12.18Suurus 932.9 KBKasutuselt kõrvaldamise teaveSuurusLisa mu lemmikutesseTeSys D Contactors AC 25 to 38A - EoLi (Versioon 1.0)Toote keskkonnaprofiilSuurusLisa mu lemmikutesseTeSys D contactors 25 to 38 A AC version - PEP (Versioon 2.0)REACh-deklaratsioonSuurusLisa mu lemmikutesseKuupäev 15.02.19Suurus 0ELi RoHS deklaratsioonSuurusLisa mu lemmikutesseKuupäev 15.02.19Suurus 0