Estonia

Tere tulemast ettevõtte Schneider Electric veebisaidile

Tere tulemast meie veebisaidile.

Saadaolevate toodete vaatamiseks võite valida muu riigi. Ettevõtte teabe nägemiseks avage meie ülemaailmne veebisait.

Valige teine riik või regioon

LC1K06013E7 Pildi tuvastamine Schneider Electric

Kuva kõik TeSys K

TeSys K - LC1K06013E7

Contactors

LC1K06013E7 Pildi tuvastamine Schneider Electric
Kuva kõik TeSys K
TeSys K - LC1K06013E7
Contactors

TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NC aux. - 48 V AC coil

Näita veel tunnuseid >
Lisa jaotisesse Minu tooted Lisa jaotisesse Minu tooted

  • Main
    range
    TeSys
    product or component type
    Contactor
    product name
    TeSys K
    device short name
    LC1K
    device application
    Control
    contactor application
    Motor control
    Complementary
    utilisation category
    AC-3
    AC-4
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    690 V AC 50/60 Hz for power circuit
    <= 690 V AC 50/60 Hz for signalling circuit
    [Ie] rated operational current
    6 A at <= 440 V AC AC-3 for power circuit
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    48 V AC 50/60 Hz
    motor power kW
    1.5 kW at 220...230 V AC 50/60 Hz AC-3
    2.2 kW at 380...415 V AC 50/60 Hz AC-3
    1.5 kW at 400 V AC 50/60 Hz AC-4
    3 kW at 660...690 V AC 50/60 Hz AC-3
    3 kW at 440 V AC 50/60 Hz AC-3
    3 kW at 480 V AC 50/60 Hz AC-3
    3 kW at 500...600 V AC 50/60 Hz AC-3
    auxiliary contact composition
    1 NC
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    20 A at <= 50 °C for power circuit
    10 A at <= 50 °C for signalling circuit
    Irms rated making capacity
    110 A AC for power circuit conforming to NF C 63-110
    110 A AC for power circuit conforming to IEC 60947
    110 A AC for signalling circuit conforming to IEC 60947
    rated breaking capacity
    110 A at 415 V conforming to IEC 60947
    110 A at 440 V conforming to IEC 60947
    80 A at 500 V conforming to IEC 60947
    110 A at 220...230 V conforming to IEC 60947
    110 A at 380...400 V conforming to IEC 60947
    70 A at 660...690 V conforming to IEC 60947
    [Icw] rated short-time withstand current
    20 A <= 50 °C >= 15 min power circuit
    90 A <= 50 °C 1 s power circuit
    85 A <= 50 °C 5 s power circuit
    80 A <= 50 °C 10 s power circuit
    60 A <= 50 °C 30 s power circuit
    45 A <= 50 °C 1 min power circuit
    40 A <= 50 °C 3 min power circuit
    80 A 1 s signalling circuit
    90 A 500 ms signalling circuit
    110 A 100 ms signalling circuit
    associated fuse rating
    25 A gG at <= 440 V for power circuit
    25 A aM for power circuit
    10 A gG for signalling circuit conforming to IEC 60947
    10 A gG for signalling circuit conforming to VDE 0660
    average impedance
    3 mOhm at 50 Hz - Ith 20 A for power circuit
    [Ui] rated insulation voltage
    690 V for signalling circuit conforming to IEC 60947-4-1
    690 V for signalling circuit conforming to IEC 60947-5-1
    600 V for signalling circuit conforming to UL 508
    600 V for power circuit conforming to CSA C22.2 No 14
    600 V for signalling circuit conforming to CSA C22.2 No 14
    690 V for power circuit conforming to IEC 60947-4-1
    600 V for power circuit conforming to UL 508
    insulation resistance
    > 10 MOhm for signalling circuit
    inrush power in VA
    30 VA at 20 °C
    hold-in power consumption in VA
    4.5 VA at 20 °C
    heat dissipation
    1.3 W
    control circuit voltage limits
    0.2...0.75 Uc at <= 50 °C drop-out
    0.8...1.15 Uc at <= 50 °C operational
    connections - terminals
    Spring terminals 1 cable(s) 0.75...1.5 mm² - cable stiffness: solid
    Spring terminals 1 cable(s) 0.75...1.5 mm² - cable stiffness: flexible - without cable end
    operating rate
    3600 cyc/h
    auxiliary contacts type
    Type instantaneous (1 NC)
    signalling circuit frequency
    <= 400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    mounting support
    Plate
    Rail
    operating time
    10...20 ms coil de-energisation and NO opening
    10...20 ms coil energisation and NO closing
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    non overlap distance
    0.5 mm
    mechanical durability
    10 Mcycles
    electrical durability
    1.3 Mcycles 6 A AC-3 at Ue <= 440 V
    mechanical robustness
    Shocks contactor closed, on X axis 10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Y axis 15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Z axis 15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on X axis 6 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Y axis 10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Z axis 10 Gn for 11 ms IEC 60068-2-27
    Vibrations contactor closed 4 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations contactor opened 2 Gn, 5...300 Hz IEC 60068-2-6
    height
    58 mm
    width
    45 mm
    depth
    57 mm
    product weight
    0.18 kg
    Environment
    standards
    BS 5424
    IEC 60947
    NF C 63-110
    VDE 0660
    product certifications
    CSA
    UL
    IP degree of protection
    IP2x conforming to VDE 0106
    protective treatment
    TC conforming to IEC 60068
    TC conforming to DIN 50016
    ambient air temperature for operation
    -25...50 °C
    ambient air temperature for storage
    -50...80 °C
    operating altitude
    2000 m without derating in temperature
    flame retardance
    V1 conforming to UL 94
    Requirement 2 conforming to NF F 16-101
    Requirement 2 conforming to NF F 16-102
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
    • Eesti
    • French
    • English
    CAD
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    CONTACTOR SPRING (Versioon 1.0)
    Kuupäev 19.12.17
    Suurus 741.8 KB
    Kuupäev 19.12.17
    Suurus 470.8 KB
    Sertifikaat
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    CB TeSys K - LC.K-LP.K (Versioon 1.0)
    Kuupäev 14.03.19
    Suurus 747.3 KB
    CCC Cert TeSys K - LC.K-LP.K, Indonesia (Versioon 1.0)
    Kuupäev 14.07.18
    Suurus 3.7 MB
    CCC Cert TeSys K - LC.K,LP.K, LC1KT, France (Versioon 1.0)
    Instruktsioonid
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    LC1-K contactor (Versioon 07)
    Kuupäev 14.03.19
    Suurus 623.9 KB
    ELi RoHS deklaratsioon
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Kasutuselt kõrvaldamise teave
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    TeSys LC1K09-K16 - EoLi (Versioon 1.0)
    Kuupäev 21.09.17
    Suurus 213 KB
    REACh-deklaratsioon
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Toote keskkonnaprofiil
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    TeSys LC1K09-K16 - PEP (Versioon 1.0)
    Kuupäev 21.09.17
    Suurus 189.1 KB
    Vastavusdeklaratsioon
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    EU Declaration TeSys K - LC.K-LP.K (Versioon 1.0)
    Kuupäev 14.03.19
    Suurus 717.7 KB