LC1K06013FE7
LC1K06013FE7
TeSys K contactor - 3P - AC-3 <= 440 V 6 A - 1 NC aux. - 115 V AC coil
Näita veel tunnuseid-
Omadused
Main range TeSysproduct or component type Contactorproduct name TeSys Kdevice short name LC1Kdevice application Controlcontactor application Motor controlComplementary utilisation category AC-4AC-3poles description 3Ppower pole contact composition 3 NO[Ue] rated operational voltage Power circuit 690 V AC 50/60 HzSignalling circuit <= 690 V AC 50/60 Hz[Ie] rated operational current 6 A<= 440 V AC AC-3 power circuitcontrol circuit type AC at 50/60 Hz[Uc] control circuit voltage 115 V AC 50/60 Hzmotor power kW 1,5 kW 220...230 V AC 50/60 Hz AC-32,2 kW 380...415 V AC 50/60 Hz AC-33 kW 440 V AC 50/60 Hz AC-33 kW 480 V AC 50/60 Hz AC-33 kW 500...600 V AC 50/60 Hz AC-33 kW 660...690 V AC 50/60 Hz AC-31,5 kW 400 V AC 50/60 Hz AC-4auxiliary contact composition 1 NC[Uimp] rated impulse withstand voltage 8 kVovervoltage category III[Ith] conventional free air thermal current 20 A 50 °C power circuit10 A 50 °C signalling circuitIrms rated making capacity 110 A AC power circuit NF C 63-110110 A AC power circuit IEC 60947110 A AC signalling circuit IEC 60947rated breaking capacity 110 A 415 V IEC 60947110 A 440 V IEC 6094780 A 500 V IEC 60947110 A 220...230 V IEC 60947110 A 380...400 V IEC 6094770 A 660...690 V IEC 60947[Icw] rated short-time withstand current 90 A 50 °C - 1 s power circuit85 A 50 °C - 5 s power circuit80 A 50 °C - 10 s power circuit60 A 50 °C - 30 s power circuit45 A 50 °C - 1 min power circuit40 A 50 °C - 3 min power circuit20 A 50 °C - >= 15 min power circuit80 A - 1 s signalling circuit90 A - 500 ms signalling circuit110 A - 100 ms signalling circuitassociated fuse rating 25 A gG <= 440 V power circuit25 A aM power circuit10 A gG signalling circuit IEC 6094710 A gG signalling circuit VDE 0660average impedance 3 mOhm - Ith 20 A 50 Hz power circuit[Ui] rated insulation voltage Power circuit 600 V UL 508Power circuit 690 V IEC 60947-4-1Signalling circuit 690 V IEC 60947-4-1Signalling circuit 690 V IEC 60947-5-1Signalling circuit 600 V UL 508Power circuit 600 V CSA C22.2 No 14Signalling circuit 600 V CSA C22.2 No 14insulation resistance > 10 MOhm signalling circuitinrush power in VA 30 VA 20 °C)hold-in power consumption in VA 4,5 VA 20 °C)heat dissipation 1,3 Wcontrol circuit voltage limits Operational 0.8...1.15 Uc 50 °C)Drop-out 0.2...0.75 Uc 50 °C)connections - terminals spring terminals 1 0,75…1,5 mm²solid spring terminals 1 0,75…1,5 mm²flexible without cable endmaximum operating rate 3600 cyc/hauxiliary contacts type Instantaneous 1 NCsignalling circuit frequency <= 400 Hzminimum switching current 5 mA signalling circuitminimum switching voltage 17 V signalling circuitmounting support RailPlateoperating time 10...20 ms coil de-energisation and NO opening10...20 ms coil energisation and NO closingsafety reliability level B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1non overlap distance 0,5 mmmechanical durability 10 Mcycleselectrical durability 1,3 Mcycles 6 A AC-3 <= 440 Vmechanical robustness Shocks contactor closed, on X axis10 Gn for 11 ms IEC 60068-2-27Shocks contactor closed, on Y axis15 Gn for 11 ms IEC 60068-2-27Shocks contactor closed, on Z axis15 Gn for 11 ms IEC 60068-2-27Shocks contactor opened, on X axis6 Gn for 11 ms IEC 60068-2-27Shocks contactor opened, on Y axis10 Gn for 11 ms IEC 60068-2-27Shocks contactor opened, on Z axis10 Gn for 11 ms IEC 60068-2-27Vibrations contactor closed4 Gn, 5...300 Hz IEC 60068-2-6Vibrations contactor opened2 Gn, 5...300 Hz IEC 60068-2-6height 58 mmwidth 45 mmdepth 57 mmnet weight 0,18 kgEnvironment standards BS 5424IEC 60947NF C 63-110VDE 0660product certifications ULCSAIP degree of protection IP2x VDE 0106protective treatment TC IEC 60068TC DIN 50016ambient air temperature for storage −50…80 °Coperating altitude 2000 m without deratingflame retardance V1 UL 94Requirement 2 NF F 16-101Requirement 2 NF F 16-102Packing Units Osa tüüp pakil 1 PCEOsade arv pakis 1 1Pakk 1 kaal 184 gPakk 1 kõrgus 4,8 cmPakk 1 laius 6,5 cmPakk 1 pikkus 6,2 cmOffer Sustainability Jätkusuutliku pakkumise olek Green Premium toodeREACh-määrus Ilma SVHC REACh-ta JahELi RoHS direktiiv Vastavus
ELi RoHS deklaratsioonMürgiste raskemetallideta JahElavhõbedavaba JahRoHS eranditeave Hiina EoHS regulatsioon Hiina RoHS deklaratsioon
Ennetav Hiina RoHS deklaratsioon (ei kuulu Hiina RoHS-i õigussfääri)Keskkonnaalane avaldus Ringlusprofiil WEEE Tootest tuleb Euroopa Liidu turgudel vabaneda vastavuses erijäätmeseadustele ning see ei tohi sattuda olmeprügi sekka.Contractual warranty Garantii 18 months