Tere tulemast ettevõtte Schneider Electric veebisaidile

Võite külastada meie teiste riikide või piirkondade veebisaite või avada meie ülemaailmse veebisaidi.

Valige enda asukoht

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Kuva kõik   TeSys D
LC2D115004P5 Pildi tuvastamine Schneider Electric

LC2D115004P5

Green premium brand logo
LC2D115004P5 Pildi tuvastamine Schneider Electric
LC2D115004P5
Green premium brand logo

TeSys D changeover contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - 230 V AC coil

Näita veel tunnuseid
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Changeover contactor
    device short name
    LC2D
    contactor application
    Resistive load
    utilisation category
    AC-1
    device presentation
    Preassembled with reversing power busbar
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    Power circuit <= 1000 V AC 25...400 Hz
    Power circuit <= 460 V DC
    [Ie] rated operational current
    200 A 60 °C) <= 440 V AC AC-1 power circuit
    control circuit type
    AC at 50 Hz
    [Uc] control circuit voltage
    230 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    200 A 60 °C power circuit
    Irms rated making capacity
    1260 A 440 V power circuit IEC 60947
    rated breaking capacity
    1100 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    250 A 40 °C - 10 min power circuit
    550 A 40 °C - 1 min power circuit
    950 A 40 °C - 10 s power circuit
    1100 A 40 °C - 1 s power circuit
    associated fuse rating
    250 A gG <= 690 V type 1 power circuit
    200 A gG <= 690 V type 2 power circuit
    average impedance
    0,6 mOhm - Ith 200 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Power circuit: 1000 V conforming to IEC 60947-4-1
    electrical durability
    0,8 Mcycles 200 A AC-1 <= 440 V
    power dissipation per pole
    24 W AC-1
    Front cover
    With
    interlocking type
    Mechanical
    mounting support
    Rail
    Plate
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    BV
    CCC
    CSA
    DNV
    GL
    RINA
    UL
    EAC
    connections - terminals
    Control circuit screw clamp terminals 2 1…2,5 mm²flexible with cable end
    Control circuit screw clamp terminals 1 1…2,5 mm²flexible without cable end
    Control circuit screw clamp terminals 2 1…2,5 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit screw clamp terminals 1 1…2,5 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable end
    Power circuit connector 1 10…120 mm²flexible without cable end
    Power circuit connector 2 10…50 mm²flexible without cable end
    Power circuit connector 1 10…120 mm²flexible with cable end
    Power circuit connector 2 10…50 mm²flexible with cable end
    Power circuit connector 1 10…120 mm²solid without cable end
    Power circuit connector 2 10…50 mm²solid without cable end
    tightening torque
    Control circuit 1,2 N.m screw clamp terminals flat Ø 6 mm
    Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
    Power circuit 12 N.m connector hexagonal 4 mm
    operating time
    20...50 ms closing
    6...20 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    8000000 cycles
    maximum operating rate
    2400 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.5 Uc −40…70 °C drop-out AC 50 Hz
    0.8...1.15 Uc −40…55 °C operational AC 50 Hz
    1...1.15 Uc 55…70 °C operational AC 50 Hz
    inrush power in VA
    300 VA 50 Hz 0,8 20 °C)
    hold-in power consumption in VA
    22 VA 20 °C) 0,3 50 Hz
    heat dissipation
    3…8 W 50 Hz
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    −40…60 °C
    60…70 °C with derating
    ambient air temperature for storage
    −60…80 °C
    operating altitude
    0...3000 m
    fire resistance
    850 °C IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 4 Gn, 5...300 Hz
    Shocks contactor closed15 Gn for 11 ms
    Shocks contactor open6 Gn for 11 ms
    height
    158 mm
    width
    334 mm
    depth
    148 mm
    net weight
    7,4 kg
    Packing Units
    Osa tüüp pakil 1
    PCE
    Osade arv pakis 1
    1
    Pakk 1 kaal
    7,36 kg
    Pakk 1 kõrgus
    22,5 cm
    Pakk 1 laius
    32 cm
    Pakk 1 pikkus
    43,5 cm
    Offer Sustainability
    Jätkusuutliku pakkumise olek
    Green Premium toode
    REACh-määrus
    ELi RoHS direktiiv
    Elavhõbedavaba
    Jah
    RoHS eranditeave
    Hiina EoHS regulatsioon
    Hiina RoHS deklaratsioon
    Toode ei kuulu Hiina RoHS sfääri. Ainedeklaratsioon teavitamiseks.
    Keskkonnaalane avaldus
    Ringlusprofiil
    WEEE
    Tootest tuleb Euroopa Liidu turgudel vabaneda vastavuses erijäätmeseadustele ning see ei tohi sattuda olmeprügi sekka.
    PVC vaba
    Jah
    Contractual warranty
    Garantii
    18 months