Tere tulemast ettevõtte Schneider Electric veebisaidile

Võite külastada meie teiste riikide või piirkondade veebisaite või avada meie ülemaailmse veebisaidi.

Valige enda asukoht

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Kuva kõik   TeSys K
LC7K09004B7 Pildi tuvastamine Schneider Electric

LC7K09004B7

LC7K09004B7 Pildi tuvastamine Schneider Electric
LC7K09004B7

TeSys K contactor - 4P (4 NO) - AC-1 <= 440 V 20 A - 24 V AC coil

Näita veel tunnuseid
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.

  • Main
    range
    TeSys
    product or component type
    Contactor
    product name
    TeSys K
    device short name
    LC7K
    device application
    Control
    contactor application
    Resistive load
    Complementary
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    Power circuit 690 V AC 50/60 Hz
    [Ie] rated operational current
    20 A 50 °C) <= 440 V AC AC-1 power circuit
    16 A 70 °C) 690 V AC AC-1 power circuit
    control circuit type
    AC 50/60 Hz silent
    [Uc] control circuit voltage
    24 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    20 A 50 °C power circuit
    Irms rated making capacity
    110 A AC power circuit NF C 63-110
    110 A AC power circuit IEC 60947
    rated breaking capacity
    110 A 415 V IEC 60947
    110 A 440 V IEC 60947
    80 A 500 V IEC 60947
    110 A 220...230 V IEC 60947
    110 A 380...400 V IEC 60947
    70 A 660...690 V IEC 60947
    [Icw] rated short-time withstand current
    90 A 50 °C - 1 s power circuit
    85 A 50 °C - 5 s power circuit
    80 A 50 °C - 10 s power circuit
    60 A 50 °C - 30 s power circuit
    45 A 50 °C - 1 min power circuit
    40 A 50 °C - 3 min power circuit
    20 A 50 °C - >= 15 min power circuit
    associated fuse rating
    25 A gG <= 440 V power circuit
    25 A aM power circuit
    average impedance
    3 mOhm - Ith 20 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 600 V UL 508
    Power circuit 690 V IEC 60947-4-1
    Power circuit 600 V CSA C22.2 No 14
    inrush power in VA
    3 VA 20 °C)
    hold-in power consumption in VA
    3 VA 20 °C)
    heat dissipation
    3 W
    control circuit voltage limits
    Operational 0.85...1.1 Uc 50 °C)
    Drop-out 0.1...0.75 Uc 50 °C)
    connections - terminals
    screw clamp terminals 1 1,5…4 mm²solid
    screw clamp terminals 1 0,75…4 mm²flexible without cable end
    screw clamp terminals 1 0,34…2,5 mm²flexible with cable end
    screw clamp terminals 2 1,5…4 mm²solid
    screw clamp terminals 2 0,75…4 mm²flexible without cable end
    screw clamp terminals 2 0,34…1,5 mm²flexible with cable end
    maximum operating rate
    3600 cyc/h
    signalling circuit frequency
    <= 400 Hz
    mounting support
    Plate
    Rail
    tightening torque
    1,3 N.m screw clamp terminals Philips No 2
    1,3 N.m screw clamp terminals flat Ø 6 mm
    operating time
    30...40 ms coil energisation and NO closing
    30 ms coil de-energisation and NO opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    10 Mcycles
    electrical durability
    0,18 Mcycles 20 A AC-1 <= 440 V
    mechanical robustness
    Shocks contactor closed, on X axis10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Y axis15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor closed, on Z axis15 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on X axis6 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Y axis10 Gn for 11 ms IEC 60068-2-27
    Shocks contactor opened, on Z axis10 Gn for 11 ms IEC 60068-2-27
    Vibrations contactor closed4 Gn, 5...300 Hz IEC 60068-2-6
    Vibrations contactor opened2 Gn, 5...300 Hz IEC 60068-2-6
    height
    58 mm
    width
    45 mm
    depth
    57 mm
    net weight
    0,225 kg
    Environment
    standards
    BS 5424
    IEC 60947
    NF C 63-110
    VDE 0660
    product certifications
    UL
    CSA
    IP degree of protection
    IP2x VDE 0106
    protective treatment
    TC IEC 60068
    TC DIN 50016
    ambient air temperature for storage
    −50…80 °C
    operating altitude
    2000 m without derating
    flame retardance
    V1 UL 94
    Requirement 2 NF F 16-101
    Requirement 2 NF F 16-102
    Pakke osad
    Osa tüüp pakil 1
    PCE
    Osade arv pakis 1
    1
    Pakk 1 kaal
    219 g
    Pakk 1 kõrgus
    6,5 cm
    Pakk 1 laius
    6,1 cm
    Pakk 1 pikkus
    4,7 cm
    Offer Sustainability
    REACh-määrus
    ELi RoHS direktiiv
    Elavhõbedavaba
    Jah
    RoHS eranditeave
    Hiina EoHS regulatsioon
    Hiina RoHS deklaratsioon
    Toode ei kuulu Hiina RoHS sfääri. Ainedeklaratsioon teavitamiseks.
    WEEE
    Tootest tuleb Euroopa Liidu turgudel vabaneda vastavuses erijäätmeseadustele ning see ei tohi sattuda olmeprügi sekka.
    Contractual warranty
    Garantii
    18 months
  • Kuva kõik
    View less

    Dokumendid

    Keel
    • Kõik keeled11
    • Eesti4
    • English8
    • Chinese3
    • French3
    • German2
    • Italian2
    • Portuguese2
    • Russian2
    • Spanish2
    Kataloog
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    TeSys catalogue - 2020 - chapter B8 contactors TeSys SK,K, D, SKGC, GC, GY,GF (Versioon 8.0)
    Kirjeldus
    Contactors : TeSys D. Mini contactors, pre cabled reversing contactors : TeSys SK, K Modular (on DIN rail) contactors, dual tariff contactors, impulse relays :TeSys SKGC, GC, GY, GF Accessories
    prp.document.label.format pdf
    Suurus 16.1 MB
    Kuupäev 22.07.20
    Kirjeldus
    Contactors : TeSys D. Mini contactors, pre cabled reversing contactors : TeSys SK, K Modular (on DIN rail) contactors, dual tariff contactors, impulse relays :TeSys SKGC, GC, GY, GF Accessories
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Versioon 10.0)
    Kirjeldus
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Suurus 118.2 MB
    Kuupäev 22.07.20
    Kirjeldus
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    Sertifikaat
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    prp.document.label.format pdf
    Suurus 3.3 MB
    Kuupäev 20.07.18
    prp.document.label.format pdf
    Suurus 747.3 KB
    Kuupäev 17.07.15
    Instruktsioonid
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    LC1-K contactor (Versioon A07)
    Kirjeldus
    1378085 W913780850511A07 W913780850511 W91378085 1378085_01A55 w913780850511
    prp.document.label.format pdf
    Suurus 623.9 KB
    Kuupäev 1.06.16
    Kirjeldus
    1378085 W913780850511A07 W913780850511 W91378085 1378085_01A55 w913780850511
    CA2/CA3/CA4/LC./LP.-K Add-on contact blocks and surge supressor (Versioon A06)
    Kirjeldus
    W913791310131A06 W913791310131 W91379131 1379131
    prp.document.label.format pdf
    Suurus 500.6 KB
    Kuupäev 1.06.16
    Kirjeldus
    W913791310131A06 W913791310131 W91379131 1379131