LP4K090043BW3
LP4K090043BW3
TeSys K contactor - 4P (4 NO) - AC-1 <= 440 V 20 A - 24 V DC coil
Näita veel tunnuseid
LP4K090043BW3 pole välja vahetatud. Lisateabe saamiseks võtke ühendust klienditoega.
-
Omadused
Main range of product TeSys Krange TeSysproduct or component type Contactordevice short name LP4Kcontactor application Resistive loadutilisation category AC-1poles description 4Ppole contact composition 4 NO[Ie] rated operational current 20 A 50 °C) <= 440 V AC AC-1 power circuit16 A 70 °C) 690 V AC AC-1 power circuitComplementary coil technology Built-in bidirectional peak limiting diode suppressorcontrol circuit voltage limits Operational 0.7...1.30 Uc 50 °C)Drop-out 0.1...0.7 Uc 50 °C)[Ui] rated insulation voltage Power circuit 600 V UL 508Power circuit 690 V IEC 60947-4-1Power circuit 600 V CSA C22.2 No 14[Uimp] rated impulse withstand voltage 8 kVovervoltage category IIImounting support PlateRailflame retardance V1 conforming to UL 94Requirement 2 NF F 16-101Requirement 2 NF F 16-102[Ue] rated operational voltage Power circuit 690 V AC 50/60 Hz[Ith] conventional free air thermal current 20 A 50 °C power circuitIrms rated making capacity 110 A AC power circuit NF C 63-110110 A AC power circuit IEC 60947rated breaking capacity 110 A 415 V IEC 60947110 A 440 V IEC 6094780 A 500 V IEC 60947110 A 220...230 V IEC 60947110 A 380...400 V IEC 6094770 A 660...690 V IEC 60947associated fuse rating 25 A gG <= 440 V power circuit25 A aM power circuitaverage impedance 3 mOhm - Ith 20 A 50 Hz power circuitinrush power in W 1,8 W 20 °C)hold-in power consumption in W 1,8 W 20 °Coperating time 30...40 ms coil energisation and NO closing10 ms coil de-energisation and NO openingsafety reliability level B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1mechanical durability 30 Mcyclesmaximum operating rate 3600 cyc/hheight 58 mmwidth 45 mmdepth 57 mmnet weight 0,235 kgEnvironment product certifications CSAULambient air temperature for operation −25…50 °Cambient air temperature for storage −50…80 °Coperating altitude 2000 m without deratingPacking Units Osa tüüp pakil 1 PCEOsade arv pakis 1 1Pakk 1 kaal 227 gPakk 1 kõrgus 6,5 cmPakk 1 laius 6,2 cmPakk 1 pikkus 5 cmOffer Sustainability Jätkusuutliku pakkumise olek Green Premium toodeREACh-määrus Ilma SVHC REACh-ta JahELi RoHS direktiiv Vastavus
ELi RoHS deklaratsioonMürgiste raskemetallideta JahElavhõbedavaba JahRoHS eranditeave Hiina EoHS regulatsioon Hiina RoHS deklaratsioon
Ennetav Hiina RoHS deklaratsioon (ei kuulu Hiina RoHS-i õigussfääri)Keskkonnaalane avaldus Ringlusprofiil WEEE Tootest tuleb Euroopa Liidu turgudel vabaneda vastavuses erijäätmeseadustele ning see ei tohi sattuda olmeprügi sekka.Contractual warranty Garantii 18 months