Estonia

Tere tulemast ettevõtte Schneider Electric veebisaidile

Tere tulemast meie veebisaidile.

Saadaolevate toodete vaatamiseks võite valida muu riigi. Ettevõtte teabe nägemiseks avage meie ülemaailmne veebisait.

Valige teine riik või regioon

motor controller LTMR TeSys T - 24 V DC 8 A for Modbus

Näita veel tunnuseid >
Lisa jaotisesse Minu tooted Eemalda jaotisest Minu tooted

  • Main
    range
    TeSys
    product name
    TeSys T
    device short name
    LTMR
    product or component type
    Motor controller
    device application
    Equipment monitoring and control
    measurement current
    0.4...8 A
    [Us] rated supply voltage
    24 V DC
    current consumption
    56...127 mA
    supply voltage limits
    20.4...26.24 V DC
    communication port protocol
    Modbus
    bus type
    Modbus 2-wire RS 485 interface, addressing 1...247, transmission rate 1.2...19.2 kbit/s, RJ45 with 2 shielded twisted pairs
    Modbus 2-wire RS 485 interface, addressing 1...247, transmission rate 1.2...19.2 kbit/s, terminal block with 2 shielded twisted pairs
    Complementary
    [Ui] rated insulation voltage
    690 V conforming to CSA C22.2 No 14
    690 V conforming to EN/IEC 60947-1
    690 V conforming to UL 508
    [Uimp] rated impulse withstand voltage
    6 kV for current or voltage measurement circuit conforming to EN/IEC 60947-4-1
    0.8 kV for communication circuit conforming to EN/IEC 60947-4-1
    0.8 kV for supply, inputs and outputs conforming to EN/IEC 60947-4-1
    short-circuit withstand
    100 kA conforming to EN/IEC 60947-4-1
    associated fuse rating
    0.5 A gG for control circuit
    4 A gG for output
    protection type
    Earth-leakage protection
    Phase failure
    Reverse polarity protection
    Thermal overload protection
    Thermal protection
    Overload
    Phase unbalance
    Locked rotor
    Overload (long time)
    Load fluctuation
    Power factor variation
    network and machine diagnosis type
    Phase fault and earth fault trip counters
    Remaining operating time before overload tripping
    Running hours counter/operating time
    Starting current and time
    Waiting time after overload tripping
    Fault recording
    Event recording
    Trip context information
    Trip history information
    Motor control command recording
    logic input number
    6
    input current
    7 mA
    current state 0 guaranteed
    Logic input : < 5 V and <= 15 mA for 5 ms
    current state 1 guaranteed
    Logic input : < 15 V and 2...15 mA for 15 ms
    maximum output switching frequency
    2 Hz
    load current
    5 Aat 250 V ACfor logic output
    5 Aat 30 V DCfor logic output
    permissible power
    480 VA (AC-15), Ie = 2 A, 500000 cycles (output)
    30 W (DC-13), Ie = 1.25 A, 500000 cycles (output)
    operating rate
    1800 cyc/h
    contacts type and composition
    1 NO + 1 NC fault signal
    3 NO
    metering type
    Earth-fault current
    Phase current I1, I2, I3 RMS
    Temperature
    Average current Iavg
    Imbalance current
    measurement accuracy
    3 % power factor (cos φ > 0.6)
    +/- 30 min/year internal clock
    0,02 temperature
    5...15 % earth fault current internal measurement (for current > 0.1 A)
    1 % current
    1 % voltage (100...830 V)
    5 % active and reactive power
    5 % earth fault current external measurement (< 5 % or 0.01 A)
    overvoltage category
    III
    connection pitch
    5.08 mm
    connections - terminals
    Connector, 1 flexible cable with cable end 0.25...2.5 mm² /AWG 24...AWG 14for control circuit
    Connector, 1 flexible cable without cable end 0.2...2.5 mm² /AWG 24...AWG 14for control circuit
    Connector, 1 flexible cable without cable end 0.25...2.5 mm² /AWG 24...AWG 14for control circuit
    Connector, 1 solid cable without cable end 0.2...2.5 mm² /AWG 24...AWG 14for control circuit
    Connector, 2 flexible cable with cable end 0.2...1 mm² /AWG 24...AWG 14for control circuit
    Connector, 2 flexible cable without cable end 0.2...1.5 mm² /AWG 24...AWG 14for control circuit
    Connector, 2 flexible cable without cable end 0.5...1.5 mm² /AWG 24...AWG 14for control circuit
    Connector, 2 solid cable without cable end 0.2...1 mm² /AWG 24...AWG 14for control circuit
    tightening torque
    0.5...0.6 N.m, 3 mm flat screwdriver for control circuit
    pollution degree
    3
    electromagnetic compatibility
    ● electrostatic discharge 3 (8 kV air, 6 kV contact), conforming to EN/IEC 61000-4-2
    ● fast transients immunity test other circuits level 3 (2 kV), conforming to EN/IEC 61000-4-4
    ● fast transients immunity test on supply and relay outputs level 4 (4 kV), conforming to EN/IEC 61000-4-4
    ● conducted RF disturbances (10 V), conforming to EN/IEC 61000-4-6
    ● surges common mode (1 kV) control circuit, conforming to EN/IEC 61000-4-5
    ● surges serial mode (1 kV) control circuit, conforming to EN/IEC 61000-4-5
    ● surges common mode (2 kV) communication, conforming to EN/IEC 61000-4-5
    ● radiated RF fields 3 (10 V/m), conforming to EN/IEC 61000-4-3
    ● voltage dips and interruptions immunity test (70 %, 500 ms), conforming to EN/IEC 61000-4-11
    ● surges serial mode (0.5 kV) temperature sensor, conforming to EN/IEC 61000-4-5
    ● surges common mode (1 kV) temperature sensor, conforming to EN/IEC 61000-4-5
    ● surges serial mode (2 kV) relay outputs and supply, conforming to EN/IEC 61000-4-5
    ● surges common mode (4 kV) relay outputs and supply, conforming to EN/IEC 61000-4-5
    width
    91 mm
    height
    61 mm
    depth
    122.5 mm
    product weight
    0.53 kg
    web services
    Web server
    compatibility code
    LTMR
    Environment
    standards
    EN 60947-4-1
    IACS E10
    IEC 60947-4-1
    UL 508
    CSA C22.2 No 14
    product certifications
    ABS
    ATEX
    BV
    CCC
    CSA
    C-Tick
    DNV
    GL
    KERI
    LROS (Lloyds register of shipping)
    NOM
    RINA
    RMRoS
    UL
    EAC
    protective treatment
    12 x 24 hour cycles conforming to EN/IEC 60068-2-30
    48 h conforming to EN/IEC 60070-2-11
    TH conforming to EN/IEC 60068
    fire resistance
    650 °C conforming to EN/IEC 60695-2-12
    960 °C conforming to UL 94
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -40...80 °C
    operating altitude
    <= 2000 m without derating
    mechanical robustness
    ● shocks half sine wave acceleration (15 Gn for 11 ms) conforming to EN/IEC 60068-2-27
    ● vibrations mounted on symmetrical rail (1 Gn, 5...300 Hz) conforming to EN/IEC 60068-2-6
    ● vibrations plate mounted (4 Gn, 5...300 Hz) conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP20
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
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    • English
    Kasutusjuhend
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    TeSys T - Use in explosive atmospheres (Versioon 03)
    Kuupäev 25.11.18
    Suurus 836.3 KB
    TeSys T DTM for FDT Container & Custom Logic Editor - Online Help (Versioon 01)
    CAD
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Motor controller LTMR TeSys T - 24 V DC 8 A for Modbus (Versioon 1.0)
    ModBus relay (Versioon 1.0)
    Kuupäev 23.09.17
    Suurus 1.1 MB
    Kuupäev 23.09.17
    Suurus 407.1 KB
    Motor controller LTMR TeSys T - 24 V DC 8 A for Modbus (Versioon 1.0)
    CAD files for LTMR08MBD: Motor management system TeSys T - ModBus motor management (Versioon 1.0)
    Sertifikaat
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    CB Certificate TeSys T, LTMR/LTMEV, made in China, according to IEC 60947-4-1 Ed3 (Versioon 1.0)
    CB Certificate TeSys T, LTMR/LTMEV, made in China, according to IEC 60947-4-1 Ed3 (Versioon 1.0)
    Instruktsioonid
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    LTM R - Motor management controller - Instruction sheet (Versioon 07)
    Kasutuselt kõrvaldamise teave
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    End-of-Life Instructions TeSys T (Versioon 2.0)
    Kuupäev 31.03.16
    Suurus 218.7 KB
    Koolitusmaterjal
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Discover TeSys T (Versioon 1.0)
    Kuupäev 25.01.16
    Suurus 21.3 MB
    Toote keskkonnaprofiil
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Motor management system (Versioon 2.0)
    Kuupäev 31.03.16
    Suurus 287.1 KB