-
Omadused
Ülevaade Presentation The Rack Access Pod 175 (pod-only) is for compatible with NetBotz rack handles (NBHN125 or NBHN1356 only) installed in their racks. The pod works together with NetBotz 755/756 or NetBotz 750, and allows remote and local access control with mass configuration that scales easily for large deployments.Tarneaeg Usually in StockPhysical colour Blacknet weight 0,34 kgnumber of rack unit 1UEnvironmental ambient air temperature for operation 0…45 °Coperating altitude 0...10000 ftambient air temperature for storage −15…65 °CCommunications & Management communication port protocol A-Link -
Kuva kõik
Dokumendid
Keel- English1
KasutusjuhendVormingSuurusKuupäevLisa Minu Dokumendid allaInstallation and Quick ConfigurationManualNetBotz Rack Access Pod 175 (Versioon Initial Release)KirjeldusIncludes inventory, details for setup, product specifications, and warranty informationprp.document.label.format pdfSuurus 1.2 MBKuupäev 9.06.20KirjeldusIncludes inventory, details for setup, product specifications, and warranty information