Estonia

Tere tulemast ettevõtte Schneider Electric veebisaidile

Tere tulemast meie veebisaidile.

Saadaolevate toodete vaatamiseks võite valida muu riigi. Ettevõtte teabe nägemiseks avage meie ülemaailmne veebisait.

Valige teine riik või regioon

OTB1E0DM9LP Pildi tuvastamine Schneider Electric

Kuva kõik Advantys OTB

Advantys OTB - OTB1E0DM9LP

Interface modules

OTB1E0DM9LP Pildi tuvastamine Schneider Electric
Kuva kõik Advantys OTB
Advantys OTB - OTB1E0DM9LP
Interface modules

I/O distributed module OTB - Ethernet TCP/IP - 0..100 m

Näita veel tunnuseid >
Lisa jaotisesse Minu tooted Eemalda jaotisest Minu tooted

  • Main
    range of product
    Modicon OTB
    product or component type
    I/O distributed module
    integrated connection type
    Ethernet TCP/IP RJ45, transmission mode: 1 twisted pair at 10/100 Mbit/s, web server transparent ready class A10
    discrete input number
    12 conforming to EN/IEC 61131 type 1
    discrete input logic
    Sink or source
    discrete input current
    5 mA for I0...I1
    5 mA for I6...I7
    7 mA for I2...I5
    7 mA for I8...I11
    discrete output number
    2 solid state PNP for Q0...Q1 output logic: source
    6 relay for Q2...Q7
    discrete output current
    2000 mA relay
    300 mA solid state
    Complementary
    concept
    Transparent Ready
    port Ethernet
    10BASE-T/10BASE-TX
    bus length
    0...100 m, copper
    number of devices per segment
    0...256
    communication service
    Modbus messaging
    web services
    No standard Web server
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    discrete input type
    NPN or PNP
    input voltage limits
    20.4...26.4 V
    electronic filtering time
    0.035 ms for I0...I1 at state 1
    0.035 ms for I6...I7 at state 1
    0.04 ms for I2...I5 at state 1
    0.04 ms for I8...I11 at state 1
    0.045 ms for I0...I1 at state 0
    0.045 ms for I6...I7 at state 0
    0.15 ms for I2...I5 at state 0
    0.15 ms for I8...I11 at state 0
    configurable filtering time
    0 ms
    12 ms
    3 ms
    input impedance
    3.4 kOhm for I2...I5
    3.4 kOhm for I8...I11
    5.7 kOhm for I0...I1
    5.7 kOhm for I6...I7
    discrete output voltage
    24 V DC solid state
    240 V AC relay
    30 V DC relay
    output voltage limits
    20.4...28.8 V solid state
    maximum output current
    360 mA solid state
    current per output common
    8 A relay
    <= 0.72 A solid state
    current consumption
    30 mA at 5 V DC (at state 1) relay output
    40 mA at 24 V DC (at state 1) relay output
    5 mA at 5 V DC (at state 0) relay output
    output overvoltage protection
    38...40 V
    tungsten load
    8 W for solid state
    response time
    300 µs at state 0 for relay
    300 µs at state 1 for relay
    5 µs at state 0 for solid state
    5 µs at state 1 for solid state
    switchable load
    >= 0.1 mA
    contact bounce time
    <= 1 ms for relay
    leakage current
    <= 0.1 mA at state 0 for solid state
    drop-out voltage
    <= 1 V at state 1
    insulation between channel and internal logic
    1500 Vrms for 1 minute for relay output
    500 Vrms for 1 minute for input circuit
    500 Vrms for 1 minute for solid state output
    insulation between channels
    None
    contact resistance
    <= 30 mOhm
    electrical durability
    500000 cycles AC-1 with 500 VA load for relay output
    500000 cycles AC-14 with 250 VA load for relay output
    500000 cycles AC-15 with 200 VA load for relay output
    500000 cycles DC-1 with 60 W load for relay output
    500000 cycles DC-13 with 30 W load for relay output
    supply circuit type
    DC
    [Us] rated supply voltage
    24 V
    supply voltage limits
    20.4...26.2 V
    input current
    <= 700 mA at 26.2 V for supply circuit
    inrush current
    <= 1 A for solid state output
    <= 50 A for supply circuit
    power consumption in W
    19 W
    number of I/O expansion module
    7
    I/O expansion capacity
    132 with screw terminal discrete I/O module(s)
    188 with spring terminal discrete I/O module(s)
    244 with HE10 connector discrete I/O module(s)
    7 x 8I or 7 x 2I or 7 x (4I/2O) with screw terminal analogue I/O module(s)
    insulation resistance
    >= 10 mOhm between I/O and earth terminals
    >= 10 mOhm between power supply and earth
    I/O connection
    Removable screw terminal block
    number of common point
    1 for relay output (1 NO)
    1 for relay output (2 NO)
    1 for relay output (3 NO)
    1 for input
    1 for solid state output
    counting input number
    2
    counting capacity
    32 bits
    counting frequency
    20000 Hz
    5000 Hz
    pulse generator number
    2
    pulse generator frequency
    7 kHz
    pulse generator function
    RPLS pulse generator output
    RPWM pulse width modulation
    marking
    CE
    fixing mode
    By clips on 35 mm symmetrical DIN rail
    By screws on panel with fixing kit
    By screws on solid plate with fixing kit
    status LED
    1 LED per channel, green for I/O
    1 LED, green for 10T
    1 LED, green for PWR
    1 LED, yellow for 100T
    1 LED, yellow for STAT
    product weight
    0.185 kg
    Environment
    IP degree of protection
    IP20
    immunity to microbreaks
    10 ms for supply circuit
    dielectric strength
    500 V between I/O and earth terminals
    500 V between power supply and earth
    standards
    CSA
    EN 61131-2
    IEC 61131-2
    UL 508
    CSA C22.2 No 213 Class I Division 2 Group A
    CSA C22.2 No 213 Class I Division 2 Group B
    CSA C22.2 No 213 Class I Division 2 Group C
    CSA C22.2 No 213 Class I Division 2 Group D
    product certifications
    cULus
    ambient air temperature for operation
    0...55 °C
    ambient air temperature for storage
    -25...70 °C
    relative humidity
    30...95 % without condensation
    pollution degree
    2 conforming to EN 60664
    2 conforming to IEC 60664
    operating altitude
    0...2000 m
    storage altitude
    0...3000 m
    vibration resistance
    0.075 mm (f = 10...57 Hz) on 35 mm symmetrical DIN rail
    1 gn (f = 57...150 Hz) on 35 mm symmetrical DIN rail
    shock resistance
    15 gn for 11 ms conforming to EN 61131
    15 gn for 11 ms conforming to IEC 61131
    resistance to electrostatic discharge
    4 kV in contact conforming to IEC 61000-4-2
    8 kV in air conforming to EN 61000-4-2
    4 kV in contact conforming to EN 61000-4-2
    8 kV in air conforming to IEC 61000-4-2
    resistance to radiated fields
    10 V/m, 80000000...2000000000 Hz conforming to EN 61000-4-3
    10 V/m, 80000000...2000000000 Hz conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV for 24 V solid state I/O conforming to IEC 61000-4-4
    2 kV for 24 V supply conforming to IEC 61000-4-4
    Contractual warranty
    Warranty period
    18 months
  • Tagasi

    Keel
    • English
    Kataloog
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Modicon OTB Interface Modules - Modicon TM2 Expansion Modules (Versioon 1.0)
    CAD
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    OTB 3D CAD files (Versioon 1.0)
    Kuupäev 14.12.17
    Suurus 1.4 MB
    Instruktsioonid
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    OTB1.0DM9LP IP20 Remote I/O (Versioon 13)
    Kuupäev 16.04.18
    Suurus 2.4 MB
    Vastavusdeklaratsioon
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    OTB DoC (Versioon 1.1)
    Kuupäev 22.08.18
    Suurus 112.6 KB
    Kasutuselt kõrvaldamise teave
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    OTB1C0DM9LP IP 20 distributed inputs/outputs, Product End-of-Life Instructions (Versioon 1.0)
    Toote keskkonnaprofiil
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    OTB1C0DM9LP IP 20 distributed inputs/outputs, Product Environmental Profile (Versioon 1.0)