Tere tulemast ettevõtte Schneider Electric veebisaidile

Võite külastada meie teiste riikide või piirkondade veebisaite või avada meie ülemaailmse veebisaidi.

Valige enda asukoht

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Kuva kõik   Smart-UPS
SMTL750RMI2UC Pildi tuvastamine Schneider Electric

SMTL750RMI2UC

Product Logo
SMTL750RMI2UC Pildi tuvastamine Schneider Electric
SMTL750RMI2UC
Product Logo

APC Smart-UPS Lithium Ion, Short Depth 750VA, 230V with SmartConnect

Näita veel tunnuseid
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.

  • Ülevaade
    Tarneaeg
    Usually in Stock
    General
    provided equipment
    Installation guide
    Rack mounting support rails
    Smart UPS signalling RS-232 cable
    USB cable
    product web sub-family
    Lithium-Ion
    performance multiplier
    1
    Number of tare power
    57 W
    Number of power module free slots
    0
    Number of power module filled slots
    0
    redundant
    No
    size UPS version
    Internetworking
    Server
    Telecom
    UPS size
    S
    value multiplier
    1
    Physical
    number of rack unit
    2U
    colour
    Black
    depth
    31,8 cm
    height
    8,6 cm
    mounting location
    Front
    mounting preference
    Lower
    net weight
    17,69 kg
    mounting mode
    Rack-mounted
    two post mountable
    1
    USB compatible
    Yes
    width
    43,8 cm
    Input
    network frequency
    50/60 Hz +/- 3 Hz auto-sensing
    plug standard
    IEC 60320 C14
    input voltage limits
    151...302 V adjustable
    160...286 V
    inputvolt_other
    220 V
    240 V
    number of cables
    1
    input voltage
    230 V
    Output
    rated power in W
    600 W
    Maximum configurable power in W
    600 W
    harmonic distortion
    Less than 5 %
    output frequency
    50/60 Hz +/- 3 Hz sync to mains
    outputvolt_other
    220 V
    240 V
    UPS type
    Line interactive
    Wave type
    Sine wave
    nb of power socket outlets
    6 IEC 60320 C13
    2 IEC Jumpers
    graph display
    1
    output voltage
    230 V
    Maximum configurable power in VA
    750 VA
    rated power in VA
    750 VA
    Transfer time
    6 ms typical : 10 ms maximum
    Conformance
    product certifications
    C-Tick
    CE
    EAC
    marking
    GS Mark
    standards
    IEC 60950
    IEC 62040-1-1
    IEC 62040-1-2
    UL 1973
    equipment protection policy
    Lifetime : $150000
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 % non-condensing
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    −10…40 °C
    Storage Relative Humidity
    0…95 % Non-condensing
    storage altitude
    0,00…7620,00 m
    acoustic level
    41 dBA
    heat dissipation
    70 Btu/h
    show note OP temperature
    No
    Batteries & Runtime
    battery type
    Li-Ion (Lithium-Ion)
    number of battery filled slots
    0
    number of battery free slots
    0
    Battery recharge time
    3 h
    additional information
    Configurable for 220 : 230 or 240 nominal output voltage
    liquid value
    0
    battery curve
    D
    battery charger power
    51 W rated
    battery design life
    5…10 year(s)
    Battery power in VAH
    153 VAh runtime
    120 VAh capacity
    battery life
    8…10 year(s)
    extended runtime
    0
    Communications & Management
    free slots
    1
    control panel
    Multifunction LCD status and control console
    alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Surge Protection and Filtering
    Surge energy rate
    645 J
    noise suppression
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Packing Units
    Pakk 1 kaal
    18,6 kg
    Pakk 1 kõrgus
    22,9 cm
    Pakk 1 laius
    58,4 cm
    Pakk 1 pikkus
    47,2 cm
    Osade arv pakis 3
    16
    Contractual warranty
    Garantii
    5 year repair or replace