STBEHC3020KC
-
Omadused
Main range of product Modicon STB distributed I/O solutionproduct or component type Counter kitnumber of channels 1Complementary kit composition STBEHC3020 moduleSTBXBA3000 baseSTBXTS215018 terminal spring clamp connectorcounting input number 2maximum counting frequency 40000 Hzcounter functions Measure time periodsUp/down countingDown countingFrequency meterLoop (modulo) countingCount eventscounter configuration Modicon configuration softwareinput compatibility 2/3 wire photo-electric sensorMechanical contactWith 2-wire/3-wire proximity sensorsIncremental encoderinput voltage 24 Vinput voltage limits 19.2...30 Vinput voltage type DCinput current 6 mAinput logic Positivevoltage state 0 guaranteed -3...5 Vvoltage state 1 guaranteed 11...30 Vcurrent state 0 guaranteed <= 1.5 mAcurrent state 1 guaranteed >= 2 mAfilter time 0 ms digital 40000 Hz counting inputs0.4 ms digital 1000 Hz counting inputs1.2 ms digital 400 Hz counting inputs2.5 µs analog counting inputs25 µs analog auxiliary inputoutput voltage 24 Voutput voltage limits 19.2...30 Voutput voltage type DCnominal output current 0,5 Adiscrete output logic Positive or negative configurablemaximum leakage current 0,1 mA at state 0maximum voltage drop <3 V at state 1maximum load inductance 500 mH at 4 Hzprotection type Overload protection electronic tripping manual or automatic resetShort-circuit protection electronic tripping manual or automatic resetOverload protection current limiterShort-circuit protection current limiterfallback status Hold last value configuredState 0 for output channels by defaultState 0 or 1 for each channel configuredcold swapping Yeshot swapping fallback Fallback output depending on parameter setting configured mandatory standard network interface moduleFallback to 0 not configured mandatory standard network interface moduleFallback to 0 basic network interface moduleproduct compatibility Mounting base STBXBA3000Power distribution module STBPDT3100/3105[Us] rated supply voltage 24 V DCsupply Power distribution modulecurrent consumption 60...100 mA 5 V DC logic businsulation between channels and bus 500 Vmarking CEovervoltage category IIstatus LED EN validation input status (EN) 1 LED green)Module status (RDY) 1 LED green)Reset input status (RST) 1 LED green)Counting input status (INA, INB) 1 LED per counting input green)Output status (OUT1, OUT2) 1 LED per output green)Module error (FLT) 1 LED red)height 28,1 mmdepth 70 mmwidth 128,3 mmEnvironment product certifications FM Class 1 Division 2CSAULpollution degree 2 conforming to IEC 60664-1operating altitude <= 2000 mIP degree of protection IP20 EN 61131-2 class 1ambient air temperature for operation −25…70 °C without derating)ambient air temperature for storage −40…85 °Crelative humidity 95 % 60 °C without condensationvibration resistance 3 gn 58…150 Hz 35 x 7.5 mm symmetrical DIN rail5 gn at 58…150 Hz on 35 x 15 mm symmetrical DIN rail+/-0.35 mm 10…58 Hzshock resistance 30 gn 11 ms IEC 88 reference 2-27Pakke osad Pakk 1 kaal 0,162 kgPakk 1 kõrgus 40,000 mmPakk 1 laius 80,000 mmPakk 1 pikkus 130,000 mmOffer Sustainability Jätkusuutliku pakkumise olek Green Premium toodeREACh-määrus ELi RoHS direktiiv Ennetav vastavus (toode ei jää EL-i RoHS seadustega määratud piiridesse)
ELi RoHS deklaratsioonElavhõbedavaba JahRoHS eranditeave Hiina EoHS regulatsioon Keskkonnaalane avaldus Ringlusprofiil WEEE Tootest tuleb Euroopa Liidu turgudel vabaneda vastavuses erijäätmeseadustele ning see ei tohi sattuda olmeprügi sekka.Contractual warranty Garantii 18 months -
Kuva kõik
Dokumendid
Keel- Kõik keeled16
- Eesti4
- English13
- French5
KataloogVormingSuurusKuupäevLisa Minu Dokumendid allaprp.document.label.format pdfSuurus 14.5 MBKuupäev 18.12.19prp.document.label.format pdfSuurus 20 MBKuupäev 15.05.18prp.document.label.format pdfSuurus 19.9 MBKuupäev 1.05.13KasutusjuhendVormingSuurusKuupäevLisa Minu Dokumendid allaAdvantys STB System Planning and Installation Guide (Versioon 10)KirjeldusThis book provides the information you will need in order to plan and install an|Advantys STB island. The installation will comprise some combination of an|Advantys STB network interface module, one or more power distribution modules,|various I/O modules, and perhaps some island bus extension modules and cables.prp.document.label.format pdfSuurus 2.2 MBKuupäev 1.08.09KirjeldusThis book provides the information you will need in order to plan and install an|Advantys STB island. The installation will comprise some combination of an|Advantys STB network interface module, one or more power distribution modules,|various I/O modules, and perhaps some island bus extension modules and cables.SertifikaatVormingSuurusKuupäevLisa Minu Dokumendid allaprp.document.label.format pdfSuurus 90.3 KBKuupäev 14.11.17UL E486184 - NRAQ-NRAQ7 (Versioon 01)Dokumendi failidKirjeldusUL certificate for USA and Canadaprp.document.label.format zipSuurus 667.3 KBKuupäev 11.02.21Dokumendi failidKirjeldusUL certificate for USA and Canada