+ 3
Devicenet communication module
VW3A3609
Tehnilised andmed
Range of product | Altivar |
---|---|
Product or component type | Communication module |
Range compatibility | Altivar Process Modular Altivar 32 Altivar Process ATV600 Altivar Machine ATV340 except Sercos drives Altivar Process ATV900 Altivar Machine ATV320 |
---|---|
communication port protocol | DeviceNet |
Electrical connection | 1 connector 1 removable 5-way screw connector |
Transmission rate | 125 kbps, 250 kbps and 500 kbps configurable |
Maximum cable distance between devices | 100 m 500 kbps 500 m 125 kbps |
Addressing | 1...63 configurable by graphic terminal/SoMove software |
Communication service | Inputs : polled, change of state, cyclic Outputs : polled ODVA AC drive and CiA 402 profile Auto device replacement Communication monitoring time out adjustable by DeviceNet configurator |
Display type | 1 LED MS (Module Status) 1 LED NS (Network Status) |
diagnostic function | Control mode received by graphic terminal Received instruction by graphic terminal |
Bus profile | CIP AC Drive CiA 402 |
Net weight | 0,3 kg |
Pakendi tüüp 1 | Db |
---|---|
Ühikute arv pakendis 1 | 1 |
Package 1 Height | 4,7 cm |
Pakendi laius 1 | 6,2 cm |
Pakendi pikkus 1 | 8,9 cm |
Pakendi kaal 1 | 66,0 g |
Pakendi tüüp 2 | Doboz |
Ühikute arv pakendis 2 | 100 |
Pakendi kõrgus 2 | 30,0 cm |
Pakendi laius 2 | 30,0 cm |
Pakendi pikkus 2 | 40,0 cm |
Pakendi kaal 2 | 7,098 kg |
Garantii | 18 months |
---|