Estonia

Tere tulemast ettevõtte Schneider Electric veebisaidile

Tere tulemast meie veebisaidile.

Saadaolevate toodete vaatamiseks võite valida muu riigi. Ettevõtte teabe nägemiseks avage meie ülemaailmne veebisait.

Valige teine riik või regioon

XACA2113 Pildi tuvastamine Schneider Electric

Kuva kõik Harmony XAC-A

Harmony XAC-A - XACA2113

Complete pendant control stations

XACA2113 Pildi tuvastamine Schneider Electric
Kuva kõik Harmony XAC-A
Harmony XAC-A - XACA2113
Complete pendant control stations

pendant station XAC-A pistol grip - 2 booted push buttons 1 Emergency stop

Näita veel tunnuseid >
Lisa jaotisesse Minu tooted Eemalda jaotisest Minu tooted

  • Main
    range of product
    Harmony XAC
    product or component type
    Pendant control station
    device short name
    XACA pistol grip
    Complementary
    control station type
    Double insulated
    enclosure material
    Polypropylene
    control type
    Intuitive
    electrical circuit type
    Control circuit
    enclosure type
    Complete ready for use
    control station application
    Control of single speed hoist motor
    control station composition
    2 booted push-buttons + 1 emergency stop
    control button type
    First pushbutton 1 NO raise, slow
    Second pushbutton 1 NO lower, slow
    Stop push-button Ø 30 mm 1 NC latching
    product compatibility
    ZB2BE101 for each direction
    ZB2BE102 for emergency stop
    mechanical interlocking
    With mechanical interlocking
    control station colour
    Yellow
    connections - terminals
    Screw clamp terminals 1 x 2.5 mm² with or without cable end
    Screw clamp terminals 2 x 1.5 mm² with or without cable end
    standards
    EN/IEC 60204-32
    EN/IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    product certifications
    CSA
    UL
    protective treatment
    TH
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    vibration resistance
    15 gn 10...500 Hz IEC 60068-2-6
    shock resistance
    100 gn IEC 60068-2-27
    overvoltage category
    Class II IEC 61140
    IP degree of protection
    IP65 IEC 60529
    IK degree of protection
    IK08 EN 50102
    mechanical durability
    1000000 cycles
    cable entry
    Rubber sleeve with stepped entry 7...15 mm
    contact code designation
    A600 AC-15 240 V 3 A IEC 60947-5-1 appendix A
    A600 AC-15 600 V 1.2 A IEC 60947-5-1 appendix A
    Q600 DC-13 250 V 0.27 A IEC 60947-5-1 appendix A
    Q600 DC-13 600 V 0.1 A IEC 60947-5-1 appendix A
    [Ithe] conventional enclosed thermal current
    10 A
    [Ui] rated insulation voltage
    600 V 3 IEC 60947-1
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947-1
    contact operation
    Slow-break
    resistance across terminals
    <= 25 MOhm
    operating force
    13...15 N
    short-circuit protection
    10 A fuse protection cartridge gG
    rated operational power in W
    40 W DC-13 1000000 cycles 60 cyc/mn 120 V 0.5 inductive IEC 60947-5-1 appendix C
    48 W DC-13 1000000 cycles 60 cyc/mn 48 V 0.5 inductive IEC 60947-5-1 appendix C
    65 W DC-13 1000000 cycles 60 cyc/mn 24 V 0.5 inductive IEC 60947-5-1 appendix C
    terminals description ISO n°1
    (13-14)NO
    terminals description ISO n°2
    (11-12)NC
    terminal identifier
    (11-12)NC
    (13-14)NO
    product weight
    0.31 kg
    Contractual warranty
    Warranty period
    18 months
  • Tagasi

    Keel
    • English
    Sertifikaat
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Kuupäev 30.10.18
    Suurus 133.1 KB
    Instruktsioonid
    Kuupäev
    Suurus
    Lisa mu lemmikutesse
    Kuupäev 12.04.18
    Suurus 2.6 MB