Tere tulemast ettevõtte Schneider Electric veebisaidile

Võite külastada meie teiste riikide või piirkondade veebisaite või avada meie ülemaailmse veebisaidi.

Valige enda asukoht

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Kuva kõik   OsiSense XC standard
XCKT2110N12 Pildi tuvastamine Schneider Electric

XCKT2110N12

Green premium brand logo
XCKT2110N12 Pildi tuvastamine Schneider Electric
XCKT2110N12
Green premium brand logo

limit switch XCKT - metal end plunger - 1NC+1NO - snap - 1/2NPT

Näita veel tunnuseid
Suurim võrreldavate toodete arv on 4. Eemaldage juba lisatud tooted.

  • Main
    range of product
    Telemecanique Limit switches XC Standard
    series name
    Standard format
    product or component type
    Limit switch
    device short name
    XCKT
    sensor design
    Compact form B CENELEC EN 50047
    body type
    Fixed
    head type
    Plunger head
    material
    Plastic
    body material
    Plastic
    head material
    Zamak
    fixing mode
    By the body
    movement of operating head
    Linear
    type of operator
    Spring return plunger metal
    type of approach
    Vertical approach, 1 direction
    number of poles
    2
    contacts type and composition
    1 NC + 1 NO
    contact operation
    Snap action
    Complementary
    switch actuation
    On end
    electrical connection
    Screw-clamp terminals 1 x 0.34...2 x 1.5 mm²
    cable entry
    2 entries tapped for 1/2" NPT cable gland
    contacts insulation form
    Zb
    positive opening
    With
    positive opening minimum force
    45 N
    minimum force for tripping
    15 N
    minimum actuation speed
    0,01 m/min
    maximum actuation speed
    0.5 m/s
    repeat accuracy
    0.1 mm on the tripping points with 1 million operating cycles
    contact code designation
    A300, AC-15 (Ue = 240 V), Ie = 3 A, Ithe = 10 A conforming to EN/IEC 60947-5-1 appendix A
    Q300, DC-13 (Ue = 250 V), Ie = 0.27 A conforming to EN/IEC 60947-5-1 appendix A
    [Ui] rated insulation voltage
    300 V conforming to UL 508
    500 V (pollution degree 3) conforming to IEC 60947-1
    300 VCSA C22.2 No 14
    maximum resistance across terminals
    25 MOhm conforming to IEC 60255-7 category 3
    [Uimp] rated impulse withstand voltage
    IEC 60664 6 kV
    IEC 60947-1 6 kV
    short-circuit protection
    10 A cartridge fuse, type gG
    electrical durability
    5000000 cycles, DC-13, 120 V, 4 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 24 V, 10 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    5000000 cycles, DC-13, 48 V, 7 W, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
    mechanical durability
    15000000 cycles
    Environment
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    25 gn 10…500 Hz)IEC 60068-2-6
    IP degree of protection
    IP66 IEC 60529
    IP67 IEC 60529
    IK degree of protection
    IK04 EN 50102
    electrical shock protection class
    Class II conforming to IEC 61140
    Class II NF C 20-030
    ambient air temperature for operation
    −25…70 °C
    ambient air temperature for storage
    −40…70 °C
    protective treatment
    TC
    product certifications
    CCC
    UL
    CSA
    standards
    IEC 60204-1
    CSA C22.2 No 14
    EN 60947-5-1
    EN 60204-1
    IEC 60947-5-1
    UL 508
    Pakke osad
    Osa tüüp pakil 1
    PCE
    Osade arv pakis 1
    1
    Pakk 1 kaal
    146 g
    Pakk 1 kõrgus
    9,5 cm
    Pakk 1 laius
    3,2 cm
    Pakk 1 pikkus
    6,3 cm
    Offer Sustainability
    Jätkusuutliku pakkumise olek
    Green Premium toode
    REACh-määrus
    ELi RoHS direktiiv
    Ennetav vastavus (toode ei jää EL-i RoHS seadustega määratud piiridesse)
    ELi RoHS deklaratsioon
    Elavhõbedavaba
    Jah
    RoHS eranditeave
    Keskkonnaalane avaldus
    Ringlusprofiil
    Contractual warranty
    Garantii
    18 months
  • Kuva kõik
    View less

    Dokumendid

    Keel
    • Kõik keeled12
    • Eesti2
    • English10
    • Chinese4
    • French1
    Kataloog
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    Catalogue Limit switches XC Standard range English 03/2021 (Versioon 3.0)
    Kirjeldus
    Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
    prp.document.label.format pdf
    Suurus 62.6 MB
    Kuupäev 2.03.21
    Kirjeldus
    Miniature design, metal limit switches. Miniature design limit switches for mobile equipment. Compact design limit switches, plastic or metal. Compact design limit switches, plastic or metal, with reset. Complete units or modular units. Bodies, heads and contact blocks. EN 50041 format limit switches. Industrial EN 50041 format limit switches. Limit switches for low temperature applications (- 40 °C). Limit switches for high temperature applications (+ 120 °C).
    Sertifikaat
    Vorming
    Suurus
    Kuupäev
    Lisa Minu Dokumendid alla
    prp.document.label.format pdf
    Suurus 3.3 MB
    Kuupäev 25.08.20
    Kirjeldus
    CQC product certificate
    prp.document.label.format pdf
    Suurus 3.6 MB
    Kuupäev 25.08.20
    Kirjeldus
    CQC product certificate
    prp.document.label.format pdf
    Suurus 1.6 MB
    Kuupäev 11.08.20
    Kirjeldus
    Certificate for China compulsory product certification
    prp.document.label.format pdf
    Suurus 1.9 MB
    Kuupäev 11.08.20
    Kirjeldus
    Certificate for China compulsory product certification
    XC... limit switches - UL certification record (Versioon 1.0)
    Kirjeldus
    UL certification record (listed products)
    prp.document.label.format pdf
    Suurus 353.6 KB
    Kuupäev 15.08.19
    Kirjeldus
    UL certification record (listed products)